TURNING INSERT - NEGATIVE_VNMG

Caution
Product Description
Dormer Pramet VNMG 160404-KM:T5415 is a double-sided negative turning insert with a 35° rhombic shape and a 0.4 mm corner radius. Combining the KM chipbreaker with the MT-CVD coated carbide grade T5415, it is the first choice for medium turning of cast iron, especially nodular cast iron.
Designation key (ISO 1832)
- V: rhombic shape, 35° included angle
- N: 0° clearance angle (negative insert)
- M: tolerance class M
- G: fixing hole with chipbreaker on both faces
- 16: cutting edge length 16.6 mm
- 04: insert thickness 4.76 mm
- 04: corner radius 0.4 mm
- KM: Dormer Pramet chipbreaker for medium machining of cast iron
- T5415: MT-CVD coated carbide grade
Workpiece materials
- K, cast iron (iron-carbon castings with over 2% carbon): first choice
- P, steel and cast steel (alloy content up to 10%, hardness below 45 HRC): conditionally suitable
- H, hardened materials (hardness above 45 HRC): conditionally suitable
- M, N, S, stainless steel, non-ferrous metals and heat-resistant superalloys: not recommended
Usage guidance
- Begin with the published starting values and adjust for machine rigidity, workholding and workpiece condition.
- The KM chipbreaker range covers feeds of 0.15–0.55 mm/rev and depths of cut of 0.4–4.5 mm across all KM insert sizes.
- T5415 handles both continuous and interrupted cuts; the gold TiN flank layer shows wear clearly, so index the insert before the edge breaks down.
- Use a negative toolholder with a pocket for VN..1604 inserts and check that the insert sits flat in the pocket.
- Wear eye protection and keep machine guards closed, as hot chips and broken carbide can be ejected at high speed.
Overview
VNMG 160404-KM:T5415 is a negative turning insert from Dormer Pramet. It has a 35° rhombic (V) shape, a 0° clearance angle (N), ISO tolerance class M and a fixing hole with chipbreakers on both faces (G). With a 9.525 mm inscribed circle, 4.76 mm thickness and 0.4 mm corner radius, it can be indexed on both faces, and its slim 35° corner gives good access for profiling and contour turning.
KM chipbreaker
The KM chipbreaker was developed specifically for cast iron (ISO K group materials) and is the preferred choice for medium turning. A stable, wide T-land strengthens the cutting edge, while a slightly positive rake angle lowers cutting forces, heat and wear for smooth, consistent cuts. Dormer Pramet positions VNMG-KM as a versatile insert for light to medium cuts in K materials, and it is also conditionally suitable for steels and hard materials.
T5415 grade
T5415 is an MT-CVD coated WC-Co carbide grade developed mainly for turning nodular cast iron and for machining hardened and tempered materials. It can also be used on carbon and alloy steels of higher strength and hardness. A thick TiCN and Al2O3 coating resists flank wear, crater wear and plastic deformation, and a new edge post-treatment keeps the cutting edge reliable in interrupted cuts and unstable conditions.
Key features
- Coating 30% thicker for higher durability and longer tool life
- Gold-coloured TiN layer on the flanks makes wear easy to detect
- Ground seating face gives a larger contact area, better heat transfer and stable seating
- Chipbreaker geometry provides efficient chip breaking and evacuation for better process reliability
- Double-sided negative design for economical use of the cutting corners
Typical applications
Medium external turning and profiling of cast iron components, including nodular cast iron, in both continuous and interrupted cuts, with conditional use on steels and hardened materials.
| Brand | Dormer Pramet |
|---|---|
| ISO code | VNMG 160404-KM:T5415 |
| ANSI code | VNMG 331-KM:T5415 |
| Insert style | Double-sided negative turning insert |
| Shape | V, rhombic with 35° included angle |
| Clearance angle | N, 0° |
| Tolerance class | M |
| Insert type | G, fixing hole with chipbreaker on both faces |
| Chipbreaker | KM, medium machining of cast iron |
| Grade | T5415 |
| Material | WC-Co cemented carbide |
| Coating | MT-CVD: TiCN and Al2O3 with TiN layer |
| ISO application range | P10–P25, K10–K25, H15–H25 |
| Inscribed circle (IC) | 9.525 mm |
| Thickness (S) | 4.76 mm |
| Corner radius (RE) | 0.4 mm |
| Cutting edge length (L) | 16.6 mm |
| Fixing hole diameter (D1) | 3.81 mm |
| Machining operation | Medium |
Dimensions
| Model (ISO) | ANSI | IC (mm) | S (mm) | L (mm) | D1 (mm) | RE (mm) | Chipbreaker | Grade |
|---|---|---|---|---|---|---|---|---|
| VNMG 160404-KM:T5415 | VNMG 331-KM:T5415 | 9.525 | 4.76 | 16.6 | 3.81 | 0.4 | KM | T5415 |
Recommended starting cutting data
| ISO material group | Cutting speed vc (m/min) | Feed f (mm/rev) | Depth of cut ap (mm) |
|---|---|---|---|
| P – Steel | 190 | 0.20 | 1.2 |
| K – Cast iron | 190 | 0.20 | 1.2 |
| H – Hardened materials | 40 | 0.14 | 0.8 |
Starting values published by Dormer Pramet; adjust them to the machine and workholding. No cutting data is published for ISO M, N and S materials.
Top view: a rhombic (diamond-shaped) insert whose two cutting corners have a 35° included angle and a 0.4 mm corner radius, with a round fixing hole through the centre. Side view: a negative insert whose side faces have 0° clearance, perpendicular to the top and bottom faces, so both faces are identical and usable.
- IC (inscribed circle diameter): 9.525 mm
- L (cutting edge length): 16.6 mm
- S (insert thickness): 4.76 mm
- D1 (fixing hole diameter): 3.81 mm
- RE (corner radius): 0.4 mm
Each face carries the KM chipbreaker: a wide T-land along the cutting edge followed by a slightly positive rake face.
How to choose for your workpiece
Choose the chipbreaker and grade by workpiece material first, then match the corner radius to the operation. The table below shows where VNMG 160404-KM:T5415 fits.
| Workpiece material | Suitability |
|---|---|
| Cast iron, including nodular cast iron (K) | First choice for medium turning |
| Carbon and alloy steels of higher strength (P) | Conditionally suitable |
| Hardened and tempered materials (H) | Conditionally suitable at a much lower cutting speed |
| Stainless steel, non-ferrous metals, superalloys (M, N, S) | Not recommended; select a chipbreaker and grade made for these groups |
Corner radius
The 0.4 mm corner radius gives a finer point for detailed profiles and lower cutting forces on light cuts. For higher feeds and a stronger corner, the same KM chipbreaker and T5415 grade are also offered as VNMG 160408-KM:T5415 with a 0.8 mm corner radius.
Why T5415 for cast iron
- The thick Al2O3 layer provides wear resistance and thermal stability.
- Dormer Pramet reports up to 90% longer tool life than competitors when turning nodular cast iron with T5415.
- The edge post-treatment keeps the grade reliable even when the setup is not fully rigid.