TURNING INSERT - NEGATIVE_TNMM

Caution
Product Description
Pramet TNMM 160408E-DR:T9325 is a single-sided negative turning insert with a 60° triangular shape and the DR roughing chip-breaker. It is made in grade T9325, an MT-CVD coated, functionally graded WC-Co carbide, for medium to heavy turning of steels and stainless steels (ISO P15–P35 and M10–M30).
Designation
The model code follows the ISO 1832 indexable insert designation: T = triangular, N = 0° clearance, M = tolerance class M, M = fixing hole with chip-breaker on one face, 16 = cutting edge length, 04 = thickness 4.76 mm, 08 = corner radius 0.8 mm, E = rounded cutting edge, DR = chip-breaker, T9325 = grade. The equivalent ANSI code is TNMM 332-DR:T9325.
Compatible tool holders
Fits negative external turning holders for TN/TNM inserts of size 16, for example Pramet MTJNR holders (93° approach, multi-lock clamping) and DTGNR holders (90° approach). Always confirm the holder seat size before ordering.
Usage guidance
- Work within the recommended depth of cut of 2.5–5.3 mm. At light depths of cut a roughing chip-breaker may not control chips well; use a finishing or medium chip-breaker instead.
- Coolant is recommended; Pramet data for DR inserts in grade T9325 shows a positive effect on tool life.
- As a single-sided insert, only the 3 corners on the chip-breaker face are used; the insert must not be turned over.
- Clean the holder seat and fixing hole and tighten the clamp securely before cutting, especially for interrupted roughing.
- Supplied in boxes of 10 inserts.
Safety
Wear eye protection during turning, as chips are hot and sharp. Avoid inhaling dust from grinding carbide inserts, as it contains cobalt.
The TURNING INSERT - NEGATIVE_TNMM series from DORMER PRAMET (Pramet brand) covers the TNMM 160408E-DR:T9325 insert, ANSI code TNMM 332-DR:T9325. It is a single-sided negative insert with an equilateral triangular shape, 0° clearance angle, ISO tolerance class M and a central fixing hole, intended for external turning on conventional lathes and CNC turning centres.
The DR chip-breaker is Pramet's roughing geometry for negative inserts and is combined with rounded cutting edges for edge strength. Grade T9325 is an MT-CVD coated, functionally graded WC-Co carbide covering ISO ranges P15–P35 and M10–M30.
Key features
- Single-sided negative geometry with one chip-breaker face and 3 usable cutting corners
- DR roughing chip-breaker for large depths of cut, recommended range 2.5–5.3 mm
- Rounded (E) cutting edges for a stronger, more chipping-resistant edge
- T9325 grade with a functionally graded substrate, relatively low cobalt binder content and a thick MT-CVD coating for very good operational reliability
- Suitable for continuous and interrupted cuts at medium to higher cutting speeds
Typical applications
- Medium to heavy roughing of carbon steels, alloy steels and cast steels (ISO P)
- Roughing of stainless steels (ISO M)
- Cast iron as a secondary application
| Product type | Turning insert, negative, single-sided |
|---|---|
| Model (ISO) | TNMM 160408E-DR:T9325 |
| ANSI code | TNMM 332-DR:T9325 |
| Insert shape | T – triangular, 60° included angle |
| Clearance angle | N – 0° |
| Tolerance class | M |
| Insert type | M – with fixing hole, chip-breaker on one face |
| Cutting edge | E – rounded |
| Chip-breaker | DR (roughing) |
| Grade | T9325 |
| Substrate | Functionally graded WC-Co carbide |
| Coating | MT-CVD (black surface) |
| ISO application range | P15–P35, M10–M30 |
| Main dimensions | IC 9.525 mm, thickness 4.76 mm, corner radius 0.8 mm |
| Pack quantity | 10 pcs per box |
Dimensions of TNMM 160408E-DR:T9325 (ANSI TNMM 332-DR:T9325)
| Parameter | Symbol | mm | inch |
|---|---|---|---|
| Inscribed circle diameter | IC | 9.525 | 0.375 |
| Cutting edge length | L | 16.5 | 0.65 |
| Insert thickness | S | 4.76 | 0.187 |
| Corner radius | RE | 0.8 | 0.031 |
| Fixing hole diameter | D1 | 3.81 | 0.15 |
| Depth of cut | APMN–APMX | 2.5–5.3 | 0.098–0.209 |
Shape and main dimensions of TNMM 160408E-DR:T9325, described in words:
- Outline: equilateral triangle with a 60° included angle at each of the 3 corners, each corner rounded to a corner radius (RE) of 0.8 mm.
- Size: inscribed circle diameter (IC) 9.525 mm, cutting edge length (L) 16.5 mm.
- Thickness (S): 4.76 mm. The side faces are perpendicular to the top face (0° clearance, negative insert); clearance is created by the negative inclination of the tool holder seat.
- Top face: DR chip-breaker running along the cutting edges, with rounded cutting edges. The bottom face is the plain seating face (single-sided insert).
- Centre: cylindrical fixing hole with a diameter (D1) of 3.81 mm for clamping in negative turning holders.
Choosing the right insert for the workpiece material
| Workpiece material (ISO group) | T9325 suitability | Selection notes |
|---|---|---|
| Steel and cast steel (P) | Excellent, P15–P35 | First choice for general and heavy roughing; the DR chip-breaker suits large depths of cut |
| Stainless steel (M) | Excellent, M10–M30 | For lighter cuts, consider Pramet stainless-steel chip-breakers such as NM or NMR |
| Cast iron (K) | Acceptable | For high-volume cast iron turning, a dedicated cast iron grade gives better tool life |
Choosing the chip-breaker by operation
- NF: finishing to medium turning
- NM: medium turning
- NMR: medium turning to roughing
- RM: semi-roughing and roughing
- DR: roughing with large depths of cut (this insert)
Single-sided TNMM or double-sided TNMG?
Double-sided TNMG inserts have chip-breakers on both faces and offer 6 cutting corners, which is economical for finishing and medium turning. Single-sided TNMM inserts such as this DR type use one face only (3 corners) and are intended for roughing, where a dedicated roughing chip-breaker is the priority.