TURNING INSERT - NEGATIVE_TNMG

Caution
Product Description
Double-sided negative triangular turning insert (TNMG) from Dormer Pramet, combining the KM chipbreaker with the MT-CVD coated carbide grade T5415. It is the first choice for medium turning of cast irons, especially nodular cast iron, and can also be used conditionally on steels and hard materials.
Grade T5415
T5415 is a highly productive MT-CVD grade designed primarily for turning nodular cast iron and for machining hardened and tempered materials. It can also be used for turning common carbon and alloy steels with higher strength and hardness. A new post-treatment method makes it suitable for operations with unstable cutting conditions, and Dormer Pramet recommends it as the first choice for most turning operations in high-productivity production.
Coating structure: adhesive TiN layer, abrasion-resistant TiCN layer, abrasion- and heat-resistant Al2O3 layer and a gold-coloured TiN layer on the flanks, applied to a WC-Co carbide substrate with a ground seating face. The coating is 30% thicker for enhanced durability.
KM chipbreaker
The KM chipbreaker is versatile and the first choice for medium machining of cast irons, and is conditionally suitable for steels and hard materials. It is designed for medium to semi-rough machining in continuous and interrupted cuts; in the TNMG shape it is positioned as an economical insert for light to medium cuts. Application range of the KM chipbreaker: feed 0.15–0.55 mm/rev, depth of cut 0.4–4.5 mm.
Usage notes
- Insert designation and dimensional tolerances follow ISO, tolerance class M.
- Mount in negative turning holders designed for TNMG 1604 inserts.
- The cutting data in the specification table are starting values. Adjust them to machine stability, workpiece hardness and tool overhang; the Dormer Pramet Machining Calculator app can be used for further calculations.
- Check the gold-coloured flanks regularly: wear shows clearly as the TiN layer is removed, making it easy to decide when to index to a new cutting edge.
- Make sure the insert seat is clean and the insert is clamped securely before machining, and wear eye protection, as chips and carbide fragments can be ejected at high speed.
The Dormer Pramet TNMG 160404-KM:T5415 is a double-sided negative turning insert with a 60° triangular shape, a 9.525 mm inscribed circle, 4.76 mm thickness and a 0.4 mm corner radius, manufactured to ISO tolerance class M. It pairs the KM chipbreaker, engineered specifically for cast iron (ISO K group materials), with T5415, a highly productive MT-CVD coated WC-Co carbide grade from the Dormer Pramet 2025 new turning products.
Key features
- KM chipbreaker with a slightly positive rake angle that reduces cutting forces, heat and wear for smooth, consistent cuts.
- Stable, wide T-land that increases edge stability for reliable results in both continuous and interrupted cuts.
- Advanced chipbreaker geometry for efficient chip breaking and evacuation, improving process reliability and reducing machine downtime.
- Thick MT-CVD coating of TiCN and Al2O3 that resists flank wear, crater wear and plastic deformation for extended tool life.
- New post-treatment process that stabilises the cutting edge, giving reliable performance even in unstable working conditions.
- Gold-coloured TiN coating on the flanks for easy wear detection, plus a ground seating face for a larger contact area, better heat transfer and secure seating.
Applications
The main application is medium turning of cast irons, including nodular (ductile) cast iron. The T5415 grade is also designed for hardened and tempered materials and can be used for turning carbon and alloy steels with higher strength and hardness. In a Dormer Pramet turning test on nodular cast iron EN-GJS-500-7 (165 HB), T5415 achieved up to 90% longer tool life than competitor grades.
| Brand | Dormer Pramet |
|---|---|
| Product type | Negative turning insert, double-sided |
| Insert shape | Triangle (T), 60° |
| Clearance angle | 0° (N) |
| Tolerance class | ISO class M |
| Insert type | G: fixing hole, chipbreaker on both faces |
| Chipbreaker | KM: slightly positive rake angle, stable wide T-land |
| Grade | T5415 (MT-CVD coated) |
| Substrate | WC-Co carbide |
| Coating | TiN, TiCN, Al2O3, gold-coloured TiN on the flanks |
| ISO application range | P10–P25, K10–K25, H15–H25 |
| Dimensions (TNMG 160404-KM:T5415) | IC 9.525 mm, L 16.50 mm, S 4.76 mm, D1 3.81 mm, RE 0.4 mm |
| ANSI designation | TNMG 331-KM:T5415 |
| Operation | Medium turning, continuous and interrupted cuts |
Dimensions
| Order code | RE (mm) | IC (mm) | L (mm) | S (mm) | D1 (mm) |
|---|---|---|---|---|---|
| TNMG 160404-KM:T5415 | 0.4 | 9.525 | 16.50 | 4.76 | 3.81 |
| TNMG 160408-KM:T5415 | 0.8 | 9.525 | 16.50 | 4.76 | 3.81 |
| TNMG 160412-KM:T5415 | 1.2 | 9.525 | 16.50 | 4.76 | 3.81 |
| TNMG 220408-KM:T5415 | 0.8 | 12.700 | 22.00 | 4.76 | 5.16 |
| TNMG 220412-KM:T5415 | 1.2 | 12.700 | 22.00 | 4.76 | 5.16 |
Starting cutting data: vc (m/min) / f (mm/rev) / ap (mm)
| Order code | P: Steel | K: Cast iron | H: Hard materials |
|---|---|---|---|
| TNMG 160404-KM:T5415 | 225 / 0.20 / 1.6 | 225 / 0.20 / 1.6 | 45 / 0.14 / 0.8 |
| TNMG 160408-KM:T5415 | 235 / 0.30 / 1.6 | 235 / 0.30 / 1.6 | 50 / 0.21 / 0.8 |
| TNMG 160412-KM:T5415 | 225 / 0.40 / 1.6 | 225 / 0.40 / 1.6 | 45 / 0.28 / 0.8 |
| TNMG 220408-KM:T5415 | 230 / 0.30 / 2.1 | 230 / 0.30 / 2.1 | 45 / 0.21 / 0.8 |
| TNMG 220412-KM:T5415 | 215 / 0.40 / 2.1 | 215 / 0.40 / 2.1 | 45 / 0.28 / 0.8 |
Source: Dormer Pramet New Products 2025 catalogue. Values are starting values for continuous and interrupted cuts. No starting values are published for ISO M, N and S materials with this grade and chipbreaker.
Equilateral triangular insert with 60° corner angles and a 0° clearance angle on all sides (negative insert), so both the top and bottom faces can be used for cutting. A cylindrical fixing hole (D1) runs through the centre of the insert, and the KM chipbreaker is formed on both faces.
Dimension symbols: IC = inscribed circle diameter, L = cutting edge length, S = insert thickness, D1 = fixing hole diameter, RE = corner radius.
TNMG 160404-KM:T5415: IC 9.525 mm, L 16.50 mm, S 4.76 mm, D1 3.81 mm, RE 0.4 mm.
ISO designation: T = triangular 60°, N = 0° clearance angle, M = tolerance class M, G = fixing hole with chipbreaker on both faces, 16 = cutting edge length, 04 = thickness 4.76 mm, 04 = corner radius 0.4 mm.
Choosing the right TNMG insert in grade T5415
- Medium turning of cast iron: TNMG with the KM chipbreaker (this series) is the first choice.
- Roughing of cast iron: choose the robust KR chipbreaker with a wide T-land, for example TNMG 160408E-KR:T5415.
- Cast iron without a chipbreaker: the flat TNMA 160412:T5415 insert with a neutral rake angle is designed for medium machining of cast irons.
Choosing the corner radius
- RE 0.4 mm (TNMG 160404-KM:T5415): lower cutting forces for light to medium cuts, starting feed 0.20 mm/rev.
- RE 0.8 mm (TNMG 160408-KM:T5415): general-purpose choice, starting feed 0.30 mm/rev.
- RE 1.2 mm (TNMG 160412-KM:T5415): stronger corner for higher feeds, starting feed 0.40 mm/rev.
Workpiece material guide
- Cast iron, including nodular cast iron (ISO K10–K25): primary application.
- Hardened and tempered materials (ISO H15–H25): use a much lower cutting speed, for example a starting value of 45 m/min for TNMG 160404-KM:T5415.
- Carbon and alloy steels (ISO P10–P25): conditionally suitable with the KM chipbreaker.
- Stainless steels (ISO M), non-ferrous metals (ISO N) and heat-resistant superalloys (ISO S): select a different grade and chipbreaker.