TURNING INSERT - NEGATIVE_TNMA

Caution
Product Description
Dormer Pramet TNMA 160404:T5305 is a double-sided negative triangular turning insert with flat rake faces (no chipbreaker), a 0.4 mm corner radius and a central fixing hole. Grade T5305 is an MT-CVD coated carbide with an Al2O3 top layer, made for fine to medium turning of cast irons (ISO K01-K15) at high cutting speeds.
ISO designation (ISO 1832)
| T | Triangular shape, 60° included angle |
|---|---|
| N | Clearance angle 0° (negative insert) |
| M | Tolerance class M |
| A | Cylindrical fixing hole, no chipbreaker |
| 16 | Cutting edge length 16.5 mm |
| 04 | Insert thickness 4.76 mm |
| 04 | Corner radius 0.4 mm |
| T5305 | Dormer Pramet grade (MT-CVD coated carbide) |
Application
- Primary workpiece group: ISO K - cast iron (iron-carbon alloys with more than 2% carbon), application range K01-K15.
- Secondary workpiece group: ISO H - hardened and treated materials, application range H05-H15.
- Machining type: fine to medium machining (finishing to semi-roughing), continuous to slightly interrupted cut.
- Recommended for high cutting speeds where abrasion resistance is the main requirement.
Usage notes
- Use with negative ISO toolholders and boring bars that have a TN 16 insert seat, for example MTJN, DTGN, PTGN or DTFN types.
- The rake face has no chipbreaker, so this insert works best on short-chipping materials such as grey cast iron. For long-chipping steels, choose an insert with a chipbreaker.
- Clean the insert seat and shim before clamping. Index to a fresh corner before flank wear becomes excessive.
- Set cutting data from the Dormer Pramet catalogue or Machining Calculator according to the workpiece material, the machine and the stability of the setup.
- Wear safety glasses while machining, because cast iron produces fine, abrasive chips and dust.
The TNMA 160404:T5305 from Dormer Pramet is an ISO negative turning insert in the classic TN.. triangular shape. It is double-sided and has a 0° clearance angle, ISO tolerance class M and a cylindrical fixing hole. It has a flat (zero-rake) top face without a chipbreaker and rounded cutting edges. With a 9.525 mm inscribed circle, 4.76 mm thickness and a 0.4 mm corner radius, it is intended for fine to medium machining of cast irons.
Key features
- Double-sided negative design: 6 usable cutting corners (3 per side), so each insert lasts longer.
- The flat rake face and rounded cutting edge give a strong, stable edge for cast irons and other short-chipping materials.
- Grade T5305: fine-grained WC-Co substrate with a low cobalt content.
- Thick MT-CVD coating with an Al2O3 layer on the surface and a special post-coating finish.
- Highest abrasion resistance of the Pramet 5300 grade series, suitable for high cutting speeds.
- Main application ISO K01-K15 (cast iron); secondary application H05-H15 (hardened materials).
Typical applications
- External turning and facing of grey cast iron parts, in continuous to slightly interrupted cuts.
- Finishing to semi-roughing on CNC and conventional lathes using toolholders with a TN 16 insert seat.
- Productive machining of treated and hardened materials as a secondary application.
| Brand | Dormer Pramet |
|---|---|
| Product name (ISO) | TNMA 160404:T5305 |
| Ordering code (ANSI) | TNMA 331:T5305 |
| EDP number | 6755885 |
| Insert type | Negative turning insert, double-sided |
| Insert shape | T - triangular, 60° included angle |
| Clearance angle | N - 0° |
| Tolerance class | M |
| Chipbreaker | None (flat rake face, rounded cutting edge) |
| Fixing | Cylindrical fixing hole |
| Insert size code | 16 |
| Cutting edge length (L) | 16.5 mm |
| Inscribed circle diameter (IC) | 9.525 mm |
| Insert thickness (S) | 4.76 mm |
| Corner radius (RE) | 0.4 mm |
| Fixing hole diameter (D1) | 3.81 mm |
| Depth of cut (ap) | 0.4 - 4.8 mm |
| Substrate | WC-Co carbide, fine-grained, low cobalt |
| Grade / coating | T5305, MT-CVD with Al2O3 top layer, black surface |
| ISO application range | K01-K15 (main), H05-H15 (secondary) |
| Product name (ISO) | ANSI code | EDP number | Inscribed circle IC (mm) | Thickness S (mm) | Corner radius RE (mm) | Hole diameter D1 (mm) | Cutting edge length L (mm) | Min. depth of cut ap (mm) | Max. depth of cut ap (mm) | Grade |
|---|---|---|---|---|---|---|---|---|---|---|
| TNMA 160404:T5305 | TNMA 331:T5305 | 6755885 | 9.525 | 4.76 | 0.4 | 3.81 | 16.5 | 0.4 | 4.8 | T5305 |
Shape and dimensions of TNMA 160404:T5305 (no drawing image available):
- Outline: equilateral triangle with 60° corners. The insert is double-sided, with identical top and bottom faces.
- Inscribed circle diameter (IC): 9.525 mm.
- Cutting edge length (L): 16.5 mm.
- Insert thickness (S): 4.76 mm.
- Corner radius (RE): 0.4 mm on each of the 3 corners.
- Fixing hole: cylindrical through-hole in the centre, diameter (D1) 3.81 mm.
- Side faces: 0° clearance, perpendicular to the top and bottom faces. The working clearance comes from the negative inclination of the toolholder.
- Rake faces: flat on both sides with no chipbreaker. The cutting edges are rounded.
How to choose the right TN.. insert
- Cast iron, finishing to semi-roughing: TNMA 160404:T5305 - the small 0.4 mm corner radius keeps cutting forces low for light depths of cut and fine part details.
- Cast iron, heavier cuts or a stronger edge: choose a larger corner radius in the same grade, such as TNMA 160408:T5305 (0.8 mm) or TNMA 160412:T5305 (1.2 mm).
- Cast iron where chip control is needed: choose TNMG inserts in grade T5305 with the M chipbreaker (fine to heavy machining) or the RM chipbreaker (medium to heavy machining).
- Steel: choose a steel grade with a chipbreaker, for example TNMG 160404E-M:T9325 (ISO P15-P35).
Corner radius selection tip
A smaller corner radius reduces radial cutting forces and vibration, so it suits finishing and slender parts. A larger radius gives a stronger edge and allows a higher feed, but it needs a more stable setup.