TURNING INSERT - HEAVY DUTY AND RAILWAY_SNMX

Caution
Product Description
Dormer Pramet SNMX 251224S-SR:6630 is a special design negative square turning insert with a 25.4 mm inscribed circle, 12 mm thickness and 2.4 mm corner radius. Its SR chipbreaker and MT-CVD coated grade 6630 are designed for roughing to heavy roughing of steels and stainless steels in heavy duty and railway applications.
General Information
- Manufacturer: Dormer Pramet (Pramet brand), produced in the Czech Republic.
- Insert designation according to the ISO code system: S = square shape, N = 0° clearance, M = tolerance class, X = special design.
- Application range classified according to ISO 513: P15-P35 (steel) and M10-M30 (stainless steel).
- Coolant: very positive effect on tool life, use of coolant is recommended.
Usage Guidance
- Use within the recommended depth of cut of 5 - 16 mm and feed of 0.70 - 1.60 mm/rev.
- Mount in a rigid toolholder with a seat for SNMX 2512 size inserts and check the insert clamping before machining.
- Ensure a stable machine set-up and workpiece clamping, as this insert is designed for heavy cutting loads.
- Index to a new corner or replace the insert when wear or edge chipping is observed.
- Carbide inserts have sharp edges and are brittle; handle with care and wear safety glasses.
Overview
The Dormer Pramet SNMX 251224S-SR:6630 is a special design negative turning insert from the heavy duty and railway range. It has a square (S) shape, 0° clearance (N), ISO tolerance class M, an inscribed circle diameter of 25.4 mm, a thickness of 12 mm and a corner radius of 2.4 mm. The SR chipbreaker combines rounded cutting edges with a facet, a geometry intended for the high cutting forces of heavy turning.
Key Features
- Square negative insert with 25.4 mm inscribed circle and 25.4 mm cutting edge length
- Robust 12 mm thick body with a 9.17 mm fixing hole
- SR chipbreaker with rounded cutting edges and a facet
- Grade 6630: MT-CVD coating on a functionally graded WC-Co carbide substrate
- ISO application range P15-P35 and M10-M30
- Working range: depth of cut 5 - 16 mm, feed 0.70 - 1.60 mm/rev
Applications
Used for roughing to heavy roughing of structural steels and stainless steels, including heavy to extra heavy turning of steel components. Main application materials are steel, cast steel and stainless steel; cast iron is an additional application.
| Item | Specification |
|---|---|
| Brand | Dormer Pramet |
| Product code | SNMX 251224S-SR:6630 |
| Insert type | Special design negative turning insert |
| Insert shape | S - square (90°) |
| Clearance angle | N - 0° |
| Tolerance class | M (ISO) |
| Inscribed circle diameter (IC) | 25.4 mm |
| Cutting edge length (L) | 25.4 mm |
| Insert thickness (S) | 12 mm |
| Corner radius (RE) | 2.4 mm |
| Fixing hole diameter (D1) | 9.17 mm |
| Chipbreaker | SR (rounded cutting edges with facet) |
| Grade | 6630 |
| Substrate | Functionally graded WC-Co carbide |
| Coating | MT-CVD |
| ISO application range | P15-P35, M10-M30 |
| Machining operation | Roughing to heavy roughing |
| Packing unit | 10 pcs |
| Product code | Grade | Chipbreaker | IC (mm) | L (mm) | S (mm) | RE (mm) | D1 (mm) | ap (mm) | f (mm/rev) | ISO range |
|---|---|---|---|---|---|---|---|---|---|---|
| SNMX 251224S-SR:6630 | 6630 | SR | 25.4 | 25.4 | 12 | 2.4 | 9.17 | 5 - 16 | 0.70 - 1.60 | P15-P35, M10-M30 |
Shape
Square (S) indexable insert with four corners of 90° each. Seen from the top it is a square with a central fixing hole. Seen from the side it is a negative insert with 0° clearance (N), meaning the flank faces are perpendicular to the top and bottom faces.
Dimensions
- Inscribed circle diameter (IC): 25.4 mm
- Cutting edge length (L): 25.4 mm
- Insert thickness (S): 12 mm
- Corner radius (RE): 2.4 mm
- Fixing hole diameter (D1): 9.17 mm
The rake face carries the SR chipbreaker with rounded cutting edges and a facet.
About Grade 6630
- Functionally gradient carbide substrate with a relatively low content of cobalt binder phase
- Highly versatile grade with very good operational reliability
- Suitable for medium and higher cutting speeds
- Suitable for both continuous and interrupted cuts
Choosing a Grade in the SNMX 251224S-SR Range
| Grade | Coating / substrate | ISO range | Recommended use |
|---|---|---|---|
| 6630 | MT-CVD, functionally graded WC-Co carbide | P15-P35, M10-M30 | Roughing to heavy roughing of structural steels and stainless steels |
| T9335 | MT-CVD, functionally graded WC-Co carbide | P20-P45 | Heavy to extra heavy machining of steels |
| T8345 | PVD, fine grained WC-Co carbide | P30-P50 | Heavy to extra heavy machining of steels |
Choose 6630 when the same insert must handle both steels and stainless steels. For steel-only heavy roughing where more edge toughness is needed, grades with a higher P range such as T9335 or T8345 can be considered.