TURNING INSERT - NEGATIVE_SNMM

Caution
Product Description
Pramet SNMM 120408E-NR2:T7325 is a single-sided negative square turning insert from Dormer Pramet with the NR2 chip breaker and rounded cutting edges. Made in grade T7325, an MT-CVD coated functionally graded WC-Co carbide within ISO range M10-M25, it is designed for medium to extra heavy machining of stainless steel.
Designation of SNMM 120408E-NR2:T7325 according to ISO 1832
- S - square insert shape (90°)
- N - 0° clearance angle (negative insert)
- M - tolerance class M
- M - insert with fixing hole and chip breaker on one side
- 12 - cutting edge length 12.7 mm
- 04 - insert thickness 4.76 mm
- 08 - corner radius 0.8 mm
- E - rounded cutting edge
- NR2 - Pramet chip breaker for medium to extra heavy machining
- T7325 - Pramet MT-CVD coated grade, ISO M10-M25
Usage notes
- Mount in negative-type ISO turning toolholders designed for SNMM/SNMG 1204 size inserts with a thickness of 4.76 mm.
- Coolant is recommended: Dormer Pramet data for grade T7325 with the NR2 chip breaker shows a positive effect on tool life.
- This is a single-sided insert: only the corners on the chip breaker side are used, and the insert must not be turned over in the pocket.
- Before machining, clean the insert seat and shim and make sure the clamp is tightened correctly, especially for heavy cuts.
- Take cutting speed, feed and depth of cut from the current Dormer Pramet catalogue or online tool selector for the specific workpiece material.
- Wear eye protection when machining; turning produces hot, sharp chips.
The Pramet SNMM 120408E-NR2:T7325 (ANSI code SNMM 432-NR2:T7325) is an ISO negative turning insert in the square SN.. shape, manufactured by Dormer Pramet. It has a 12.7 mm inscribed circle, 4.76 mm thickness, 0.8 mm corner radius and indexing accuracy to ISO tolerance class M. The NR2 chip breaker is formed on one side only and has rounded cutting edges, giving a strong cutting edge for medium to extra heavy turning.
Key features
- Square insert with 90° corners and 0° clearance, used in negative-type turning toolholders
- Single-sided NR2 chip breaker with rounded cutting edges for medium to extra heavy machining
- Grade T7325: MT-CVD coating on a functionally graded WC-Co carbide substrate, ISO application range M10-M25
- T7325 is presented by Dormer Pramet as one of its most universal turning grades, developed especially for stainless steel with an optimal balance between wear resistance and performance reliability
- Central fixing hole of 5.16 mm diameter for clamping in standard ISO toolholders
Typical applications
- External turning and facing of stainless steels (ISO M material group)
- Medium to extra heavy roughing where a strong, stable cutting edge is required
- Use on CNC and conventional lathes in general engineering
| Item | Specification |
|---|---|
| Brand | Dormer Pramet (Pramet) |
| Product code (ISO) | SNMM 120408E-NR2:T7325 |
| Product code (ANSI) | SNMM 432-NR2:T7325 |
| Insert type | Negative turning insert, single-sided |
| Insert shape | S - square, 90° |
| Clearance angle | N - 0° |
| Tolerance class | M |
| Chip breaker | NR2, rounded cutting edges |
| Inscribed circle diameter (IC) | 12.7 mm |
| Insert thickness (S) | 4.76 mm |
| Corner radius (RE) | 0.8 mm |
| Cutting edge length (L) | 12.7 mm |
| Fixing hole diameter (D1) | 5.16 mm |
| Grade | T7325 |
| Substrate | Functionally graded WC-Co carbide |
| Coating | MT-CVD |
| ISO application range | M10-M25 |
| Workpiece material | Stainless steel |
| Operation range | Medium to extra heavy machining |
| Product code (ISO) | ANSI code | Chip breaker | Grade | IC (mm) | S (mm) | RE (mm) | L (mm) | D1 (mm) |
|---|---|---|---|---|---|---|---|---|
| SNMM 120408E-NR2:T7325 | SNMM 432-NR2:T7325 | NR2 | T7325 | 12.7 | 4.76 | 0.8 | 12.7 | 5.16 |
Square negative turning insert (ISO shape S) with 90° corners and 0° clearance angle. Seen from above, the four equal sides each have a cutting edge length L of 12.7 mm, every corner has a corner radius RE of 0.8 mm, and the inscribed circle diameter IC is 12.7 mm.
- Side view: parallel top and bottom faces, insert thickness S of 4.76 mm, side faces at 90° to the top face (0° clearance).
- Centre: cylindrical through-hole D1 of 5.16 mm for clamping.
- Top face: NR2 chip breaker along the cutting edges; the bottom face is flat and serves as the seating face (single-sided design).
- Cutting edges: rounded edge preparation, indicated by the letter E in the product code.
Choosing a Pramet square insert by workpiece and operation
| Workpiece / operation | Insert | Notes |
|---|---|---|
| Stainless steel, medium to extra heavy machining | SNMM 120408E-NR2:T7325 | This product. Single-sided, MT-CVD, ISO M10-M25 |
| Steel and stainless steel, medium to extra heavy machining | SNMM 120408E-NR2:T9325 | Same NR2 geometry, MT-CVD grade, ISO P15-P35 and M10-M30 |
| Steel and stainless steel, medium to extra heavy machining | SNMM 120408E-NR2:T8430 | Same NR2 geometry, PVD coated fine-grain carbide, ISO P25-P40 and M20-M35 |
| Steel, medium to extra heavy machining | SNMM 120408E-OR:T9335 | Single-sided OR chip breaker, MT-CVD grade, ISO P20-P45 |
| Stainless steel, medium to heavy machining | SNMG 120408-NRM:T7325 | Double-sided NRM chip breaker, grade T7325 |
| Stainless steel, fine to heavy machining | SNMG 120408E-NMR:T7325 | Double-sided NMR chip breaker, grade T7325 |
As a general guide, a single-sided SNMM insert is chosen when edge strength and large depths of cut are the priority, while a double-sided SNMG insert offers twice as many cutting corners for lighter, more economical cuts.