TURNING INSERT - NEGATIVE_SNMA

Caution
Product Description
Square, double-sided negative turning insert SNMA 120408:T5010 from Dormer Pramet, made in grade T5010 with a multilayer MT-CVD coating (TiCN, Al2O3). The flat insert has no chipbreaker and a 0.8 mm corner radius. It is designed for fine to semi-rough turning of cast iron, and the manufacturer also gives cutting data for hardened materials.
- The insert designation follows the ISO 1832 code system. The ANSI equivalent is SNMA 432:T5010.
- Work materials recommended by the manufacturer: KK – cast iron, meaning castings of iron-carbon alloys with more than 2% carbon; HH – hardened materials, meaning engineering metals harder than 45 HRC.
- Fits negative turning toolholders and boring bars with an SN.. 12 insert seat (Dormer Pramet clamping systems ISO P, M and D).
- Grade T5010 is intended for stable cutting conditions. Use a rigid setup and keep tool overhang as short as possible.
- Cutting data are starting values. Adjust them to suit the machine, workpiece and setup.
- When ordering, use the full insert code including the grade after the colon, e.g. SNMA 120408:T5010.
- Clean the insert seat and tighten the clamp correctly before machining. Wear eye protection and use machine guards, because cast iron produces fine chips and dust.
The Dormer Pramet SNMA 120408:T5010 is a square negative turning insert with 0° clearance, a cylindrical fixing hole and flat rake faces with no chipbreaker, so both sides of the insert can be used. It belongs to the Pramet T50 line, an economical range of grades developed as a reliable, cost-effective solution for turning cast iron that also helps reduce costs and inventory.
Key features
- Grade T5010 combines a hard substrate with a thick multilayer MT-CVD coating (TiCN, Al2O3) finished with a new post-treatment process.
- The coating resists flank wear well, giving long tool life when turning cast iron.
- The grade resists both physical and chemical wear, so it can also be used on hardened and tempered materials and on higher-strength steels.
- Rounded cutting edge with a neutral rake angle and no T-land.
- Intended for high productivity under stable cutting conditions.
Typical applications
- Fine machining to semi-roughing of cast iron, in continuous to lightly interrupted cuts.
- Turning of hardened materials where the manufacturer provides cutting data.
- Cast components for machinery and automotive parts.
| Brand | Dormer Pramet |
|---|---|
| Product type | Negative turning insert, square, double-sided |
| ISO code | SNMA 120408:T5010 |
| ANSI code | SNMA 432:T5010 |
| Clearance angle | N (0°) |
| Insert type | A – cylindrical fixing hole, no chipbreaker |
| Cutting edge | Rounded, neutral rake angle, no T-land |
| Grade | T5010 (Pramet T50 line) |
| Material | Coated carbide |
| Coating | Multilayer MT-CVD (TiCN, Al2O3) |
| Substrate | Hard FGM substrate |
| Grade application range | P05–P15, K01–K15, H05–H15 |
| Application | Fine machining to semi-roughing of cast iron; continuous to lightly interrupted cuts |
| Inscribed circle (IC) | 12.7 mm |
| Cutting edge length (L) | 12.7 mm |
| Thickness (S) | 4.76 mm |
| Fixing hole (D1) | 5.16 mm |
| Corner radius (RE) | 0.8 mm |
| Toolholder seat | SN.. 12 (negative clamping systems ISO P, M, D) |
This table lists Dormer Pramet SNMA turning inserts in grade T5010 with the manufacturer's starting values for cutting speed (vc), feed (f) and depth of cut (ap). K = cast iron, H = hardened materials.
| Model | IC (mm) | Thickness S (mm) | Hole D1 (mm) | Edge length L (mm) | Corner radius RE (mm) | K vc (m/min) | K f (mm/rev) | K ap (mm) | H vc (m/min) | H f (mm/rev) | H ap (mm) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNMA 120408:T5010 | 12.700 | 4.76 | 5.16 | 12.70 | 0.8 | 220 | 0.20 | 4.0 | 45 | 0.14 | 0.5 |
| SNMA 120412:T5010 | 12.700 | 4.76 | 5.16 | 12.70 | 1.2 | 205 | 0.30 | 4.0 | 40 | 0.21 | 0.5 |
| SNMA 120416:T5010 | 12.700 | 4.76 | 5.16 | 12.70 | 1.6 | 195 | 0.35 | 4.0 | 40 | 0.25 | 0.5 |
| SNMA 190616:T5010 | 19.050 | 6.35 | 7.94 | 19.05 | 1.6 | 185 | 0.40 | 6.0 | 35 | 0.28 | 0.5 |
These are starting values only. Use the Dormer Pramet Machining Calculator app for further calculations.
Plan view: a square insert with four equal sides, a rounded corner at each corner and a cylindrical fixing hole in the centre. Side view: a flat plate with 0° clearance, with the side faces perpendicular to the top and bottom faces. Both faces are flat, with no chipbreaker.
- Inscribed circle diameter (IC): 12.7 mm
- Cutting edge length (L): 12.7 mm
- Insert thickness (S): 4.76 mm
- Fixing hole diameter (D1): 5.16 mm
- Corner radius (RE): 0.8 mm
- Clearance angle: 0°
Reading the code SNMA 120408:T5010
| Symbol | Meaning |
|---|---|
| S | Square insert shape |
| N | 0° clearance angle (negative insert) |
| M | Tolerance class M |
| A | Cylindrical fixing hole, no chipbreaker |
| 12 | Cutting edge length 12.7 mm |
| 04 | Thickness 4.76 mm |
| 08 | Corner radius 0.8 mm |
| T5010 | Grade |
How to choose
- Grade: T5010 (K01–K15) is the wear-resistant choice for high productivity under stable cutting conditions. For unfavourable conditions or interrupted cuts, the T50 line also offers T5025 (K15–K35), which combines an optimized coating with a tough substrate.
- Corner radius: SNMA 120408, with a 0.8 mm radius, gives lower cutting forces. SNMA 120412 (1.2 mm) and SNMA 120416 (1.6 mm) accept higher feeds, as the cast iron starting feeds of 0.20, 0.30 and 0.35 mm/rev show.
- Chip control: flat .NMA inserts work best on short-chipping cast iron. Where chip breaking is needed, choose a T50 insert with an RK or RP chipbreaker for semi-roughing to roughing.