MILLING INSERT - SQUARE SHOULDER_LNUX 40,LN.X 50

Caution
Product Description
Pramet LNMX 501432E:T9425 is a double-sided, negative rectangular carbide insert from the LNUX 40, LN.X 50 design family, made for heavy rough machining in continuous to heavy interrupted cuts. It combines a 3.2 mm corner radius, 14.0 mm thickness and a maximum depth of cut of 36.0 mm with the MT-CVD coated T9425 grade for steel and cast iron.
Reading the ISO Code (ISO 1832)
- L – rectangular insert shape
- N – 0° clearance angle (negative insert)
- M – tolerance class M
- X – special design
- 50 – insert size 50
- 14 – thickness 14.0 mm
- 32 – corner radius 3.2 mm
- E – rounded cutting edge
- T9425 – Pramet grade
Workpiece Materials
| ISO group | Material | Suitability |
|---|---|---|
| P | Steel and cast steel (alloy content up to 10%, hardness below 45 HRC) | Primary use |
| K | Cast iron (iron-carbon alloys with more than 2% carbon) | Primary use |
About Grade T9425
T9425 is Dormer Pramet's new MT-CVD turning grade, launched in 2026. Its coating is built from a TiN adhesion layer, a wear-resistant TiCN layer and a fine-structured, heat-resistant α-Al2O3 layer on a hard, functionally graded substrate. A gold TiN layer on the flank faces makes wear easy to detect, and a new edge post-treatment improves cutting-edge stability.
Usage Notes
- Use only in tool holders or cartridges whose seat is specified for LN.X 50 inserts, and check the holder data before ordering.
- Heavy roughing creates high cutting forces: use a rigid machine, keep tool overhang short and clamp the workpiece securely.
- Clean the insert seat and check it for damage each time the insert is indexed or turned over.
- Start from the cutting data recommended by Dormer Pramet for grade T9425, then adjust to suit the machine and workpiece.
- Wear eye protection; chips from heavy roughing are hot and sharp.
Overview
LNMX 501432E:T9425 (product number 8985852) is a heavy-duty indexable insert from the Pramet range of Dormer Pramet. The manufacturer describes it as a double-sided negative turning insert, L-shape (rectangular), size 50, designed for heavy rough machining with continuous to heavy interrupted cuts. The insert has no chipbreaker and belongs to the LNUX 40, LN.X 50 insert design.
Key Features
- Double-sided negative design: the cutting edges on both faces of the insert can be used.
- Large, rigid body with a 50.8 mm main cutting edge, 25.4 mm width and 14.0 mm thickness for stability under high cutting loads.
- 3.2 mm corner radius and rounded (honed) cutting edges for a strong edge in roughing.
- Maximum depth of cut of 36.0 mm.
- T9425 grade: a hard, functionally graded carbide substrate with MT-CVD coating, including a wear-resistant TiCN layer and a fine-structured, heat-resistant α-Al2O3 layer.
- Gold TiN coating on the flank faces makes wear easy to see, while edge post-treatment and a polished top surface support stable cutting.
Typical Applications
- Heavy rough machining of steel and cast steel (ISO P) and cast iron (ISO K).
- Heavy-duty and railway machining, and metallurgy work such as bar peeling, where Pramet uses the LNMX 50 and LNUX 40 insert types.
- Continuous cuts through to heavy interrupted cuts.
| Brand | Dormer Pramet (Pramet) |
|---|---|
| Ordering code | LNMX 501432E:T9425 |
| Product number (EDP) | 8985852 |
| Product family | LNMX 50 |
| Insert design | LNUX 40, LN.X 50 |
| Insert type | Double-sided, negative (manufacturer classification: turning insert) |
| Shape | L – rectangular, 90° corners |
| Chipbreaker | None |
| Grade | T9425 |
| Substrate | Functionally graded carbide |
| Coating | MT-CVD (TiCN + α-Al2O3), gold TiN on flank faces |
| Corner radius (RE) | 3.2 mm (0.126 inch) |
| Thickness (S) | 14.0 mm (0.551 inch) |
| Max. depth of cut (APMX) | 36.0 mm (1.417 inch) |
| Workpiece materials | P – steel and cast steel; K – cast iron |
| Ordering code | Product no. | Grade | Main edge length (mm) | Width (mm) | Thickness S (mm) | Corner radius RE (mm) | Hole dia. (mm) | Max. depth of cut APMX (mm) |
|---|---|---|---|---|---|---|---|---|
| LNMX 501432E:T9425 | 8985852 | T9425 | 50.8 | 25.4 | 14.0 | 3.2 | 6.35 | 36.0 |
Rectangular (ISO shape L) indexable insert with 90° corners and a cylindrical clamping hole through the centre. Both faces are plain with no chipbreaker, and the insert can be used on both sides.
- Main cutting edge length: 50.8 mm
- Width: 25.4 mm
- Thickness (S): 14.0 mm
- Corner radius (RE): 3.2 mm
- Clamping hole diameter: 6.35 mm
- Clearance angle: 0° (negative insert)
- Cutting edge: rounded (honed), ISO tolerance class M
How to Choose
Choose the LNMX 501432E geometry when you need a large, very strong cutting edge for heavy rough machining and do not need chip control from a chipbreaker. Then match the grade to the workpiece:
| Workpiece / condition | Suggested choice |
|---|---|
| Steel and cast steel (ISO P), continuous to heavy interrupted cuts | T9425 (this product) |
| Cast iron (ISO K) | T9425 (this product) |
| Stainless steel (ISO M), heat-resistant alloys (ISO S) or very unfavourable cutting conditions | Same geometry in grade T9335 (ISO P20-P45, higher cobalt content for toughness) |
If chip control is needed, look at LNUX inserts from the same LNUX 40, LN.X 50 design family, which are supplied with dedicated chipbreakers. Note that LNUX 40 has a maximum depth of cut of 27.0 mm, compared with 36.0 mm for this LNMX 50 insert.