TURNING INSERT - HEAVY DUTY AND RAILWAY_LNUX 40,LN.X 50

Caution
Product Description
Pramet LNMX 50-2284000:T7335 (ISO LNMX 501432E:T7335) is a double-sided negative rectangular turning insert from the Dormer Pramet LNUX 40, LN.X 50 heavy duty and railway range. It pairs the LN.X 50 design, made for heavy rough machining in continuous to heavily interrupted cuts, with grade T7335, an MT-CVD coated, functionally graded carbide aimed at stainless steels.
Designation
The ISO code LNMX 501432E follows the ISO 1832 indexable insert designation system. L = rectangular shape, N = 0° clearance angle, M = tolerance class M, X = special design, 50 = cutting edge length size, 14 = thickness 14.0 mm, 32 = corner radius 3.2 mm, E = rounded cutting edge. The equivalent ANSI ordering code is LNMX 50-2284000.
Grade T7335
- The substrate is functionally graded, with medium grain size and relatively high cobalt content.
- A relatively thin coating is applied by the MT-CVD method.
- The grade has very high strength and is recommended for unstable machining environments. Grade T7325 complements it for more productive machining of stainless steels.
- ISO application range: M20-M40.
Usage guidance
- Use the insert only with tool holders that have an insert seat designed for the LNUX 40, LN.X 50 insert design.
- Heavy roughing produces high cutting forces. Make sure the machine, tool holder and workpiece clamping are rigid. Before cutting, check that the insert sits fully in the pocket and is firmly clamped.
- Take starting cutting data from the current Dormer Pramet turning catalogue. Then adjust it to suit the machine power and stability.
- When machining stainless steels, coolant generally improves tool life by controlling cutting heat.
- Index or replace the insert before wear or chipping becomes excessive, so the insert seat is not damaged.
- Wear eye protection and handle chips with care, because chips from heavy turning are hot and sharp.
Overview
LNMX 50-2284000:T7335 is a rectangular (shape code L) indexable turning insert with 0° clearance. It is double-sided, so you can use the cutting edges on both faces. It belongs to the Pramet Heavy Duty and Railway turning range under insert design LNUX 40, LN.X 50. This design is intended for heavy rough machining, from continuous cuts through to heavily interrupted cuts.
Key features
- The insert is large and rectangular, with a 50.80 mm cutting edge length and 14.0 mm thickness. This gives high edge strength in heavy roughing.
- The maximum depth of cut is up to 36.0 mm.
- A 3.2 mm corner radius and a rounded cutting edge (E) help the insert resist chipping in interrupted cuts.
- Grade T7335 is an MT-CVD coated, functionally graded WC-Co carbide with medium grain size and relatively high cobalt content.
- The grade has a relatively thin MT-CVD coating on a very high strength substrate. Dormer Pramet recommends it for unstable machining conditions.
Typical applications
Use it for heavy-duty and railway turning on large lathes, where large depths of cut and interrupted surfaces are common. Grade T7335 is aimed primarily at stainless steels (ISO M).
| Brand | Pramet (Dormer Pramet) |
|---|---|
| Insert design | LNUX 40, LN.X 50 |
| Product family | LNMX 50 |
| ANSI code | LNMX 50-2284000:T7335 |
| ISO code | LNMX 501432E:T7335 |
| Insert shape | L - rectangular |
| Type | Double-sided negative turning insert, 0° clearance |
| Tolerance class | ISO M |
| Cutting edge | Rounded (E), no chipbreaker |
| Grade | T7335 |
| Substrate | Functionally graded WC-Co carbide, medium grain size |
| Coating | MT-CVD |
| ISO application range | M20-M40 |
| Cutting edge length (L) | 50.80 mm |
| Insert width (W) | 25.400 mm |
| Thickness (S) | 14.0 mm |
| Fixing hole diameter (D1) | 6.35 mm |
| Corner radius (RE) | 3.2 mm |
| Max. depth of cut (APMX) | 36.0 mm |
| ANSI code | ISO code | Grade | L (mm) | W (mm) | S (mm) | D1 (mm) | RE (mm) | APMX (mm) |
|---|---|---|---|---|---|---|---|---|
| LNMX 50-2284000:T7335 | LNMX 501432E:T7335 | T7335 | 50.80 | 25.400 | 14.0 | 6.35 | 3.2 | 36.0 |
This is a rectangular indexable turning insert (shape code L) with 0° clearance on all sides. Both the top and bottom faces can be used (double-sided).
- Main cutting edge length L: 50.80 mm (long side of the rectangle).
- Insert width W: 25.400 mm (short side).
- Insert thickness S: 14.0 mm.
- Corner radius RE: 3.2 mm at the corners.
- Fixing hole diameter D1: 6.35 mm.
- The cutting edges have a rounded edge preparation (E), and there is no chipbreaker on the rake face.
Choosing a grade for the LN.X 50 insert
The LNMX 501432E geometry is offered in several Pramet grades, including T7335, T9315, T9335, T9425 and T9226. Choose the grade according to the workpiece material:
| Workpiece material | Grade | Notes |
|---|---|---|
| Stainless steels (ISO M) | T7335 | ISO range M20-M40. A tough grade for unstable conditions and interrupted cuts. |
| Steels (ISO P) | T9315 | ISO range P05-P25. An MT-CVD coated grade for heavy to medium machining of steels. |
| Steels, cast steels and cast irons (ISO P, K) | T9425 | An MT-CVD coated, functionally graded grade. It is designed primarily for P-group materials, and K is also a primary use. |
Tip: if the workpiece is stainless steel or the setup is less rigid, start with T7335. For carbon and alloy steels, choose a T9 series grade designed for ISO P materials.