TURNING INSERT - NEGATIVE_KNUX

Caution
Product Description
Dormer Pramet KNUX 160405EL-72:T5315 is a special-design negative turning insert with a 55° parallelogram shape, a 0.5 mm nose radius and chipbreaker 72 with rounded cutting edges. It is made from MT-CVD coated carbide grade T5315 (ISO K10–K25) and is intended for fine turning and finishing of cast iron on left-hand toolholders.
Designation key
| Code | Meaning |
|---|---|
| K | Parallelogram, 55° included angle |
| N | Clearance angle 0° (negative insert) |
| U | Tolerance class U |
| X | Special design (no fixing hole) |
| 16 | Insert size, main edge length 16 mm |
| 04 | Thickness 4.76 mm |
| 05 | Corner radius 0.5 mm |
| E | Rounded cutting edge |
| L | Left-hand version |
| 72 | Chipbreaker designation |
| T5315 | Carbide grade, MT-CVD coated |
The insert code follows the ISO 1832 designation system, with manufacturer-specific suffixes for the chipbreaker and grade. Application ranges refer to the ISO 513 material groups.
Toolholder
Use this insert with left-hand ISO C-type (top clamping) turning toolholders for KNUX 16 inserts, for example CKJNL holders. For right-hand holders, choose the ER-72 version of this insert.
Usage notes
- Work within the recommended depth of cut range of 0.5–4 mm.
- For T5315 KNUX inserts, Dormer Pramet states that coolant has a positive effect on tool life, so coolant is recommended.
- Check that the insert is fully seated and firmly clamped before machining.
- Carbide inserts have sharp edges and turning produces hot chips, so wear suitable gloves and eye protection.
- Carbide contains cobalt. Avoid inhaling dust and follow local safety regulations.
The Dormer Pramet KNUX 160405EL-72:T5315 is a special-design negative turning insert with ISO shape K (55° parallelogram). It has a main edge length of 16 mm, a thickness of 4.76 mm, a 0.5 mm nose radius and indexing accuracy to ISO tolerance class U. This is the left-hand (EL) version, used in left-hand turning toolholders.
Key features
- Chipbreaker 72 is a universal geometry with low cutting forces, intended for fine turning and finishing in continuous cuts.
- The rounded cutting edges make the insert suitable for machining with long tool overhangs and for thin and thin-walled workpieces.
- Grade T5315 uses a fine-grained WC-Co carbide substrate with a modified cobalt content for increased strength.
- A thick MT-CVD coating combines TiCN and Al2O3 layers and has a special finish. It gives high abrasion resistance and reliable performance in production machining.
- The negative geometry with a 0° clearance angle gives a strong cutting edge and stable seating in the toolholder.
Applications
The insert is designed primarily for turning grey and ductile (nodular) cast iron within ISO application range K10–K25. It suits external turning and finishing passes on conventional lathes and CNC turning centres where a 55° insert with good access and low cutting forces is required.
| Brand | Dormer Pramet |
|---|---|
| Product type | Negative turning insert, special design |
| Insert shape | K – parallelogram, 55° included angle |
| Clearance angle | N – 0° |
| Tolerance class | U |
| Insert size | 16 (main edge length 16 mm) |
| Insert thickness | 4.76 mm |
| Corner radius | 0.5 mm |
| Cutting edge | Rounded |
| Hand | Left (L) |
| Chipbreaker | 72 |
| Grade | T5315 |
| Substrate | WC-Co carbide |
| Coating | MT-CVD (TiCN + Al2O3), black |
| ISO application range | K10–K25 |
| Machining type | Fine turning to finishing, continuous cut |
Identification
| Item | Value |
|---|---|
| Product code (ISO) | KNUX 160405EL-72:T5315 |
| Ordering code (ANSI) | KNUX 160405EL-72:T5315 |
| EDP / Material ID | 6755759 |
| SAP product number | 80022885 |
| Grade | T5315 |
| Chipbreaker | 72 |
| Hand | Left (L) |
Dimensions
| Symbol | Parameter | mm | inch |
|---|---|---|---|
| RE | Corner radius | 0.5 | 0.02 |
| L | Cutting edge length | 19.5 | 0.768 |
| W1 | Insert width | 9.525 | 0.375 |
| S | Insert thickness | 4.76 | 0.187 |
| APMN | Minimum depth of cut | 0.5 | 0.02 |
| APMX | Maximum depth of cut | 4 | 0.157 |
Plan view: a parallelogram insert (ISO shape code K) with two acute corners of 55°. These are the cutting corners, and each has a 0.5 mm corner radius (RE).
Main dimensions: main edge length 16 mm (size code 16), cutting edge length L 19.5 mm, insert width W1 9.525 mm and thickness S 4.76 mm.
Side view: a negative insert with 0° clearance (code N), so the side faces are perpendicular to the top and bottom faces. The insert has no central fixing hole and is held in the toolholder by a top clamp.
Top face: chipbreaker 72, designed for left-hand cutting (code L), with rounded (honed) cutting edges (code E).
How to choose the right KNUX 160405 insert
| Insert | Grade and ISO range | Main workpiece material | Machining |
|---|---|---|---|
| KNUX 160405EL-72:T5315 | T5315, K10–K25 | Cast iron | Fine turning to finishing |
| KNUX 160405EL-72:T9325 | T9325, P15–P35 | Steel | Fine to medium |
| KNUX 160405EL-72:T9335 | T9335, P20–P45 | Steel | Fine to medium |
| KNUX 160405L-32:T5315 | T5315, K10–K25 | Cast iron | Medium to heavy |
- Workpiece: choose T5315 for grey and ductile cast iron. For steels, choose the T9325 or T9335 version.
- Operation: chipbreaker 72 is for light cuts and finishing in continuous cuts. For heavier cuts in cast iron, choose chipbreaker 32.
- Rigidity: the rounded, low-force 72 edge suits long tool overhangs and thin-walled parts.
- Hand: EL inserts fit left-hand toolholders, and ER inserts fit right-hand toolholders.