TURNING INSERT - NEGATIVE_DNMM

Caution
Product Description
Single-sided negative turning insert with a 55° rhombic (D) shape, Dormer Pramet DNMM 150408E-NR:T9325, featuring the NR chip breaker, a 0.8 mm corner radius and a central fixing hole. The MT-CVD coated grade T9325 is designed for medium to rough turning of steels at medium and higher cutting speeds, in both continuous and interrupted cuts.
Designation according to ISO 1832
- D – rhombic insert, 55° included angle
- N – clearance angle 0° (negative insert)
- M – tolerance class M
- M – cylindrical fixing hole, chip breaker on one face (single-sided)
- 15 – cutting edge length code (actual length 15.5 mm)
- 04 – thickness code (actual thickness 4.76 mm)
- 08 – corner radius 0.8 mm
- E – rounded cutting edge
- NR – Pramet chip breaker designation
- T9325 – Dormer Pramet carbide grade
Usage guidance
- Mount in negative-rake external turning holders with a 55° D-type pocket for insert size 1504 (for example PDJNR/L or DDJNR/L styles), and confirm the correct shim, clamp and screw in the holder catalogue.
- Start within the recommended cutting data (feed 0.25–0.48 mm/rev, depth of cut 1.0–4.5 mm), then adjust to machine rigidity, workpiece clamping and chip form.
- Only the two corners on the chip breaker face are cutting corners; do not turn the insert over.
- The 55° corner is less robust than 80° or square inserts; for heavy roughing with interrupted cuts, consider a stronger insert shape.
- Index or replace the insert before flank wear or chipping becomes excessive, to protect the shim and the holder seat.
- Always use machine guards and safety glasses, as chips are hot and sharp.
The DNMM 150408E-NR:T9325 is a negative indexable turning insert from Dormer Pramet, supplied in the Pramet turning range. It is a single-sided insert with a 55° rhombic (D) shape, 0° clearance, ISO tolerance class M and a central fixing hole, with the NR chip breaker formed on the top face only.
The insert is made from grade T9325, an MT-CVD coated, functionally graded WC-Co carbide that Dormer Pramet places in the ISO P15–P35 application range for steels. The grade combines a relatively low cobalt binder content with a special surface finish before coating, giving a versatile insert with very good operational reliability.
Key features
- 55° rhombic shape for external longitudinal turning, facing and profiling.
- Negative basic shape with rounded (E) cutting edges for a strong and stable cutting edge.
- NR chip breaker with recommended cutting data of feed 0.25–0.48 mm/rev and depth of cut 1.0–4.5 mm.
- Suitable for medium and higher cutting speeds, in both continuous and interrupted cuts.
- Standard ISO dimensions: IC 12.7 mm, thickness 4.76 mm, corner radius 0.8 mm.
Typical applications
- Medium to rough turning of carbon steels, alloy steels and cast steels (ISO P).
- Shaft turning and contour turning on CNC and conventional lathes, where the 55° corner gives better access than 80° inserts.
| Item | Specification |
|---|---|
| Brand | DORMER PRAMET (Pramet) |
| Model (ISO) | DNMM 150408E-NR:T9325 |
| Model (ANSI) | DNMM 432-NR:T9325 |
| Insert type | Negative, single-sided, with fixing hole |
| Insert shape | D – rhombic, 55° included angle |
| Clearance angle | N – 0° |
| Tolerance class | M |
| Cutting edge | E – rounded |
| Chip breaker | NR |
| Grade | T9325 |
| Material | Functionally graded WC-Co carbide |
| Coating | MT-CVD |
| ISO application range | P15–P35 (steels) |
| Inscribed circle (IC) | 12.7 mm |
| Cutting edge length (L) | 15.5 mm |
| Thickness (S) | 4.76 mm |
| Fixing hole diameter (D1) | 5.16 mm |
| Corner radius (RE) | 0.8 mm |
Dimensions and recommended cutting data of DNMM 150408E-NR:T9325.
| Model (ISO) | Model (ANSI) | Inscribed circle IC (mm) | Edge length L (mm) | Thickness S (mm) | Hole diameter D1 (mm) | Corner radius RE (mm) | Feed f (mm/rev) | Depth of cut ap (mm) | Grade |
|---|---|---|---|---|---|---|---|---|---|
| DNMM 150408E-NR:T9325 | DNMM 432-NR:T9325 | 12.7 | 15.5 | 4.76 | 5.16 | 0.8 | 0.25–0.48 | 1.0–4.5 | T9325 |
DNMM 150408E-NR:T9325 – shape and main dimensions:
- Top view: a 55° rhombus with two acute 55° corners and two obtuse 125° corners; the acute cutting corners have a corner radius (RE) of 0.8 mm.
- Inscribed circle diameter (IC): 12.7 mm; cutting edge length (L): 15.5 mm.
- Thickness (S): 4.76 mm, with side faces at 90° to the top face (0° clearance, negative basic shape).
- Central cylindrical fixing hole with a diameter (D1) of 5.16 mm, running through the full thickness.
- NR chip breaker on the top face only; the flat bottom face sits on the shim or seat of the toolholder.
- Rounded (E) cutting edges on both cutting corners.
How to choose a DNMM insert for your workpiece
Select the carbide grade by workpiece material first, then the chip breaker by the type of operation. Availability of each grade depends on insert size and chip breaker.
| Workpiece material | Grade | ISO range |
|---|---|---|
| Steels and cast steels, general turning (this product) | T9325 | P15–P35 |
| Steels, high wear resistance for high-production turning | T9415 | P05–P30 |
| Steels, medium to extra heavy machining | T9335 | P20–P45 |
| Stainless steels and super-alloys | T7325 | M10–M25, S10–S25 |
| Stainless steels | T7335 | M20–M40 |
| Chip breaker | Feed f (mm/rev) | Depth of cut ap (mm) | Notes |
|---|---|---|---|
| NR | 0.25–0.48 | 1.0–4.5 | DNMM 150408 and DNMM 150608, RE 0.8 mm (this product) |
| NR2 | 0.28–0.48 | 0.8–4.5 | DNMM 150608, RE 0.8 mm; robust, first choice for heavy roughing of stainless steels |
| OR | 0.25–0.48 | 2.0–4.5 | DNMM 150608, RE 0.8 mm; medium to extra heavy machining |
Tip: a double-sided DNMG insert offers four cutting corners, while a single-sided DNMM insert offers two; choose DNMM when the chip breaker you need, such as NR, NR2 or OR, is a single-sided design.