TURNING INSERT - NEGATIVE_DNMA

Caution
Product Description
Dormer Pramet DNMA 150404:T5305 is a double-sided 55° rhombic negative turning insert with a fixing hole and a flat top without chipbreaker. Made from grade T5305, an MT-CVD coated tungsten carbide in ISO range K01–K15, it is designed for fine to medium machining of cast irons.
ISO designation
DNMA 150404 follows the ISO 1832 indexable insert designation system: D = 55° rhombic shape; N = 0° clearance angle; M = tolerance class M; A = cylindrical fixing hole, no chipbreaker; 15 = cutting edge length size; 04 = thickness 4.76 mm; 04 = corner radius 0.4 mm. The suffix T5305 is the Pramet grade, and the equivalent ANSI designation is DNMA 431.
Grade T5305
T5305 is an MT-CVD coated WC-Co tungsten carbide for ISO range K01–K15. A fine-grained substrate with a low cobalt content is combined with a thick MT-CVD coating and an Al2O3 top layer with a special finish. The grade offers very high resistance to abrasive and chemical wear, making it suitable for finishing at high cutting speeds and for productive turning of grey cast iron.
Usage guidance
- Mount in ISO negative turning holders or boring bars with a 15-size D-style (55°) insert seat, for example DDJN, PDJN, PDNN, PDXN and PDUN types, using the correct shim and clamping parts.
- The flat rake face does not break long chips, so this insert is best used on short-chipping materials such as cast iron. For long-chipping steels, a DNMG insert with a chipbreaker is usually the better choice.
- Work within the depth of cut range of 0.4–3.9 mm, and do not set the depth of cut smaller than the corner radius.
- If coolant is used, apply it continuously and in sufficient volume to avoid thermal cracking of the cutting edge.
- Index to a fresh cutting corner when flank wear or chipping starts to affect surface finish or dimensional accuracy. After using all corners on one side, turn the insert over.
- Clean the insert seat before clamping and tighten the clamp securely. Always wear safety glasses during machining.
The Dormer Pramet DNMA 150404:T5305 is an ISO negative turning insert in the 55° rhombic D-shape. It has a 0° clearance angle, M-class tolerance, a cylindrical fixing hole and a flat rake face without a chipbreaker. Because the insert is double-sided, the cutting corners on both the top and bottom faces can be used, lowering the cost per cutting edge.
Key features
- 55° rhombic (D-style) negative insert, double-sided, with fixing hole
- Flat top without chipbreaker and a rounded, strong cutting edge, suited to short-chipping materials such as cast iron
- 0.4 mm corner radius for light depths of cut, good surface finish and fine contour detail
- Grade T5305: fine-grained WC-Co substrate with a low cobalt content, a thick MT-CVD coating and an Al2O3 top layer with a special finish
- Very high resistance to abrasive and chemical wear, suitable for finishing at high cutting speeds
Applications
The main application is fine to medium machining of cast irons in ISO range K01–K15, with top performance on grey cast iron. The insert is also acceptable for steel and hardened steel. Typical operations include external longitudinal turning, facing, profiling and copy turning, and internal turning with boring bars that accept 15-size D-style inserts.
| Brand | Dormer Pramet (Pramet) |
|---|---|
| ISO code | DNMA 150404:T5305 |
| ANSI code | DNMA 431:T5305 |
| EDP number | 6755821 |
| Insert shape | D – 55° rhombic |
| Clearance angle | N – 0° (negative) |
| Tolerance class | M |
| Insert type | A – with cylindrical hole, no chipbreaker |
| Usable sides | Double-sided |
| Grade | T5305 |
| Substrate | Fine-grained WC-Co tungsten carbide with low cobalt content |
| Coating | MT-CVD with Al2O3 top layer (black) |
| ISO application range | K01–K15 (cast iron) |
| Inscribed circle (IC) | 12.7 mm (0.5 in) |
| Insert thickness (S) | 4.76 mm (0.187 in) |
| Corner radius (RE) | 0.4 mm (0.016 in) |
| Order code (ISO) | ANSI code | EDP | Grade | IC (mm) | L (mm) | S (mm) | D1 (mm) | RE (mm) | ap (mm) | ap (in) |
|---|---|---|---|---|---|---|---|---|---|---|
| DNMA 150404:T5305 | DNMA 431:T5305 | 6755821 | T5305 | 12.7 | 15.5 | 4.76 | 5.16 | 0.4 | 0.4–3.9 | 0.016–0.154 |
IC = inscribed circle diameter; L = cutting edge length; S = insert thickness; D1 = fixing hole diameter; RE = corner radius; ap = depth of cut range.
DNMA 150404:T5305 – shape and dimensions described in words:
- Top view: a 55° rhombus (diamond). The 2 acute 55° corners at the ends of the long diagonal are the cutting corners; the 2 obtuse corners are 125°.
- Size: inscribed circle IC = 12.7 mm; cutting edge length L = 15.5 mm.
- Corner radius: RE = 0.4 mm on the cutting corners.
- Side view: a flat plate with parallel top and bottom faces, thickness S = 4.76 mm. With 0° clearance, the side faces are perpendicular to the top and bottom faces.
- Rake faces: flat on both sides, with no moulded chipbreaker groove.
- Centre hole: cylindrical through hole D1 = 5.16 mm for clamping the insert in the holder.
- Cutting corners: 2 per side, 4 in total on the double-sided insert.
How to choose the right DNMA insert
- Workpiece material: T5305 is a wear-resistant K grade, excellent for cast iron and especially grey cast iron, and acceptable for steel and hardened steel. In the ISO range, a lower number means a harder, more wear-resistant grade, while a higher number means a tougher, more impact-resistant grade. For heavily interrupted cuts or unstable setups, choose a tougher grade.
- Corner radius: RE 0.4 mm (DNMA 150404) suits finishing, light depths of cut, small shoulders and slender parts where low cutting forces are needed. Larger radii such as 0.8 mm or 1.2 mm give a stronger corner and allow higher feeds.
- Insert thickness: DNMA inserts in grade T5305 are available in 4.76 mm (DNMA 1504 series) and 6.35 mm (DNMA 1506 series) thickness. The thicker version gives extra edge strength for heavier cuts.
- Chipbreaker: choose DNMA (flat top) for short-chipping materials, and DNMG inserts with a suitable chipbreaker for steel, stainless steel and other long-chipping materials.
- Insert shape: the 55° D-shape gives good access for profiling and copy turning. For roughing where access is not critical, an 80° C-shape or a square S-shape insert offers a stronger corner.