TURNING INSERT - NEGATIVE_CNMM

Caution
Product Description
Dormer Pramet CNMM 120408E-NR2:T7325 (ANSI CNMM 432-NR2:T7325) is a single-sided, negative 80° rhombic carbide turning insert with the NR2 heavy-roughing chipbreaker. Grade T7325 is an MT-CVD coated, functionally graded WC-Co carbide for medium to extra heavy turning of stainless steels and super alloys.
ISO designation key – CNMM 120408E-NR2:T7325
| C | Insert shape: 80° rhombic |
|---|---|
| N | Clearance angle: 0° (negative insert) |
| M | Tolerance class M |
| M | Cylindrical fixing hole, chipbreaker on one side |
| 12 | Insert size: cutting edge length 12.9 mm |
| 04 | Insert thickness 4.76 mm |
| 08 | Corner radius 0.8 mm |
| E | Rounded cutting edge |
| NR2 | Pramet chipbreaker for medium to extra heavy machining |
| T7325 | Pramet MT-CVD coated carbide grade |
Standards
- Insert designation follows the ISO 1832 coding system; the ANSI equivalent is CNMM 432-NR2:T7325.
- Application ranges to ISO 513: M10-M25 (stainless steels) and S10-S25 (heat-resistant super alloys).
Usage notes
- Recommended working range: depth of cut (ap) 0.8 – 7.5 mm and feed (f) 0.25 – 0.55 mm/rev.
- Coolant is recommended because it has a positive effect on tool life.
- Mount in a negative turning tool holder for CN.. 12 inserts (80° rhombic, 12.7 mm IC), seated on a clean, undamaged shim.
- This is a single-sided insert: only the chipbreaker face cuts, so do not turn it over to use the bottom face.
- Index to a fresh corner as soon as flank wear or edge chipping appears to protect the holder seat and the workpiece surface.
The CNMM 120408E-NR2:T7325 from Dormer Pramet is a negative-rake turning insert designed for productive roughing of stainless steels and heat-resistant super alloys. Its 80° rhombic (C-shape) form with 0° clearance gives a strong cutting corner for external turning and facing, while the single-sided NR2 chipbreaker is built to handle large depths of cut and high feeds.
Key features
- NR2 chipbreaker for medium to extra heavy machining, with rounded (E) cutting edges for added edge security.
- 3-D chipbreaker form extends chip-breaking limits; wide, deep chip grooves reduce cutting forces and vibration.
- Low chipbreaker back wall maintains chip control at higher feeds and depths of cut.
- Grade T7325 is the first-choice and most versatile Pramet grade for turning stainless steels, developed to complement grade T7335.
- Functional gradient substrate with a special MT-CVD coating of textured alpha Al2O3 for high cutting edge strength and resistance to crack formation.
- Indexing accuracy to ISO tolerance class M.
Applications
- Medium to extra heavy turning of stainless steels (ISO M10-M25).
- Turning of heat-resistant super alloys (ISO S10-S25).
- Highly productive machining, and also suitable for moderately unfavourable cutting conditions.
| Brand | Dormer Pramet (Pramet) |
|---|---|
| ISO code | CNMM 120408E-NR2:T7325 |
| ANSI code | CNMM 432-NR2:T7325 |
| Insert shape | C – 80° rhombic |
| Clearance angle | N – 0° (negative insert) |
| Tolerance class | M |
| Insert type | Single-sided, with cylindrical fixing hole |
| Cutting edge | E – rounded |
| Chipbreaker | NR2 (medium to extra heavy machining) |
| Grade | T7325 |
| Substrate | Functionally graded WC-Co carbide |
| Coating | MT-CVD with textured alpha Al2O3 |
| ISO application range | M10-M25, S10-S25 |
| Inscribed circle (IC) | 12.7 mm |
| Cutting edge length (L) | 12.9 mm |
| Thickness (S) | 4.76 mm |
| Corner radius (RE) | 0.8 mm |
| Fixing hole diameter (D1) | 5.16 mm |
| Coolant | Recommended |
| ISO code | ANSI code | Article no. | IC (mm) | L (mm) | S (mm) | RE (mm) | D1 (mm) | ap (mm) | f (mm/rev) | Grade |
|---|---|---|---|---|---|---|---|---|---|---|
| CNMM 120408E-NR2:T7325 | CNMM 432-NR2:T7325 | 7156233 | 12.7 | 12.9 | 4.76 | 0.8 | 5.16 | 0.8 – 7.5 | 0.25 – 0.55 | T7325 |
Shape and dimensions of CNMM 120408E-NR2:T7325:
- Outline: 80° rhombic (diamond) insert, ISO shape C, with a 12.7 mm inscribed circle (IC) and a cutting edge length (L) of 12.9 mm.
- Side profile: negative insert with 0° clearance, so the side faces stand perpendicular to the top and bottom faces; thickness (S) 4.76 mm.
- Top face: NR2 chipbreaker on one side only; the flat bottom face seats on the shim of the tool holder.
- Corners: corner radius (RE) 0.8 mm with rounded (honed) cutting edges; the 80° corners are the working corners.
- Centre: cylindrical through hole, diameter (D1) 5.16 mm, for clamping the insert in the holder.
Choosing the right Pramet grade
Pramet offers the CNMM NR2 geometry in several grades. Match the grade to the workpiece material and cutting conditions:
| Grade | Coating | ISO range | Best suited for |
|---|---|---|---|
| T7325 | MT-CVD | M10-M25, S10-S25 | First choice for stainless steels and super alloys; productive machining, also in moderately unfavourable conditions |
| T7335 | MT-CVD | M20-M40 | Stainless steels where very high edge strength is needed |
| T9325 | MT-CVD | P15-P35, M10-M30 | Steels and stainless steels |
| T8430 | PVD | P25-P40, M20-M35 | Steels and stainless steels |
Choosing the right chipbreaker for stainless steel
- NF: finishing to medium turning.
- NM: medium turning.
- NMR: medium turning to roughing.
- NRM: roughing and semi-roughing, usable even at lower feeds without the risk of work hardening.
- NR2: medium to extra heavy machining with large depths of cut and high feeds.
Tip: if your depth of cut or feed falls below the NR2 working range (minimum ap 0.8 mm and f 0.25 mm/rev), choose a lighter chipbreaker such as NMR or NM to keep good chip control.