TURNING INSERT - NEGATIVE_CNMA

Caution
Product Description
Double-sided negative turning insert from Dormer Pramet with an 80° rhombic (C-shape) body, a flat top without chipbreaker and a central fixing hole. Grade T5305 is an MT-CVD coated carbide in ISO range K01–K15 for fine finishing to medium turning of cast irons at high cutting speeds.
ISO designation (ISO 1832)
- C: 80° rhombic shape
- N: 0° clearance angle (negative insert)
- M: tolerance class
- A: with fixing hole, without chipbreaker
- 12: cutting edge length code (12.9 mm)
- 04: thickness code (4.76 mm)
- 04: corner radius code (0.4 mm)
Usage guidance
- Main application is ISO K01–K15 (grey and other cast irons). Use on hardened materials only under suitable, stable conditions.
- Best results come in continuous or slightly interrupted cuts. For heavily interrupted cuts, select a tougher grade.
- Coolant has only a slightly positive effect on tool life with this grade, so dry turning of cast iron is possible.
- Use in negative ISO toolholders with a CN.. 12 insert seat (80° rhombic, IC 12.7 mm, thickness 4.76 mm) and the correct shim.
- Check the seat and shim for damage before mounting. Index to a fresh corner before wear becomes excessive, to protect the toolholder.
- Supplied in packs of 10 pcs.
The CNMA 120404:T5305 (ANSI CNMA 431:T5305) is a double-sided negative turning insert from the Pramet range of Dormer Pramet. Its 80° rhombic shape with 0° clearance gives a strong cutting corner. Both faces can be used, so each insert provides 4 cutting corners.
The insert has a flat top with neutral rake and a rounded cutting edge, and no chipbreaker. This robust geometry is intended for short-chipping cast irons in continuous or slightly interrupted cuts. It can also be used on hardened materials under suitable conditions.
Grade T5305 combines a fine-grained WC-Co substrate with low cobalt content and a thick MT-CVD coating with an Al2O3 top layer and a special coating finish. It is the most abrasion-resistant grade of the 5300 series and has very high resistance to chemical wear, making it a strong choice for high cutting speeds in grey cast iron.
Key features
- 80° rhombic negative insert, double-sided, 4 cutting corners
- Flat top with neutral rake and rounded cutting edge for edge security
- Grade T5305: MT-CVD and Al2O3 coated carbide, ISO K01–K15
- 0.4 mm corner radius for finishing and light cuts with low cutting forces
- Indexing accuracy to ISO tolerance class M, central fixing hole
Typical applications
- External turning and facing of grey cast iron and other cast irons
- Fine finishing to medium machining at high cutting speeds
- Hardened materials, under suitable conditions only
| Brand | Dormer Pramet |
|---|---|
| ISO designation | CNMA 120404:T5305 |
| ANSI designation | CNMA 431:T5305 |
| Material ID | 6755726 |
| Insert shape | C – 80° rhombic |
| Clearance angle | N – 0° (negative) |
| Tolerance class | M |
| Insert type | A – with fixing hole, flat top without chipbreaker |
| Design | Double-sided, 4 cutting corners |
| Inscribed circle (IC) | 12.7 mm (0.5 inch) |
| Thickness (S) | 4.76 mm |
| Corner radius (RE) | 0.4 mm (0.016 inch) |
| Cutting edge length (L) | 12.9 mm |
| Fixing hole diameter (D1) | 5.16 mm |
| Grade | T5305 |
| Substrate | Fine-grained WC-Co carbide, low cobalt content |
| Coating | Thick MT-CVD with Al2O3 top layer |
| ISO application | K01–K15 (cast irons); hardened materials under suitable conditions |
| Edge preparation | Rounded cutting edge, neutral rake |
| ISO code | ANSI code | Material ID | Inscribed circle IC (mm) | Thickness S (mm) | Corner radius RE (mm) | Cutting edge length L (mm) | Fixing hole D1 (mm) | Grade | Pack quantity (pcs) |
|---|---|---|---|---|---|---|---|---|---|
| CNMA 120404:T5305 | CNMA 431:T5305 | 6755726 | 12.7 | 4.76 | 0.4 | 12.9 | 5.16 | T5305 | 10 |
Shape and dimensions of the CNMA 120404:T5305, described in words:
- Top view: 80° rhombus (diamond). The size is defined by the inscribed circle IC 12.7 mm, and each side forms a cutting edge of L 12.9 mm.
- Cutting corners: the two 80° corners on each face have a corner radius RE of 0.4 mm.
- Side view: flat, parallel faces with 0° clearance, so the side walls are perpendicular to the faces. Thickness S 4.76 mm.
- Centre: cylindrical through-hole D1 5.16 mm for clamping in the toolholder.
- Rake face: flat, without chipbreaker grooves. The cutting edges are rounded.
- Both faces are identical, so the insert can be turned over to use the corners on the second side.
How to choose the right CNMA insert
- Corner radius: 0.4 mm (this item) suits finishing, small depths of cut and slender workpieces. Larger radii such as 0.8 mm, 1.2 mm or 1.6 mm give a stronger corner for higher feeds and depths of cut.
- Workpiece material: the flat-top CNMA in grade T5305 is made for short-chipping cast irons. For long-chipping steels, choose an insert with a chipbreaker (for example CNMG) in a steel-turning grade.
- Cutting conditions: T5305 is the most wear-resistant grade of the 5300 series and performs best in stable, continuous cuts at high speed. For more interrupted cuts, consider a tougher grade from the same series, such as T5315.
- Insert shape: the 80° corner balances edge strength and versatility, so one insert can handle both longitudinal turning and facing.