TURNING INSERT - NEGATIVE_CNGG

Caution
Product Description
CNGG 120402E-SF:H07 is a double-sided negative turning insert from Dormer Pramet with an 80° rhombic shape, 12.7 mm inscribed circle, 4.76 mm thickness and 0.2 mm nose radius. It combines G-class indexing accuracy, the SF chipbreaker with rounded cutting edges and the uncoated H07 carbide grade for fine to medium turning of titanium alloys, super-alloys and cast iron.
Reading the Designation (ISO 1832)
- C – 80° rhombic shape
- N – 0° clearance angle (negative insert)
- G – tolerance class G
- G – cylindrical fixing hole with chipbreakers on both faces
- 12 – cutting edge length size (12.9 mm)
- 04 – thickness 4.76 mm
- 02 – nose radius 0.2 mm
- E – rounded cutting edge
- SF – Dormer Pramet chipbreaker for finishing
- H07 – Dormer Pramet uncoated carbide grade
Usage Notes
- Fits turning holders and boring bars that accept CN.. 1204 negative inserts.
- Manufacturer depth of cut range: 0.2–2.5 mm.
- The manufacturer notes that coolant has a positive effect on tool life.
- When one corner is worn, index to the next corner, then turn the insert over to use the corners on the other face.
- Clean the insert seat and clamping surfaces before mounting, and wear eye protection when machining.
Overview
The Dormer Pramet CNGG 120402E-SF:H07 is a double-sided negative turning insert with an 80° rhombic (C-type) shape. It has a 12.7 mm inscribed circle, 4.76 mm thickness, a 5.16 mm fixing hole and a small 0.2 mm nose radius. Indexing accuracy is to ISO tolerance class G, and the SF chipbreaker with rounded cutting edges is intended for finishing operations.
Key Features
- Double-sided negative geometry (0° clearance) with usable cutting corners on both faces
- 80° rhombic shape for longitudinal turning and facing
- ISO tolerance class G for accurate, repeatable positioning after indexing
- SF chipbreaker with rounded cutting edges for fine to medium machining
- H07 grade: uncoated, fine-grain WC-Co carbide with low cobalt content
- High abrasion resistance and resistance to plastic deformation
- Resists pitting on the rake face when machining titanium and its alloys
- Heat conductivity and wear resistance suited to turning titanium and its alloys
Applications
Fine to medium turning of titanium, titanium alloys and heat-resistant super-alloys (ISO S01–S20), as well as cast iron (ISO K10–K25). The H07 grade is also suitable for non-ferrous metals.
| Brand | Dormer Pramet |
|---|---|
| ISO code | CNGG 120402E-SF:H07 |
| ANSI code | CNGG 430.5-SF:H07 |
| Insert shape | C – rhombic 80° |
| Insert geometry | Negative, double-sided (clearance N 0°) |
| Tolerance class | G |
| Chipbreaker | SF (rounded cutting edges) |
| Grade | H07 |
| Material / coating | Fine-grain WC-Co carbide, uncoated |
| ISO application range | K10–K25, S01–S20 |
| Inscribed circle (IC) | 12.7 mm |
| Thickness (S) | 4.76 mm |
| Nose radius (RE) | 0.2 mm |
| Machining operation | Finishing (fine to medium) |
| ISO code | ANSI code | Material ID | IC (mm) | S (mm) | RE (mm) | L (mm) | D1 (mm) | APMN (mm) | APMX (mm) | Grade |
|---|---|---|---|---|---|---|---|---|---|---|
| CNGG 120402E-SF:H07 | CNGG 430.5-SF:H07 | 6921011 | 12.7 | 4.76 | 0.2 | 12.9 | 5.16 | 0.2 | 2.5 | H07 |
IC = inscribed circle diameter · S = insert thickness · RE = nose radius · L = cutting edge length · D1 = fixing hole diameter · APMN / APMX = minimum / maximum depth of cut
80° rhombic (diamond-shaped) insert with a central cylindrical fixing hole and identical SF chipbreaker faces on the top and bottom (double-sided, 0° clearance). The two 80° corners on each face are the cutting corners.
- IC – inscribed circle diameter: 12.7 mm
- S – insert thickness: 4.76 mm
- L – cutting edge length: 12.9 mm
- RE – nose radius: 0.2 mm
- D1 – fixing hole diameter: 5.16 mm
- Included angle at the cutting corners: 80°
Choosing a Grade for the CNGG 120402E-SF Geometry
| Workpiece material | Grade | Notes |
|---|---|---|
| Titanium, titanium alloys and heat-resistant super-alloys (ISO S) | H07 | Uncoated; resists pitting and plastic deformation, ISO S01–S20 |
| Cast iron (ISO K) | H07 | ISO K10–K25 |
| Stainless steels and super-alloys (ISO M, S) | T6310 | PVD coated extra-fine-grain carbide, ISO M01–M15 and S01–S15 |
| Steels and stainless steels (ISO P, M) | T8430 | PVD coated fine-grain carbide, ISO P25–P40 and M20–M35 |
Tips for Turning Titanium
- Titanium conducts heat poorly, so heat concentrates at the cutting edge; apply plenty of coolant.
- Keep the insert cutting steadily and avoid rubbing or dwelling, which leads to work hardening.
- The small 0.2 mm nose radius keeps cutting forces low and suits light finishing passes and slender parts.