TURNING INSERT CERAMIC - NEGATIVE_VNGA CER

Caution
Product Description
Dormer Pramet VNGA 160404 T01020:TC100 is a double-sided, negative 35° rhombic ceramic turning insert with clamping hole, made in uncoated TC100 mixed ceramic (Al2O3 + TiC). It is designed for high-speed turning of grey and ductile cast iron within ISO K01–K05.
Designation and standards
- Insert designation according to ISO 1832: VNGA 160404 T01020 (ANSI: VNGA 331 T00420)
- Indexing accuracy: ISO tolerance class G
- Application range according to ISO 513: K01–K05 (cast iron)
Grade TC100
- Uncoated mixed ceramic based on Al2O3 and TiC
- Designed for high cutting speeds, with excellent heat resistance
- Basic choice for machining grey and ductile cast iron
Usage notes
- Use for dry machining: the heat resistance of TC100 is intended for cutting without coolant, and coolant has a slightly negative effect on tool life.
- Requires stable machining conditions, with a rigid machine, holder and workpiece clamping.
- Working range: depth of cut 0.4–2.9 mm and feed 0.05–0.11 mm/rev.
- Mount in a turning holder designed for negative 35° rhombic (V-type) size 16 inserts with clamping hole.
VNGA 160404 T01020:TC100 (ANSI: VNGA 331 T00420:TC100) from the Dormer Pramet VNGA CER range is a double-sided negative turning insert with a 35° rhombic shape and a central clamping hole. It has a 9.525 mm inscribed circle, 4.76 mm thickness and a 0.4 mm nose radius, is ground to ISO tolerance class G, and its cutting edges are strengthened by a T-land facet of -20°/0.1 mm.
The insert is made in grade TC100, an uncoated mixed ceramic based on aluminium oxide (Al2O3) and titanium carbide (TiC). TC100 is designed for high cutting speeds and has excellent heat resistance, making it the basic choice for high-speed turning of grey and ductile cast iron in ISO application range K01–K05.
Key features
- Negative 35° rhombic (V-shape) insert, double-sided with 4 usable cutting corners (2 per side)
- Uncoated TC100 Al2O3 + TiC mixed ceramic for high speed cutting (HSC)
- T-land edge preparation -20°/0.1 mm (T01020) strengthens the cutting edge
- Precision-ground to ISO tolerance class G for accurate indexing
- Plain rake face without chipbreaker, with clamping hole Ø3.81 mm
Typical applications
- High-speed turning and profiling of grey and ductile cast iron components
- Turning of nickel- and cobalt-based heat-resistant alloys
- Alternative to CBN for hardened steel and malleable cast iron up to 65 HRC
| Item | Specification |
|---|---|
| Brand | Dormer Pramet |
| Series | VNGA CER |
| Insert type | Double-sided negative turning insert |
| Shape | V – rhombic 35° |
| Clearance angle | N – 0° |
| Tolerance class | ISO G |
| Insert form | A – with clamping hole, no chipbreaker |
| Edge preparation | T-land -20°/0.1 mm (T01020) |
| Grade | TC100 – mixed ceramic based on Al2O3 + TiC |
| Coating | Uncoated |
| ISO application range | K01–K05 |
| Machining operation | HSC (High Speed Cutting) |
| Inscribed circle diameter (IC) | 9.525 mm |
| Insert thickness (S) | 4.76 mm |
| Corner radius (RE) | 0.4 mm |
| Cutting edge length (L) | 16.6 mm |
| Fixing hole diameter (D1) | 3.81 mm |
| Product name (ISO) | Ordering code (ANSI) | Material ID | IC (mm) | S (mm) | RE (mm) | L (mm) | D1 (mm) | ap min.–max. (mm) | f min.–max. (mm/rev) | Grade |
|---|---|---|---|---|---|---|---|---|---|---|
| VNGA 160404 T01020:TC100 | VNGA 331 T00420:TC100 | 6755451 | 9.525 | 4.76 | 0.4 | 16.6 | 3.81 | 0.4–2.9 | 0.05–0.11 | TC100 |
Shape: double-sided negative insert, 35° rhombic (ISO shape code V), with 0° clearance angle (code N), a cylindrical clamping hole through the centre and a plain rake face without chipbreaker (code A).
- Inscribed circle diameter (IC): 9.525 mm
- Cutting edge length (L): 16.6 mm
- Insert thickness (S): 4.76 mm
- Corner (nose) radius (RE): 0.4 mm
- Fixing hole diameter (D1): 3.81 mm
- Included corner angle: 35°
- Clearance angle: 0°
- Edge preparation: T-land -20°/0.1 mm along the cutting edges
Reading the code VNGA 160404 T01020:TC100
| Code | Meaning |
|---|---|
| V | Insert shape: rhombic 35° |
| N | Clearance angle 0° (negative insert) |
| G | ISO tolerance class G |
| A | With cylindrical clamping hole, no chipbreaker |
| 16 | Insert size – cutting edge length 16.6 mm |
| 04 | Insert thickness 4.76 mm |
| 04 | Corner radius 0.4 mm |
| T01020 | T-land edge preparation -20°/0.1 mm |
| TC100 | Grade: uncoated mixed ceramic (Al2O3 + TiC) |
Choosing the right insert for the workpiece
- Grey and ductile cast iron at high cutting speeds (ISO K01–K05): TC100 is the basic choice for this application.
- Hardened steel and malleable cast iron up to 65 HRC: TC100 can be used as an alternative to CBN under stable machining conditions.
- Nickel- and cobalt-based heat-resistant alloys: TC100 is also suitable.
- Interrupted cuts, unstable setups or operations that need coolant: ceramic is not the best fit, so consider a tungsten carbide grade instead.
- Stronger corner: the VNGA CER range also includes VNGA 160408 T01020:TC100 with a 0.8 mm nose radius.