TURNING INSERT CERAMIC - NEGATIVE_TNGN CER

Caution
Product Description
Dormer Pramet TNGN 160408 T01020:TC100 is a double-sided, negative 60° triangular ceramic turning insert without clamping hole, made from the uncoated TC100 mixed ceramic grade (Al2O3 + TiC). It is designed for high-speed turning of grey and ductile cast iron and can also be used on hardened steel up to 65 HRC.
ISO Designation: TNGN 160408 T01020:TC100
| Code | Meaning |
|---|---|
| T | Triangular shape, 60° included angle |
| N | Clearance angle 0° (negative insert) |
| G | ISO tolerance class G |
| N | No clamping hole, no chipbreaker |
| 16 | Cutting edge length 16.5 mm |
| 04 | Thickness 4.76 mm |
| 08 | Corner radius 0.8 mm |
| T01020 | T-land edge chamfer, 0.1 mm wide at -20° |
| TC100 | Dormer Pramet ceramic grade |
Usage Guidance
- Use TC100 without cutting fluid (dry machining); the heat resistance of this grade is intended for dry cutting.
- Stable machining conditions are required: rigid machine, short tool overhang and secure workpiece clamping.
- Ceramic inserts are brittle; avoid impact during handling, insert changes and tool approach.
- Mount in a top-clamp toolholder for TN.. 1604.. inserts, since the insert has no clamping hole.
- Depth of cut range: 0.8 to 3.8 mm.
The designation follows the ISO 1832 indexable insert code system. ANSI equivalent code: TNG 332 T00420:TC100.
The TNGN CER series from Dormer Pramet comprises negative ceramic turning inserts for productive machining at high cutting speeds. TNGN 160408 T01020:TC100 is a plain triangular insert (no clamping hole, no chipbreaker) with an inscribed circle diameter of 9.525 mm, a thickness of 4.76 mm and a 0.8 mm corner radius. Its cutting edges carry a protective T-land chamfer of -20°/0.1 mm, and the insert is made to ISO tolerance class G.
Key Features
- TC100 grade: uncoated mixed ceramic based on aluminium oxide (Al2O3) and titanium carbide (TiC), within ISO application range K01-K05
- Excellent heat resistance, designed for high cutting speeds
- T-land edge preparation (-20°/0.1 mm) reinforces the cutting edge against chipping
- Double-sided negative geometry with 0° clearance provides 6 usable cutting corners
- Alternative to CBN for hardened steel and malleable cast iron up to 65 HRC
Applications
- High-speed turning of grey and ductile cast iron
- Turning of hardened steel and malleable cast iron up to 65 HRC
- Machining of heat-resistant Ni- and Co-based alloys
| Item | Specification |
|---|---|
| Brand | Dormer Pramet |
| Insert type | Negative ceramic turning insert, double-sided |
| Shape | T - triangular, 60° included angle |
| Clearance angle | N - 0° |
| Tolerance class | G (ISO) |
| Clamping hole / chipbreaker | None (plain insert) |
| Insert size | 16 (cutting edge length 16.5 mm) |
| Thickness | 4.76 mm |
| Corner radius | 0.8 mm |
| Edge preparation | T-land -20°/0.1 mm (T01020) |
| Grade | TC100 |
| Tool material | Mixed ceramic based on Al2O3 + TiC |
| Coating | Uncoated |
| ISO application range | K01-K05 |
| Workpiece materials | Cast iron (K), hardened steel up to 65 HRC (H), Ni/Co heat-resistant alloys (S) |
| Cutting fluid | Dry machining (without coolant) |
| ISO Code | ANSI Code | Material ID | IC (mm) | L (mm) | S (mm) | RE (mm) | T-land | APMN (mm) | APMX (mm) | Grade |
|---|---|---|---|---|---|---|---|---|---|---|
| TNGN 160408 T01020:TC100 | TNG 332 T00420:TC100 | 6755422 | 9.525 | 16.5 | 4.76 | 0.8 | -20°/0.1 mm | 0.8 | 3.8 | TC100 |
IC = inscribed circle diameter, L = cutting edge length, S = insert thickness, RE = corner radius, APMN/APMX = minimum/maximum depth of cut
Shape and dimensions of TNGN 160408 T01020:TC100 (described in words):
- Outline: equilateral triangle with 60° corners, viewed from the top
- Inscribed circle diameter (IC): 9.525 mm
- Cutting edge length (L): 16.5 mm
- Thickness (S): 4.76 mm, with both top and bottom faces usable as rake faces
- Corner radius (RE): 0.8 mm at each of the 3 corners
- Side faces: perpendicular to the top face (0° clearance, negative geometry)
- Rake faces: flat, without chipbreaker grooves
- Centre: solid, no clamping hole (clamped from the top)
- Cutting edges: T-land chamfer of -20°/0.1 mm along the edges
Choosing TC100 by Workpiece Material
| Workpiece material | ISO group | Suitability |
|---|---|---|
| Grey cast iron, ductile cast iron | K | Primary choice for high-speed turning |
| Hardened steel, malleable cast iron (up to 65 HRC) | H | Alternative to CBN |
| Ni- and Co-based heat-resistant alloys | S | Suitable |
Selection Tips
- Choose TC100 when cutting speed is the priority and conditions are stable; it is the basic choice for grey and ductile cast iron.
- For hardened steel up to 65 HRC, TC100 can be used as an alternative to CBN inserts.
- The plain TNGN form without chipbreaker suits materials that produce short chips, such as cast iron.
- Order code reference: ISO TNGN 160408 T01020:TC100 = ANSI TNG 332 T00420:TC100 = Dormer Pramet 6755422