TURNING INSERT CERAMIC - NEGATIVE_TNGA CER

Caution
Product Description
Double-sided negative triangular ceramic turning insert with clamping hole from Dormer Pramet, in TNGA 160408 size with 0.8 mm corner radius and a -20°/0.1 mm T-land edge. Grade TC100 is an uncoated Al2O3 + TiC mixed ceramic (ISO K01-K05) for high-speed dry turning of grey and ductile cast iron. It is also suited to hardened steel up to 65 HRC and Ni/Co-based heat-resistant alloys.
ISO designation (ISO 1832)
- T: triangular insert, 60° included angle
- N: 0° clearance angle (negative insert)
- G: tolerance class G
- A: cylindrical fixing hole, no chipbreaker
- 16: cutting edge length 16.5 mm
- 04: insert thickness 4.76 mm
- 08: corner radius 0.8 mm
- T01020: T-land edge preparation, 0.1 mm wide at -20°
- TC100: Dormer Pramet ceramic grade
Grade TC100
TC100 is an uncoated mixed ceramic based on aluminium oxide (Al2O3) and titanium carbide (TiC), classified in application range K01-K05 under ISO 513. It is a material for high cutting speeds with excellent heat resistance.
Usage guidance and cautions
- Use only for machining without cutting fluid (dry). Applying coolant to a ceramic insert during the cut can cause thermal cracking.
- Use under stable machining conditions, with a rigid machine, workpiece clamping and toolholder.
- Keep the depth of cut within 0.8-3.8 mm.
- Mount in a negative-type toolholder with a seat for size 16 triangular (TN..) inserts and a 3.81 mm clamping hole.
- Ceramic is harder but more brittle than tungsten carbide. Handle and clamp the inserts carefully to avoid chipping.
Ceramic turning insert TNGA 160408 T01020:TC100
The Dormer Pramet TNGA 160408 T01020:TC100 is a double-sided, negative-geometry triangular turning insert with a central clamping hole. It has a 9.525 mm inscribed circle, 4.76 mm thickness, 16.5 mm cutting edge length and 0.8 mm corner radius. Its indexing accuracy meets ISO tolerance class G. The cutting edges have a protective T-land facet of -20°/0.1 mm, and the insert has no chipbreaker.
The insert is made in grade TC100, an uncoated mixed ceramic based on aluminium oxide (Al2O3) and titanium carbide (TiC), positioned in ISO application range K01-K05. It is a material for high cutting speeds and the basic choice for high-speed machining of grey and ductile cast iron.
Key features
- Double-sided negative insert: the cutting corners can be used on both faces.
- TC100 Al2O3 + TiC mixed ceramic with excellent heat resistance for high cutting speeds.
- T-land edge preparation (-20°/0.1 mm) strengthens the cutting edge.
- Manufactured to ISO tolerance class G for accurate indexing.
- Cylindrical clamping hole of 3.81 mm for secure clamping in the toolholder.
Typical applications
- High-speed turning of grey and ductile cast iron.
- Turning of hardened steel and malleable cast iron up to 65 HRC as an alternative to CBN.
- Machining of Co- or Ni-based heat-resistant alloys and titanium alloys.
| Brand | Dormer Pramet |
|---|---|
| Insert type | Ceramic turning insert, negative, double-sided |
| Insert shape | T - triangular, 60° included angle |
| Clearance angle | N - 0° |
| Tolerance class | G |
| Insert form | A - with cylindrical clamping hole, no chipbreaker |
| Grade | TC100 |
| Cutting material | Mixed ceramic based on Al2O3 + TiC, uncoated |
| ISO application range | K01-K05 |
| Edge preparation | T-land -20°/0.1 mm (T01020) |
| Inscribed circle diameter (IC) | 9.525 mm |
| Insert thickness (S) | 4.76 mm |
| Cutting edge length (L) | 16.5 mm |
| Corner radius (RE) | 0.8 mm |
| Fixing hole diameter (D1) | 3.81 mm |
| Depth of cut (APMN-APMX) | 0.8-3.8 mm |
| Coolant | Dry machining only (no cutting fluid) |
| ISO code | ANSI code | EDP No. | IC (mm) | S (mm) | L (mm) | RE (mm) | D1 (mm) | APMN (mm) | APMX (mm) | Edge preparation | Grade |
|---|---|---|---|---|---|---|---|---|---|---|---|
| TNGA 160408 T01020:TC100 | TNGA 332 T00420:TC100 | 6755446 | 9.525 | 4.76 | 16.5 | 0.8 | 3.81 | 0.8 | 3.8 | T-land -20°/0.1 mm | TC100 |
Shape and dimensions of TNGA 160408 T01020:TC100 (described in words):
- Plan view: equilateral triangle with three 60° corners, each finished with a 0.8 mm corner radius.
- Inscribed circle diameter (IC): 9.525 mm; cutting edge length (L): 16.5 mm.
- Side view: flat top and bottom faces, thickness (S) 4.76 mm. The side faces have 0° clearance (negative insert), so both faces can be used.
- Centre: cylindrical through hole, diameter (D1) 3.81 mm, for clamping in the toolholder.
- Cutting edges: flat rake face without chipbreaker, with a T-land facet 0.1 mm wide at -20° along the edges.
Choosing the right grade for your workpiece
| Workpiece material | Suitability of TC100 |
|---|---|
| Grey cast iron, ductile cast iron (ISO K) | Basic choice for high-speed turning |
| Hardened steel, malleable cast iron up to 65 HRC (ISO H) | Alternative to CBN |
| Co- or Ni-based heat-resistant alloys, titanium alloys (ISO S) | Suitable |
Selection tips
- Choose TC100 ceramic for high cutting speeds on cast iron when the setup is stable and the operation can run dry.
- The 0.8 mm corner radius suits general turning. A version with a larger 1.2 mm corner radius (TNGA 160412 T01020:TC100) is also available in the same range.
- The T-land edge (T01020) protects the cutting edge. Ceramic inserts give their best results under stable machining conditions on a rigid machine.