TURNING INSERT CERAMIC - NEGATIVE_SNGN CER

Caution
Product Description
Double-sided square negative ceramic turning insert SNGN 090308 T01020:TC100 from Dormer Pramet, made in TC100, an uncoated Al2O3 + TiC mixed ceramic for high-speed turning of grey and ductile cast iron. The plain insert offers 8 cutting edges, a 0.8 mm corner radius and a T-land -20°/0.1 mm edge preparation.
About grade TC100
TC100 is a mixed ceramic based on aluminium oxide (Al2O3) and titanium carbide (TiC), developed for high cutting speeds. It is the basic choice for grey and ductile cast iron, is suitable for Co- or Ni-based heat-resistant alloys and titanium alloys, and serves as an alternative to CBN when turning hardened steel and malleable cast iron with hardness up to 65 HRC.
Usage guidance
- Machine dry. TC100 has excellent heat resistance but is intended for machining without cutting fluid; coolant can shorten the tool life of ceramic turning inserts.
- Ensure stable machining conditions: a rigid machine, short tool overhang and secure workpiece clamping.
- Recommended working range: depth of cut 0.8 – 4.5 mm, feed 0.05 – 0.38 mm/rev.
- Use in negative turning holders with top clamping designed for plain square inserts of size 09 (9.525 mm).
- Ceramic is hard but brittle: avoid impact loading and heavy interrupted cuts, and check the cutting edges regularly for chipping.
Standards
- Insert designation according to ISO 1832
- Application range classified according to ISO 513: K01 – K05
The Dormer Pramet SNGN 090308 T01020:TC100 is a double-sided, square negative turning insert from the SNGN CER ceramic range. It is a plain insert without a clamping hole or chipbreaker, ground to ISO tolerance class G, with a 9.525 mm inscribed circle, 3.18 mm thickness and 0.8 mm corner radius. Its cutting edges carry a protective T-land chamfer of -20°/0.1 mm that reinforces the ceramic edge.
The insert is made in grade TC100, an uncoated mixed ceramic based on aluminium oxide (Al2O3) and titanium carbide (TiC). It is classified within ISO application range K01 – K05 and is designed for HSC (High Speed Cutting) of cast irons.
Key features
- Square 90° double-sided geometry with 8 cutting edges for a low cost per edge
- TC100 Al2O3 + TiC ceramic with excellent heat resistance for high cutting speeds
- T-land -20°/0.1 mm edge preparation for higher edge strength and chipping resistance
- Ground to ISO tolerance class G for accurate indexing
- Plain design without hole, held by a top clamp in the tool holder
Typical applications
- High-speed finish turning of grey and ductile (nodular) cast iron, the basic first choice for TC100
- Turning of hardened steel and malleable cast iron up to 65 HRC as an alternative to CBN
- Machining of Ni- or Co-based heat-resistant alloys and titanium alloys
| Item | Specification |
|---|---|
| Brand | Dormer Pramet |
| Product type | Ceramic turning insert, negative, square |
| Insert series | SNGN CER |
| Insert shape | S (square, 90°) |
| Clearance angle | N (0°, negative) |
| Tolerance class | G |
| Design | Plain, without hole, without chipbreaker, double-sided |
| Grade | TC100 |
| Cutting material | Mixed ceramic Al2O3 + TiC, uncoated |
| Edge preparation | T-land -20°/0.1 mm (T01020) |
| ISO application range | K01 – K05 |
| Workpiece material groups | K (cast iron), H (hardened materials), S (heat-resistant alloys) |
| Machining operation | HSC (High Speed Cutting) |
| Inscribed circle (IC) | 9.525 mm |
| Cutting edge length (L) | 9.525 mm |
| Thickness (S) | 3.18 mm |
| Corner radius (RE) | 0.8 mm |
| Number of cutting edges | 8 |
| ISO code | ANSI code | Material ID | EAN | IC (mm) | L (mm) | S (mm) | RE (mm) | ap min (mm) | ap max (mm) | f min (mm/rev) | f max (mm/rev) | Grade |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SNGN 090308 T01020:TC100 | SNG 322 T00420:TC100 | 6755439 | 3603602908056 | 9.525 | 9.525 | 3.18 | 0.8 | 0.8 | 4.5 | 0.05 | 0.38 | TC100 |
Flat square (S-shape) negative ceramic insert with four 90° corners and no centre hole. Top and bottom faces are identical, so the insert can be turned over to use the cutting edges on both sides. The side faces are perpendicular to the top face (0° clearance), and the rake face is flat without a chipbreaker.
- Inscribed circle diameter (IC): 9.525 mm
- Cutting edge length (L): 9.525 mm
- Insert thickness (S): 3.18 mm
- Corner radius (RE): 0.8 mm
- Edge preparation: T-land chamfer -20°/0.1 mm along the cutting edges
ISO code breakdown: SNGN 090308 T01020
- S: square insert, 90° corner angle
- N: 0° clearance angle
- G: tolerance class G
- N: without hole, without chipbreaker
- 09: cutting edge length 9.525 mm
- 03: thickness 3.18 mm
- 08: corner radius 0.8 mm
- T01020: T-land -20°/0.1 mm
How to choose for your workpiece material
| Workpiece material | ISO group | Suitability of TC100 |
|---|---|---|
| Grey cast iron, ductile (nodular) cast iron | K | Basic first choice for high-speed turning |
| Hardened steel, malleable cast iron up to 65 HRC | H | Alternative to CBN under stable cutting conditions |
| Co- or Ni-based heat-resistant alloys, titanium alloys | S | Suitable |
Choosing the insert size and corner radius
- SNGN 090308 T01020:TC100 (0.8 mm corner radius) is a good general choice for finishing with a small 9.525 mm insert.
- For a stronger corner and higher feed, the SNGN CER range also includes SNGN 090312 T01020:TC100 with a 1.2 mm corner radius.
- For larger depths of cut, the range includes 12.7 mm inscribed-circle sizes such as SNGN 120408 T01020:TC100 and SNGN 120708 T01020:TC100 (7.94 mm thick).