TURNING INSERT CERAMIC - NEGATIVE_SNGA CER

Caution
Product Description
Double-sided negative square ceramic turning insert SNGA 120408 T01025:TC100 from Dormer Pramet, with a central clamping hole and a T-land -25°/0.1 mm edge preparation. Made from TC100, an uncoated Al2O3/TiC mixed ceramic within ISO K01-K05, it is designed for high-speed dry turning of grey and ductile cast iron.
Designation
SNGA 120408 T01025 follows the ISO 1832 insert designation system:
- S - square shape
- N - 0° clearance angle
- G - tolerance class G
- A - cylindrical hole, no chipbreaker
- 12 - cutting edge length 12.7 mm
- 04 - thickness 4.76 mm
- 08 - corner radius 0.8 mm
- T01025 - T-land 0.10 mm wide at 25°
- TC100 - Dormer Pramet ceramic grade
Grade and application
TC100 is an uncoated mixed ceramic based on Al2O3 and TiC, within ISO application range K01-K05 (ISO 513). It is used mainly for high-speed machining of cast iron and can also be applied to hardened steel and malleable cast iron up to 65 HRC, Co- and Ni-based heat-resistant alloys and titanium alloys.
Usage guidance
- Machine dry. TC100 has excellent heat resistance but is suitable only for machining without cutting fluid.
- Ensure stable machining conditions: a rigid machine and toolholder, minimal overhang and secure workpiece clamping.
- Use a toolholder with a seat for negative square inserts of IC 12.7 mm and thickness 4.76 mm, with a clamping system for inserts with a hole.
- Avoid sudden impact loads; ceramic cutting edges are hard but more brittle than carbide.
The SNGA CER series from Dormer Pramet is a range of negative ceramic turning inserts. SNGA 120408 T01025:TC100 is a double-sided square insert with a cylindrical clamping hole, 0° clearance and no chipbreaker, offering 4 cutting corners on each side. Its cutting edges carry a negative T-land of -25°/0.1 mm that strengthens the edge for high-speed cutting.
The insert is made from grade TC100, a mixed ceramic based on aluminium oxide (Al2O3) and titanium carbide (TiC). The material is designed for high cutting speeds and offers excellent heat resistance, making it the basic choice for machining grey and ductile cast iron.
Key features
- Double-sided negative square insert (shape S, clearance N 0°) with clamping hole and 8 cutting corners
- Indexing accuracy to ISO tolerance class G
- T-land edge preparation -25°/0.1 mm for a strong cutting edge
- Uncoated TC100 Al2O3/TiC mixed ceramic, ISO application range K01-K05
- High hot hardness for high-speed machining without cutting fluid
Applications
- High-speed turning of grey and ductile cast iron
- Turning of hardened steel and malleable cast iron up to 65 HRC as an alternative to CBN
- Machining of Co- or Ni-based heat-resistant alloys and titanium alloys
- Finishing operations on cast iron components
| Item | Specification |
|---|---|
| Product code | SNGA 120408 T01025:TC100 |
| Manufacturer material ID | 6755474 |
| Brand | Dormer Pramet |
| Insert type | Ceramic turning insert, negative |
| Insert shape | S - square, 90° |
| Sides / clamping | Double-sided, with clamping hole |
| Clearance angle | N 0° |
| Tolerance class | ISO G |
| Inscribed circle diameter (IC) | 12.7 mm |
| Cutting edge length | 12.7 mm |
| Insert thickness (S) | 4.76 mm |
| Corner radius (RE) | 0.8 mm |
| Edge preparation | T-land -25°/0.1 mm |
| Chipbreaker | None |
| Grade | TC100 |
| Cutting material | Uncoated mixed ceramic, Al2O3 + TiC |
| ISO application range | K01-K05 |
| Main workpiece material | Cast iron (ISO K) |
| Product code | Material ID | IC (mm) | S (mm) | RE (mm) | T-land | Grade | ISO range |
|---|---|---|---|---|---|---|---|
| SNGA 120408 T01025:TC100 | 6755474 | 12.7 | 4.76 | 0.8 | -25°/0.1 mm | TC100 | K01-K05 |
SNGA 120408 T01025:TC100 is a flat square insert (ISO shape code S) with 4 corners of 90° on each face. Both faces are identical, so the insert can be turned over to use a total of 8 corners.
- Inscribed circle diameter: 12.7 mm (side length 12.7 mm)
- Thickness: 4.76 mm
- Corner radius: 0.8 mm at each corner
- Clearance angle: 0° (code N); the side flanks are perpendicular to the top and bottom faces
- Cylindrical clamping hole through the centre of the insert
- Flat rake faces without chipbreaker; every cutting edge has a negative chamfer (T-land) of -25°/0.1 mm
Choosing by workpiece material
| Workpiece material | Suitability of TC100 |
|---|---|
| Grey cast iron, ductile cast iron | Basic choice for high-speed turning |
| Hardened steel, malleable cast iron up to 65 HRC | Alternative to CBN under stable conditions |
| Co- and Ni-based heat-resistant alloys, titanium alloys | Suitable |
Other selection tips
- SNGA or SNGN: SNGA has a clamping hole for holders that clamp through the hole, while the SNGN CER version is plain (no hole) and is held by a top clamp.
- Edge preparation: Dormer Pramet ceramic inserts are available with different T-lands, such as -20°/0.1 mm, -20°/0.2 mm and -25°/0.1 mm (this insert). A wider or more negative land gives a stronger edge, while a smaller land keeps cutting forces lower.
- Square shape: the strong 90° corner and 8 cutting corners make square inserts an economical choice for turning and facing.