TURNING INSERT CERAMIC - NEGATIVE_RNGN CER

Caution
Product Description
Dormer Pramet RNGN 090300 T01020:TC100 is a double-sided, round, negative ceramic turning insert without a hole, 9.525 mm in diameter and 3.18 mm thick. It is made from TC100 uncoated mixed ceramic (Al2O3 + TiC) with a T-land edge of -20°/0.1 mm. It is designed for high-speed dry turning of grey and ductile cast iron, and it also handles hardened steel up to 65 HRC and heat-resistant alloys.
Designation
- ISO code: RNGN 090300 T01020:TC100
- ANSI code: RNG 32 T00420:TC100
- Manufacturer EDP number: 6755415
- Code breakdown: R = round, N = 0° clearance angle, G = tolerance class G, N = without hole and without chipbreaker, 09 = insert size (9.525 mm), 03 = thickness (3.18 mm), T01020 = T-land edge preparation -20°/0.1 mm
Grade Classification
Grade TC100 is an uncoated Al2O3 + TiC mixed ceramic. Its main ISO 513 application range is K01-K05 (cast iron). It is also used in application groups H (hardened materials) and S (heat-resistant alloys).
Usage Guidance and Cautions
- Use for dry machining only. TC100 offers excellent heat resistance without cutting fluid, and coolant reduces the tool life of ceramic turning inserts.
- Ceramic is very hard but brittle. Keep machining conditions stable, with a rigid machine, secure workholding, a rigid toolholder and minimal overhang.
- Clean the insert seat and check that the insert sits flat before clamping. The insert has no center hole, so use a toolholder designed for RNGN inserts with top clamping.
- Keep the depth of cut within 0.4 - 2.6 mm.
- Start from the cutting data that Dormer Pramet recommends for the workpiece material, then optimise as required.
Overview
RNGN 090300 T01020:TC100 is a round ceramic turning insert from the Dormer Pramet RNGN CER range. The insert is double-sided with a 0° clearance angle (negative geometry). It has no center hole and no chipbreaker, and it is ground to ISO tolerance class G. The cutting edges on both faces carry a protective T-land chamfer of -20°/0.1 mm, which strengthens the brittle ceramic edge and reduces edge chipping.
Key Features
- Grade TC100: uncoated mixed ceramic based on aluminium oxide (Al2O3) and titanium carbide (TiC)
- Cutting material for high cutting speeds (HSC - High Speed Cutting)
- Excellent heat resistance, intended for machining without cutting fluid
- Double-sided round insert: the full circular edge can be used on both faces, giving many indexing positions per insert
- Strong round cutting edge with T-land edge preparation for stable cutting
- ISO application range K01-K05
Applications
- Basic choice for high-speed turning of grey and ductile cast iron
- Alternative to CBN for turning hardened steel and malleable cast iron with hardness up to 65 HRC
- Machining of Co- and Ni-based heat-resistant alloys and titanium alloys
- Turning operations under stable machining conditions
| Brand | Dormer Pramet |
|---|---|
| Series | RNGN CER (Turning Insert Ceramic - Negative) |
| Insert shape | R - Round |
| Clearance angle | N - 0° (negative) |
| Tolerance class | G (ISO) |
| Insert type | N - without hole, without chipbreaker |
| Cutting faces | Double-sided |
| Inscribed circle diameter | 9.525 mm |
| Thickness | 3.18 mm |
| Edge preparation | T-land -20°/0.1 mm (T01020) |
| Grade | TC100 |
| Cutting material | Mixed ceramic Al2O3 + TiC, uncoated |
| ISO application range | K01-K05 |
| Workpiece materials | K (cast iron), H (hardened materials), S (heat-resistant alloys) |
| Depth of cut (ap) | 0.4 - 2.6 mm |
| Machining operation | HSC (High Speed Cutting) |
| Coolant | Dry machining (without cutting fluid) |
| Order Code (ISO) | ANSI Code | EDP No. | d (mm) | S (mm) | Edge Preparation | ap min (mm) | ap max (mm) | Grade | Weight (g) |
|---|---|---|---|---|---|---|---|---|---|
| RNGN 090300 T01020:TC100 | RNG 32 T00420:TC100 | 6755415 | 9.525 | 3.18 | T-land -20°/0.1 mm | 0.4 | 2.6 | TC100 | 2 |
This is a solid round (R-shape) ceramic turning insert without a center hole. In plan view it is a full circle, and in side view it is a flat disc.
- d - inscribed circle (outer) diameter: 9.525 mm
- S - insert thickness: 3.18 mm
- Clearance angle: 0° - the side face is perpendicular to the top and bottom faces (negative insert, usable on both faces)
- Cutting edge: the full circumference on both faces, with a T-land chamfer of -20°/0.1 mm
- Rake faces: flat, without chipbreaker
Choosing TC100 for Your Workpiece
| Workpiece material | ISO group | Suitability of TC100 |
|---|---|---|
| Grey cast iron | K | Basic choice for high-speed turning |
| Ductile (nodular) cast iron | K | Basic choice for high-speed turning |
| Malleable cast iron (hardness up to 65 HRC) | K | Alternative to CBN |
| Hardened steel (hardness up to 65 HRC) | H | Alternative to CBN |
| Co- and Ni-based heat-resistant alloys | S | Suitable |
| Titanium alloys | S | Suitable |
Why Choose a Round Ceramic Turning Insert
- The round shape gives the strongest cutting edge of all insert shapes, which suits brittle ceramic cutting materials.
- A double-sided negative insert has cutting edges on both faces, which lowers the cost per cutting edge.
- For a depth of cut above 2.6 mm, select a larger RNGN CER size, such as RNGN 120400 T01020:TC100 (ap max 3.4 mm).