TURNING INSERT CERAMIC - NEGATIVE_DNGN CER

Caution
Product Description
Dormer Pramet DNGN 150408 T01020:TC100 is a double-sided negative ceramic turning insert in the 55° rhombic (ISO D) shape, without a fixing hole or chipbreaker. Made from uncoated TC100 ceramic (Al2O3 + TiC), it is designed for high-speed turning of grey and ductile cast iron.
ISO designation of DNGN 150408 T01020:TC100
- D – 55° rhombic insert shape
- N – 0° clearance angle (negative insert)
- G – ISO tolerance class G
- N – no fixing hole, no chipbreaker
- 15 – cutting edge length 15.5 mm
- 04 – thickness 4.76 mm
- 08 – corner radius 0.8 mm
- T01020 – edge preparation: T-land facet -20°/0.1 mm
- TC100 – Dormer Pramet ceramic grade
Usage notes
- Machining without cutting fluid is recommended, as coolant tends to shorten the tool life of this ceramic grade.
- Ceramic turning inserts are sensitive to vibration and impact: use a rigid machine, secure workpiece clamping, a short tool overhang and stable cutting conditions.
- As a plain insert without a hole, it must be mounted in a toolholder with a top-clamp system intended for negative inserts without a fixing hole.
- Keep the depth of cut within the recommended 0.8–3.2 mm range.
The DNGN CER series from Dormer Pramet consists of double-sided negative ceramic turning inserts in the ISO D shape (55° rhombic). The DNGN 150408 T01020:TC100 is a plain insert with no fixing hole and no chipbreaker, an inscribed circle of 12.7 mm, a thickness of 4.76 mm and a 0.8 mm corner radius. It is made to ISO tolerance class G for accurate indexing, and its cutting edges carry a protective T-land facet of -20°/0.1 mm.
Key features
- Grade TC100: uncoated mixed ceramic based on aluminium oxide (Al2O3) and titanium carbide (TiC)
- High hot hardness and heat resistance, suited to high cutting speeds (HSC)
- Negative geometry with 0° clearance – both faces are usable, giving 4 cutting corners per insert
- T-land facet of -20°/0.1 mm reinforces the cutting edge against chipping
- 55° rhombic shape suits longitudinal turning, facing and profiling
Typical applications
- High-speed turning of grey and ductile cast iron (basic choice for this grade)
- Turning of hardened materials below 65 HRC
- Turning of Co- and Ni-based heat-resistant alloys and titanium alloys
| Brand | Dormer Pramet |
|---|---|
| Series | DNGN CER |
| ISO designation | DNGN 150408 T01020:TC100 |
| Insert type | Double-sided negative ceramic turning insert |
| Shape | D – 55° rhombic, plain (no fixing hole) |
| Clearance angle | N – 0° |
| Tolerance class | G |
| Chipbreaker | None |
| Cutting edge preparation | T-land facet -20°/0.1 mm |
| Grade / material | TC100 – Al2O3 + TiC mixed ceramic |
| Coating | Uncoated |
| ISO application range | K01–K05 |
| Inscribed circle (IC) | 12.7 mm |
| Thickness (S) | 4.76 mm |
| Corner radius (RE) | 0.8 mm |
| Cutting edge length (L) | 15.5 mm |
| Depth of cut (ap) | 0.8–3.2 mm |
| Colour | Grey-black |
| Weight | 6.52 g |
| Model | IC (mm) | S (mm) | RE (mm) | L (mm) | ap min (mm) | ap max (mm) | Edge preparation | Grade |
|---|---|---|---|---|---|---|---|---|
| DNGN 150408 T01020:TC100 | 12.7 | 4.76 | 0.8 | 15.5 | 0.8 | 3.2 | T-land -20°/0.1 mm | TC100 |
Plain 55° rhombic (diamond-shaped) insert with flat, parallel top and bottom faces and no central fixing hole. Both faces are identical, so the insert can be turned over and indexed to a fresh corner.
- Inscribed circle diameter (IC): 12.7 mm
- Insert thickness (S): 4.76 mm
- Cutting edge length (L): 15.5 mm
- Corner radius (RE) at the 55° corners: 0.8 mm
- Clearance angle: 0° – side faces perpendicular to the top and bottom faces
- Cutting edges: T-land facet -20°/0.1 mm along the edge
- Rake face: flat, without chipbreaker
Choosing by workpiece material
| Workpiece material | Suitability of TC100 | Notes |
|---|---|---|
| Grey cast iron, ductile cast iron | Main application | High cutting speed, dry machining, stable cutting conditions |
| Hardened materials below 65 HRC | Possible | Rigid setup and stable cutting conditions required |
| Co- and Ni-based heat-resistant alloys, titanium alloys | Possible | Rigid setup and stable cutting conditions required |
| Steels, stainless steels, non-ferrous metals | Not intended | Choose a coated carbide grade, or PCD for non-ferrous metals |
DNGN or DNGA?
DNGN is a plain insert held by a top clamp. The related DNGA CER inserts share the 55° rhombic shape but have a clamping hole, for holders that clamp through the hole.
Choosing the corner radius
The 0.8 mm corner radius of DNGN 150408 gives a stronger cutting corner and suits general turning. A smaller radius, such as 0.4 mm on DNGN 150404, lowers cutting forces for finishing and slender parts.