TURNING INSERT CERAMIC - NEGATIVE_DNGA CER

Caution
Product Description
Dormer Pramet DNGA 150404 T01020:TC100 is a negative, double-sided ceramic turning insert from the Pramet DNGA CER range. The 55° rhombic insert with clamping hole and T-land edge is made from TC100 Al2O3/TiC mixed ceramic for high-speed turning of grey and ductile cast iron and hard turning of hardened steel up to 65 HRC.
ISO designation (ISO 1832)
- D – rhombic insert, 55° included angle
- N – 0° clearance angle (negative insert)
- G – tolerance class G
- A – with cylindrical fixing hole, without chipbreaker
- 15 – cutting edge length 15.5 mm
- 04 – insert thickness 4.76 mm
- 04 – corner radius 0.4 mm
- T01020 – edge preparation code: T-land -20°/0.1 mm
Grade TC100
- Uncoated mixed ceramic based on aluminium oxide (Al2O3) and titanium carbide (TiC)
- Material for high cutting speeds with high hot hardness and good thermal shock resistance
- Basic choice for grey and ductile cast iron
- Alternative to CBN for hardened steel and malleable cast iron up to 65 HRC
- Suitable for Co- and Ni-based heat-resistant alloys and titanium alloys
Usage notes
- Machine without cutting fluid – the heat resistance of TC100 is intended for dry cutting, and coolant has a slightly negative effect on tool life.
- Use only under stable machining conditions: rigid machine, secure workpiece clamping, short tool overhang and a clean, undamaged insert seat.
- Keep within the recommended working range: depth of cut 0.4–3.2 mm, feed 0.05–0.13 mm/rev.
- Ceramic is hard but brittle – handle inserts carefully and avoid knocks when mounting or indexing.
The Dormer Pramet DNGA 150404 T01020:TC100 is a negative, double-sided ceramic turning insert from the Pramet DNGA CER range. It has a 55° rhombic (ISO shape D) form with a cylindrical clamping hole, no chipbreaker and indexing accuracy to ISO tolerance class G. The cutting edges carry a protective T-land of -20°/0.1 mm (T01020) that strengthens the edge for high cutting speeds.
The insert is made from TC100, an uncoated mixed ceramic based on aluminium oxide (Al2O3) and titanium carbide (TiC). TC100 combines high hot hardness with good thermal shock resistance. It is the basic choice for high-speed turning of grey and ductile cast iron, an alternative to CBN for hardened steel and malleable cast iron up to 65 HRC, and is also suitable for Co- and Ni-based heat-resistant alloys and titanium alloys.
Key features
- Double-sided negative insert – both faces can be used, lowering the cost per cutting edge
- 0.4 mm corner radius for finishing and fine profiling at small feeds
- T-land edge preparation -20°/0.1 mm for edge stability in high-speed cutting
- Al2O3/TiC mixed ceramic grade TC100 with excellent heat resistance
- Fixing hole Ø 5.16 mm for secure clamping in negative toolholders
- Supplied in packs of 10 inserts
Applications
- High-speed finishing of grey and ductile cast iron
- Hard turning of hardened steel and malleable cast iron up to 65 HRC
- Turning of Co- and Ni-based heat-resistant alloys and titanium alloys
| Brand | Dormer Pramet |
|---|---|
| Series | DNGA CER |
| Insert type | Negative turning insert, double-sided |
| Insert shape | D – rhombic 55° |
| Clearance angle | N – 0° |
| Tolerance class | G |
| Insert style | A – with fixing hole, without chipbreaker |
| Grade | TC100 |
| Cutting material | Uncoated mixed ceramic (Al2O3 + TiC) |
| Edge preparation | T-land -20°/0.1 mm (T01020) |
| Inscribed circle (IC) | 12.7 mm |
| Cutting edge length (L) | 15.5 mm |
| Insert thickness (S) | 4.76 mm |
| Corner radius (RE) | 0.4 mm |
| Fixing hole diameter (D1) | 5.16 mm |
| ISO workpiece groups | K (main), H, S |
| Machining operation | HSC (High Speed Cutting) |
| Coolant | Dry machining recommended |
| Colour | Grey-black |
| Pack quantity | 10 pcs |
| Order code (ISO) | IC (mm) | L (mm) | S (mm) | RE (mm) | D1 (mm) | ap min (mm) | ap max (mm) | f min (mm/rev) | f max (mm/rev) | Grade |
|---|---|---|---|---|---|---|---|---|---|---|
| DNGA 150404 T01020:TC100 | 12.7 | 15.5 | 4.76 | 0.4 | 5.16 | 0.4 | 3.2 | 0.05 | 0.13 | TC100 |
The insert is a flat 55° rhombus (ISO shape D) with a cylindrical fixing hole through its centre. The top and bottom faces are flat with no chipbreaker, and the side faces are at 90° to them (0° clearance, negative geometry), so the insert can be turned over and used on both sides. The acute 55° corners are the cutting corners.
- IC – inscribed circle diameter: 12.7 mm
- L – cutting edge length: 15.5 mm
- S – insert thickness: 4.76 mm
- RE – corner radius: 0.4 mm
- D1 – fixing hole diameter: 5.16 mm
- Edge: T-land chamfer -20°/0.1 mm along the cutting edges
Choosing the right DNGA ceramic insert
The Pramet DNGA CER range in grade TC100 is offered with two corner radii. Choose by operation:
| Order code | RE (mm) | ap (mm) | f (mm/rev) | Typical use |
|---|---|---|---|---|
| DNGA 150404 T01020:TC100 | 0.4 | 0.4–3.2 | 0.05–0.13 | Finishing and fine profiling at small feeds |
| DNGA 150408 S02020:TC100 | 0.8 | 0.8–3.2 | 0.05–0.27 | Higher feeds and a stronger cutting corner |
Choosing by workpiece material
- Grey and ductile cast iron (ISO K): TC100 is the basic ceramic choice for high-speed turning.
- Hardened steel and malleable cast iron up to 65 HRC (ISO H): TC100 is an alternative to CBN under stable conditions.
- Co- and Ni-based heat-resistant alloys and titanium alloys (ISO S): TC100 is suitable; cut dry and keep the setup rigid.
- Soft steel, stainless steel or unstable setups: a coated carbide insert is usually the better choice.