TURNING INSERT CERAMIC - NEGATIVE_CNGN CER

Caution
Product Description
Pramet CNGN CER double-sided negative ceramic turning insert from Dormer Pramet: an 80° rhombic, plain (no hole) insert in grade TC100, an uncoated Al2O3 + TiC mixed ceramic. Its T-land cutting edge (-20° / 0.1 mm) and ISO tolerance class G suit high-speed, continuous turning of cast iron; CNGN 120408 T01020:TC100 has a 12.7 mm IC, 4.76 mm thickness and 0.8 mm nose radius.
ISO designation code: CNGN 120408 T01020:TC100
- C: 80° rhombic insert shape
- N: 0° clearance angle (negative insert)
- G: tolerance class G
- N: no fixing hole, no chipbreaker
- 12: insert size (IC 12.7 mm)
- 04: thickness 4.76 mm
- 08: nose radius 0.8 mm
- T01020: T-land edge preparation, -20° / 0.1 mm
- TC100: Pramet ceramic grade (Al2O3 + TiC)
Standards
- Insert designation according to ISO 1832
- Indexing accuracy according to ISO tolerance class G
- Grade classified within ISO application range K01–K05
Usage guidance and cautions
- Use at high cutting speeds in continuous cuts under stable machining conditions.
- Grade TC100 has excellent heat resistance and is intended only for machining without cutting fluid.
- Manufacturer starting values for cast iron (ISO K) with CNGN 120408 T01020:TC100: vc 550 m/min, f 0.20 mm/rev, ap 2.0 mm.
- Further cutting data can be calculated with the Dormer Pramet Machining Calculator app.
- As a plain insert with no hole, it must be used in a holder with a clamping system for CN-shape inserts without a hole.
Overview
The CNGN CER series is the Pramet range of negative ceramic turning inserts in the C shape (80° rhombic), supplied by Dormer Pramet. The inserts are double-sided and plain, with no fixing hole and no chipbreaker, and are made in grade TC100, an uncoated mixed ceramic based on aluminium oxide (Al2O3) and titanium carbide (TiC). The cutting edges carry a protective T-land facet of -20° / 0.1 mm, and the inserts are made to ISO tolerance class G for accurate indexing.
Key features
- 80° rhombic negative geometry with 0° clearance, double-sided insert
- Grade TC100: Al2O3 + TiC mixed ceramic with high hot hardness and good thermal shock resistance, made for high cutting speeds
- T-land edge preparation (-20° / 0.1 mm) that reinforces the ceramic cutting edge
- ISO tolerance class G for precise indexing accuracy
- Plain insert without chipbreaker, intended for stable machining conditions
Applications
- High-speed turning of grey and ductile cast iron in continuous cuts, the basic application of grade TC100 (ISO range K01–K05)
- Turning of hardened steel and malleable cast iron up to 65 HRC as an alternative to CBN
- Turning of cobalt- and nickel-based heat-resistant alloys and titanium alloys
| Item | Specification |
|---|---|
| Brand | Dormer Pramet (Pramet) |
| Series | CNGN CER, Turning Insert Ceramic - Negative |
| Insert shape | C, 80° rhombic |
| Clearance angle | N, 0° (negative insert) |
| Tolerance class | G (ISO) |
| Insert type | Plain, double-sided, no fixing hole, no chipbreaker |
| Inscribed circle (IC) | 12.7 mm |
| Cutting edge length (L) | 12.90 mm |
| Thickness (S) | 4.76 mm (size 1204) / 7.94 mm (size 1207) |
| Nose radius (RE) | 0.8 mm / 1.2 mm |
| Edge preparation | T-land -20° / 0.1 mm (T01020) |
| Grade | TC100, uncoated mixed ceramic (Al2O3 + TiC) |
| ISO application range | K01–K05 |
| Coolant | Dry machining, without cutting fluid |
| Designation | Grade | IC (mm) | L (mm) | S (mm) | RE (mm) | vc (m/min) | f (mm/rev) | ap (mm) |
|---|---|---|---|---|---|---|---|---|
| CNGN 120408 T01020 | TC100 | 12.700 | 12.90 | 4.76 | 0.8 | 550 | 0.20 | 2.0 |
| CNGN 120708 T01020 | TC100 | 12.700 | 12.90 | 7.94 | 0.8 | 550 | 0.20 | 2.0 |
| CNGN 120712 T01020 | TC100 | 12.700 | 12.90 | 7.94 | 1.2 | 540 | 0.25 | 2.0 |
IC = inscribed circle, L = cutting edge length, S = thickness, RE = nose radius, vc = cutting speed, f = feed, ap = depth of cut.
Cutting data are the manufacturer starting values for ISO K (cast iron), for machining with high speeds and continuous cuts.
The insert is an 80° rhombic (diamond-shaped) plate with flat top and bottom faces and 0° clearance on all sides, so both faces can be used for cutting. It is a plain insert with no central fixing hole and no chipbreaker.
- IC (inscribed circle diameter): 12.7 mm
- L (cutting edge length): 12.90 mm
- S (insert thickness): 4.76 mm for CNGN 120408
- RE (nose radius): 0.8 mm for CNGN 120408
- Cutting edge: T-land facet of -20° / 0.1 mm along the edges
Workpiece material guide for grade TC100
| Workpiece material | Suitability |
|---|---|
| Grey and ductile cast iron (ISO K) | Basic choice, with manufacturer starting cutting data |
| Hardened steel and malleable cast iron up to 65 HRC (ISO H) | Alternative to CBN |
| Co- and Ni-based heat-resistant alloys, titanium alloys (ISO S) | Suitable |
Choosing a size in the CNGN CER range
- CNGN 120408 T01020: 4.76 mm thick with 0.8 mm nose radius.
- CNGN 120708 T01020: 7.94 mm thick with 0.8 mm nose radius and the same starting data.
- CNGN 120712 T01020: 7.94 mm thick with a larger 1.2 mm nose radius and a higher starting feed of 0.25 mm/rev.
- The insert thickness must match the insert pocket of the tool holder.
- For holders that clamp through a central hole, choose the CNGA CER version in the same TC100 grade, such as CNGA 120408 T01020:TC100.