TURNING INSERT CERAMIC - NEGATIVE_CNGA CER

Caution
Product Description
Dormer Pramet CNGA CER inserts are double-sided negative ceramic turning inserts with an 80° rhombic shape and a clamping hole, made in uncoated TC100 mixed ceramic (Al2O3 + TiC). They are designed for high-speed turning of grey and ductile cast iron in continuous cuts.
ISO designation: CNGA 120404 T02020:TC100
- C - 80° rhombic insert shape
- N - 0° clearance angle (negative insert)
- G - tolerance class G
- A - cylindrical fixing hole, no chipbreaker
- 12 - insert size (inscribed circle 12.7 mm)
- 04 - insert thickness 4.76 mm
- 04 - nose radius 0.4 mm
- T02020 - T-land chamfer -20° / 0.2 mm
- TC100 - grade
Grade TC100
- Uncoated mixed ceramic based on aluminium oxide (Al2O3) and titanium carbide (TiC).
- Cutting material for high cutting speeds; the basic choice for machining grey and ductile cast iron.
- Alternative to CBN for machining hardened steel and malleable cast iron with a hardness up to 65 HRC.
- Intended for stable machining conditions.
Usage notes
- The manufacturer recommends this insert for machining at high speeds with continuous cuts.
- Coolant has a slightly negative effect on tool life with this grade, so dry machining is preferred. Avoid intermittent coolant supply, which can cause thermal shock and edge cracking.
- Ceramic is less tough than carbide: use a rigid machine and holder, keep the tool overhang short, and avoid vibration and heavy interrupted cuts.
- Mount the insert in a holder with a CN..1204 seat for negative inserts (IC 12.7 mm, thickness 4.76 mm). Make sure the seat and shim are clean and undamaged before clamping.
- Starting cutting data for ISO K: vc 590 m/min, f 0.10 mm/rev, ap 2.0 mm.
- Index or replace the insert at the first sign of edge chipping to protect the workpiece and the holder.
The CNGA CER series from Dormer Pramet is sold under Pramet, its indexable tooling brand. The series consists of ISO negative turning inserts with an 80° rhombic (C) shape, 0° clearance and a cylindrical clamping hole. The inserts are double-sided, ground to ISO tolerance class G and made from TC100, an uncoated ceramic grade based on aluminium oxide (Al2O3) and titanium carbide (TiC).
Key features
- TC100 mixed ceramic is a cutting material for high cutting speeds and the basic choice for machining grey and ductile cast iron.
- The cutting edges are protected by a negative T-land chamfer (CNGA 120404 T02020: -20° / 0.2 mm) that strengthens the edge against chipping.
- Double-sided negative geometry provides cutting edges on both faces of the insert.
- Grinding to tolerance class G gives accurate, repeatable edge positioning after indexing.
- The clamping hole allows secure fixing in holders with a CN..1204 insert seat.
Typical applications
- High-speed turning and facing of grey and ductile cast iron (ISO K).
- Machining with continuous cuts on rigid, stable lathes and turning centres.
- According to the TC100 grade description, an alternative to CBN for turning hardened steel and malleable cast iron up to 65 HRC under stable conditions.
| Product code | CNGA 120404 T02020:TC100 |
|---|---|
| Brand | Dormer Pramet (Pramet) |
| Insert shape | C - 80° rhombic |
| Insert type | Negative, 0° clearance, double-sided, with clamping hole, without chipbreaker |
| Tolerance class | G |
| Grade | TC100 |
| Cutting material | Mixed ceramic based on Al2O3 + TiC |
| Coating | Uncoated |
| Edge preparation | T-land -20° / 0.2 mm (T02020) |
| Inscribed circle diameter (IC) | 12.7 mm |
| Cutting edge length (L) | 12.9 mm |
| Insert thickness (S) | 4.76 mm |
| Fixing hole diameter (D1) | 5.16 mm |
| Nose radius (RE) | 0.4 mm |
| Depth of cut (ap) | 0.4 - 6 mm |
| Workpiece material | ISO K - grey and ductile cast iron |
| Machining type | HSC (High Speed Cutting), continuous cuts |
| Product code | Grade | Nose radius RE (mm) | T-land | Inscribed circle IC (mm) | Cutting edge length L (mm) | Thickness S (mm) | Hole diameter D1 (mm) | Cutting speed vc (m/min) | Feed f (mm/rev) | Depth of cut ap (mm) |
|---|---|---|---|---|---|---|---|---|---|---|
| CNGA 120404 T02020 | TC100 | 0.4 | -20° / 0.2 mm | 12.700 | 12.90 | 4.76 | 5.16 | 590 | 0.10 | 2.0 |
| CNGA 120408 T01020 | TC100 | 0.8 | -20° / 0.1 mm | 12.700 | 12.90 | 4.76 | 5.16 | 550 | 0.20 | 2.0 |
| CNGA 120412 T01020 | TC100 | 1.2 | -20° / 0.1 mm | 12.700 | 12.90 | 4.76 | 5.16 | 540 | 0.25 | 2.0 |
The vc, f and ap values are the manufacturer's starting values for ISO K (cast iron) in high-speed cutting (HSC) with continuous cuts. Adjust them to suit the machine, setup and workpiece.
The CNGA CER insert is an 80° rhombic (diamond-shaped) plate with flat, parallel top and bottom faces, so it can be used on both sides. All flanks have 0° clearance (negative insert), and a cylindrical fixing hole passes through the centre. Instead of a sharp edge, each cutting edge carries a narrow negative chamfer (T-land). There is no chipbreaker groove on the rake faces.
- IC - inscribed circle diameter: 12.7 mm
- L - cutting edge length: 12.9 mm
- S - insert thickness: 4.76 mm
- D1 - fixing hole diameter: 5.16 mm
- RE - nose radius at the 80° corners: 0.4 mm (CNGA 120404 T02020)
- T-land on the cutting edges: -20° / 0.2 mm
How to choose the right insert
- Grey and ductile cast iron, high speed, continuous cut: TC100 ceramic (CNGA CER) is the basic choice.
- Nose radius: the 0.4 mm radius of CNGA 120404 gives lower cutting forces and suits lighter feeds (starting value f 0.10 mm/rev). For higher feeds and a stronger corner, the CNGA CER range also includes 0.8 mm and 1.2 mm radii (CNGA 120408 / CNGA 120412 T01020).
- Edge preparation: CNGA 120404 uses a 0.2 mm T-land (T02020), while the 0.8 mm and 1.2 mm versions use a 0.1 mm T-land (T01020).
- Hardened steel: TC100 can replace CBN under stable conditions; for dedicated hard turning, Dormer Pramet also offers CBN-tipped inserts such as CNGA 120404S01020B:TB310.
- Interrupted cuts or unstable setups: a coated carbide grade is generally a safer choice than ceramic.