TURNING INSERT CBN - NEGATIVE_WNGA CBN

Caution
Product Description
Dormer Pramet WNGA CBN negative turning insert for hard turning: 80° trigon (W) insert with 3 CBN-tipped corners on one side, ISO tolerance class G and a rounded edge with -20°/0.1 mm T-land. Grade TB310 is an uncoated CBN for ISO H01-H10, designed for high-speed finishing of hardened materials harder than 45 HRC.
Reading the ISO code (ISO 1832)
- W: 80° trigon insert shape
- N: 0° clearance angle (negative insert)
- G: tolerance class G
- A: with cylindrical fixing hole, without chipbreaker
- 08: insert size, cutting edge length 8.7 mm
- 04: insert thickness 4.76 mm
- 08: corner radius 0.8 mm
- S01020: chamfered and rounded edge with T-land -20°/0.1 mm
- TB310: CBN grade
Application range
- ISO H01-H10: hardened materials (engineering metals harder than 45 HRC)
- Finishing of hardened and high-strength steels in continuous or slightly interrupted cuts
- Machining operation: high-speed cutting (HSC)
Usage notes
- Cut dry: coolant has a very negative effect on the tool life of this grade.
- Use stable machining conditions: a rigid machine and toolholder, minimum overhang and secure workpiece clamping.
- Recommended cutting range: depth of cut 0.1 – 2.7 mm, feed 0.02 – 0.2 mm/rev.
- The CBN tips are on one side only, giving 3 usable corners; the insert cannot be turned over.
- Mount in negative toolholders with a W 08 insert pocket and tighten the clamp correctly before use.
- Handle with care and avoid knocking the CBN corners when mounting or indexing.
Overview
The WNGA CBN series from Dormer Pramet is a negative turning insert for hard turning. The 80° trigon (ISO shape W) insert carries 3 cubic boron nitride (CBN) tipped corners on one side, with a central fixing hole and a flat top face without chipbreaker. Indexing accuracy is to ISO tolerance class G, and the cutting edges are rounded with a protective T-land of -20°/0.1 mm.
Key features
- Grade TB310: uncoated polycrystalline cubic boron nitride within ISO range H01-H10
- Designed for high-speed machining of hardened materials (engineering metals harder than 45 HRC)
- Excellent wear resistance for finishing hardened and high-strength steels; also suitable for slightly interrupted cuts
- 3 CBN-tipped cutting corners on one side of each insert
- Rounded edge with -20°/0.1 mm T-land protects the CBN cutting edge against chipping
- ISO tolerance class G gives a repeatable edge position after indexing
- Made for dry cutting: coolant has a very negative effect on tool life and is not recommended
Typical applications
- Finish turning of hardened steel parts on CNC lathes
- Longitudinal turning and facing with negative toolholders for 80° trigon (W) inserts
- Machining under stable conditions where high surface quality and dimensional accuracy are required
| Item | Specification |
|---|---|
| Brand | Dormer Pramet |
| Series | WNGA CBN |
| Insert shape | 80° trigon (W) |
| Clearance angle | 0° (N, negative) |
| Tolerance class | ISO G |
| Insert type | With fixing hole, without chipbreaker (A) |
| Cutting material / grade | TB310, uncoated CBN |
| ISO application range | H01-H10 (hardened materials harder than 45 HRC) |
| Number of CBN corners | 3 (on one side) |
| Inscribed circle diameter (IC) | 12.7 mm (0.5 inch) |
| Insert thickness (S) | 4.76 mm (3/16 inch) |
| Corner radius (RE) | 0.8 mm (0.031 inch) |
| Cutting edge length (L) | 8.7 mm (0.343 inch) |
| Fixing hole diameter (D1) | 5.16 mm (0.203 inch) |
| Edge preparation | Rounded edge with T-land -20°/0.1 mm |
| Depth of cut (ap) | 0.1 – 2.7 mm |
| Feed (f) | 0.02 – 0.2 mm/rev |
| Coolant | Not recommended (dry cutting) |
| Product code (ISO) | ANSI code | EDP No. | Grade | Inscribed circle IC (mm) | Thickness S (mm) | Corner radius RE (mm) | Cutting edge length L (mm) | Hole diameter D1 (mm) | Depth of cut ap (mm) | Feed f (mm/rev) |
|---|---|---|---|---|---|---|---|---|---|---|
| WNGA 080408S01020C:TB310 | WNGA 432S00420:TB310 | 6755690 | TB310 | 12.7 | 4.76 | 0.8 | 8.7 | 5.16 | 0.1 – 2.7 | 0.02 – 0.2 |
Negative 80° trigon (W) insert. Seen from the top it has 3 cutting corners, each with a CBN tip on the top side, and a cylindrical fixing hole through the centre. The rake face is flat with no chipbreaker, and the side faces have 0° clearance.
- Inscribed circle diameter (IC): 12.7 mm
- Insert thickness (S): 4.76 mm
- Corner radius (RE): 0.8 mm
- Cutting edge length (L): 8.7 mm
- Fixing hole diameter (D1): 5.16 mm
- Edge: rounded, with T-land -20°/0.1 mm on the CBN cutting edges
How to choose the right insert for your workpiece
| Workpiece / condition | Recommendation |
|---|---|
| Hardened steel harder than 45 HRC, continuous cut | WNGA CBN in grade TB310 is the intended application (ISO H01-H10) |
| Hardened steel with slightly interrupted cut | TB310 can be used; keep the setup rigid and stable |
| Heavily interrupted cut or unstable setup | Not the intended use of TB310; improve rigidity or choose a tougher CBN grade |
| Unhardened steel, stainless steel | Use coated carbide turning inserts instead, because CBN is intended for hardened materials |
Selection tips
- The 80° trigon shape gives a strong corner and lets one insert handle both longitudinal turning and facing.
- Corner radius 0.8 mm: a larger radius strengthens the corner and improves surface finish at the same feed, but increases radial cutting force.
- Stay within the recommended range: depth of cut 0.1 – 2.7 mm, feed 0.02 – 0.2 mm/rev.
- Machine dry to get the full tool life of the CBN grade.