TURNING INSERT CBN - NEGATIVE_VNGA CBN

Brand :
DORMER

Caution

    Product Description

    Dormer Pramet VNGA CBN negative turning insert in grade TB310: a 35° rhombic insert with 2 CBN-tipped corners on one side, made for high-speed finish turning of hardened materials (ISO H01–H10). VNGA 160404S01020B:TB310 has a 0.4 mm corner radius, a 9.525 mm inscribed circle and 4.76 mm thickness.

    ISO designation: VNGA 160404S01020B:TB310

    • V: rhombic insert, 35° included angle
    • N: 0° clearance angle (negative insert)
    • G: ISO tolerance class G
    • A: with fixing hole, no chipbreaker
    • 16: cutting edge length 16 mm
    • 04: insert thickness 4.76 mm
    • 04: corner radius 0.4 mm
    • S01020: rounded cutting edge with T-land 0.1 mm at -20°
    • TB310: uncoated CBN grade, ISO range H01–H10

    Recommended working range (VNGA 160404S01020B:TB310)

    • Depth of cut ap: 0.1–3.6 mm
    • Feed f: 0.02–0.2 mm/rev
    • Coolant: not recommended. Coolant has a very negative effect on tool life, so machine dry.

    Usage notes

    • Use on stable, rigid machines and setups; TB310 is intended for stable machining conditions.
    • Suitable for continuous cuts and slightly interrupted cuts.
    • The insert is single-sided with 2 cutting corners on one face. Index to the second corner when the first is worn; do not turn the insert over.
    • Mount in a toolholder made for VN 1604 negative inserts with a 3.81 mm fixing hole.
    • Keep the insert seat and shim clean so that the CBN tip is fully supported.

     

    The VNGA CBN series from Dormer Pramet is a family of single-sided negative turning inserts tipped with polycrystalline cubic boron nitride (CBN) for hard turning. The insert has a 35° rhombic (V) shape with 0° clearance, a cylindrical fixing hole and no chipbreaker. It carries 2 CBN-tipped corners on one face, and the cutting edges are rounded with a protective T-land of -20°/0.1 mm.

    The tips are made from TB310, an uncoated CBN grade within ISO range H01–H10 for high-speed machining (HSC) of hardened materials. VNGA 160404S01020B:TB310 (ANSI VNGA 331S00420:TB310) has a 0.4 mm corner radius, a 9.525 mm inscribed circle, 4.76 mm thickness and a 16 mm cutting edge length.

    Key features

    • TB310 polycrystalline CBN grade with excellent wear resistance
    • Rounded cutting edges with a -20°/0.1 mm T-land to strengthen the edge in hardened steel
    • Indexing accuracy to ISO tolerance class G
    • 35° rhombic shape gives good access for profiling and copy turning
    • Suitable for continuous cuts and slightly interrupted cuts under stable conditions
    • Designed for dry machining; coolant is not recommended

    Typical applications

    • Finish turning of hardened steels (ISO H)
    • Finishing of high-strength steels
    • Profile and contour turning of hardened components

     

    Product typeNegative CBN turning insert for hard turning
    SeriesVNGA CBN
    Insert shapeV: rhombic, 35° included angle
    Clearance angleN: 0° (negative insert)
    Tolerance classG (ISO)
    Insert typeA: with fixing hole, no chipbreaker
    Cutting material / gradeTB310, uncoated polycrystalline cubic boron nitride (CBN)
    Cutting corners2 CBN-tipped corners on one side (single-sided)
    Edge preparationRounded cutting edge with T-land -20°/0.1 mm
    ISO application rangeH01–H10 (hardened materials)
    Machining operationHSC (high speed cutting), finishing
    Inscribed circle (IC)9.525 mm (0.375 inch)
    Insert thickness (S)4.76 mm
    Cutting edge length (L)16 mm (0.63 inch)
    Fixing hole diameter (D1)3.81 mm (0.15 inch)
    Corner radius (RE)0.4 mm (0.016 inch) for VNGA 160404S01020B:TB310
    CoolantDry machining; cooling is not recommended

     

    ISO codeANSI codeArticle no.Corner radius RE (mm)Inscribed circle IC (mm)Thickness S (mm)Cutting edge length L (mm)Fixing hole D1 (mm)Min. depth of cut ap (mm)Max. depth of cut ap (mm)
    VNGA 160404S01020B:TB310VNGA 331S00420:TB31067559310.49.5254.76163.810.13.6
    VNGA 160408S01020B:TB310VNGA 332S00420:TB31067556890.89.5254.76163.810.13.6

    All sizes: grade TB310, 2 CBN-tipped corners on one side, 35° included angle, 0° clearance, ISO tolerance class G, rounded edge with T-land -20°/0.1 mm, no chipbreaker.

     

    The insert is a flat 35° rhombic (V-shape) plate with 0° clearance (negative geometry): the side flanks are at right angles to the top and bottom faces. A cylindrical fixing hole passes through the centre for clamping in the toolholder. The carbide insert body carries CBN tips at the 2 acute 35° corners on one face. There is no chipbreaker; the rake face is flat.

    Main dimensions: VNGA 160404S01020B:TB310

    • Inscribed circle (IC): 9.525 mm
    • Cutting edge length (L): 16 mm
    • Insert thickness (S): 4.76 mm
    • Fixing hole diameter (D1): 3.81 mm
    • Corner radius (RE): 0.4 mm
    • Included angle: 35°
    • Clearance angle: 0°
    • Edge preparation: rounded edge with T-land -20°/0.1 mm

     

    Choosing the grade for your workpiece material

    • Hardened steel (ISO H): TB310 CBN is intended for hard turning within ISO range H01–H10, including finishing of high-strength steel.
    • Cast iron: Dormer Pramet also offers VNGA inserts in the uncoated ceramic grade TC100 for high-speed machining of cast irons.

    Choosing the corner radius

    • 0.4 mm (VNGA 160404S01020B:TB310): lower cutting forces and less tendency to vibrate; suits fine profiles, small radii on the part and small depths of cut.
    • 0.8 mm (VNGA 160408S01020B:TB310): stronger corner and better surface finish at the same feed; suits higher feeds where the profile allows.

    Choosing the insert shape

    • The 35° V shape gives the best access for profiling and copy turning, but has the least corner strength.
    • When access is not critical, the 80° CNGA and WNGA or the 55° DNGA shapes in TB310 give more edge strength.
    • For lower cutting forces on smaller machines, the positive VBGW insert (35°, 5° clearance) in TB310 is an alternative.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    TURNING INSERT CBN - NEGATIVE_VNGA CBN | DORMER | MISUMI Thailand