TURNING INSERT CBN - POSITIVE_DNGA CBN

Caution
Product Description
Dormer Pramet DNGA 150608S01020B:TB310 is a 55° rhombic CBN turning insert with 2 CBN-tipped corners on one face, a 0.8 mm corner radius and a rounded cutting edge with a protective T-land. It is made in the uncoated CBN grade TB310 (ISO H01–H10) for high-speed finish turning of hardened materials.
Designation
- ISO code: DNGA 150608S01020B:TB310
- ANSI code: DNGA 442S00420:TB310
- Dormer Pramet material ID: 6755925
- EAN: 3603602912916
Application range
- Workpiece group: ISO H, hardened materials (engineering metals with a hardness above 45 HRC)
- Operation: high-speed finishing in continuous or slightly interrupted cuts
- Depth of cut range: 0.1–3 mm
Cautions for use
- Do not use coolant. Cooling has a very negative effect on the tool life of this insert, so machine dry.
- Use stable machining conditions with a rigid setup and secure clamping of the insert and workpiece.
- The insert has 0° clearance (ISO code N); mount it only in toolholders designed for DN-type inserts of this size.
- Only the 2 CBN-tipped corners on one face are cutting corners; the insert is not reversible.
DNGA 150608S01020B:TB310 (ANSI: DNGA 442S00420:TB310) is an indexable CBN turning insert from Dormer Pramet for hard turning. This 55° rhombic (D-shape) insert has 0° clearance, a cylindrical fixing hole and no chipbreaker, and carries 2 CBN-tipped corners on one face. The inscribed circle is 12.7 mm, the thickness 6.35 mm and the corner radius 0.8 mm, with indexing accuracy to ISO tolerance class G.
The cutting edges are rounded and reinforced with a -20°/0.1 mm T-land facet, which protects the edge when machining hard workpieces. The insert is made in TB310, an uncoated polycrystalline cubic boron nitride (CBN) grade within ISO application range H01–H10, intended for high-speed machining of hardened materials.
Key features
- TB310 polycrystalline CBN grade with excellent wear resistance
- Finishing of hardened and high-strength steel; also suitable for slightly interrupted cuts
- Rounded cutting edge with -20°/0.1 mm T-land for a secure edge
- Indexing accuracy to ISO tolerance class G for repeatable positioning
Typical applications
- High-speed finish turning of hardened materials (ISO H)
- Hard turning of hardened steel parts as an alternative to grinding
| Item | Specification |
|---|---|
| Brand | Dormer Pramet |
| Insert series | DNGA CBN |
| Insert shape | D, 55° rhombic |
| Clearance angle | 0° (N) |
| Tolerance class | G |
| Hole / chipbreaker | A: cylindrical fixing hole, no chipbreaker |
| Cutting material | Polycrystalline cubic boron nitride (CBN), uncoated |
| Grade | TB310 |
| ISO application range | H01–H10 |
| CBN tips | 2 CBN-tipped corners on one face |
| Edge preparation | Rounded edge with T-land -20°/0.1 mm (S01020) |
| Inscribed circle (IC) | 12.7 mm |
| Thickness (S) | 6.35 mm |
| Corner radius (RE) | 0.8 mm |
| Cutting edge length (L) | 15.5 mm |
| Fixing hole diameter (D1) | 5.16 mm |
| Depth of cut (ap) | 0.1–3 mm |
| Insert hand | Neutral |
| Coolant | Not recommended |
| ISO code | ANSI code | Material ID | IC (mm) | S (mm) | RE (mm) | L (mm) | D1 (mm) | ap (mm) | Grade | Pack (pcs) |
|---|---|---|---|---|---|---|---|---|---|---|
| DNGA 150608S01020B:TB310 | DNGA 442S00420:TB310 | 6755925 | 12.7 | 6.35 | 0.8 | 15.5 | 5.16 | 0.1–3 | TB310 | 2 |
Shape: 55° rhombic insert, flat on both faces with no chipbreaker, with a cylindrical fixing hole through the centre. There are 2 CBN-tipped corners on one face.
- Inscribed circle (IC): 12.7 mm
- Thickness (S): 6.35 mm
- Cutting edge length (L): 15.5 mm
- Corner radius (RE): 0.8 mm
- Fixing hole diameter (D1): 5.16 mm
- Clearance angle: 0°
- Edge preparation: rounded edge with T-land -20°/0.1 mm
How to read DNGA 150608S01020B:TB310
| Code | Meaning |
|---|---|
| D | Insert shape: 55° rhombic |
| N | Clearance angle: 0° |
| G | Tolerance class G |
| A | Cylindrical fixing hole, no chipbreaker |
| 15 | Cutting edge length: 15.5 mm |
| 06 | Thickness: 6.35 mm |
| 08 | Corner radius: 0.8 mm |
| S01020 | Edge preparation: rounded edge with T-land 0.1 mm wide at -20° |
| TB310 | Dormer Pramet uncoated CBN grade, ISO H01–H10 |
Choosing an insert for hard turning
- Workpiece hardness: for materials above 45 HRC (ISO H), a CBN insert such as TB310 is the right choice; for softer steels, a coated carbide turning insert is usually more economical.
- Type of cut: TB310 suits finishing in continuous or slightly interrupted cuts; for heavily interrupted cuts, select a tougher CBN grade with higher CBN content.
- Corner radius: the 0.8 mm radius gives a stronger corner and a better surface finish at a given feed, while a smaller radius lowers cutting forces on slender parts.
- Insert shape: the 55° nose angle allows profiling and turning close to shoulders, but the corner is weaker than on 80° inserts such as CNGA.