TURNING INSERT CBN - NEGATIVE_CNGA CBN

Caution
Product Description
Negative 80° rhombic CNGA turning insert from Dormer Pramet with 2 CBN-tipped corners on one side, made in uncoated CBN grade TB310 (ISO H01–H10). Designed for high-speed finish turning of hardened materials, with G-class indexing accuracy and a -20°/0.1 mm T-land for edge strength.
Standards and designation
- ISO 1832 designation CNGA 120404: C = 80° rhombic, N = 0° clearance, G = tolerance class, A = fixing hole without chipbreaker, 12 = cutting edge size, 04 = thickness 4.76 mm, 04 = corner radius 0.4 mm
- Edge preparation S01020: rounded edge with T-land -20°/0.1 mm
- Grade TB310 application range per ISO 513: H01–H10 (hardened materials)
- ANSI ordering code: CNGA 431S00420:TB310
Usage guidance
- Cut dry: the manufacturer rates coolant as having a very negative effect on tool life with this insert, so cooling is not recommended
- Use stable machining conditions with rigid workpiece clamping and a short toolholder overhang; slightly interrupted cuts are acceptable
- Depth of cut range: 0.1–2.7 mm
- Mount in ISO negative toolholders with a C-type 80° insert seat for size 12 inserts
Packaging
- Packing unit: 2 pcs. Weight: 0.008 kg per insert. Country of origin: Sweden.
The Dormer Pramet CNGA CBN series are negative turning inserts for hard turning. The insert body is an 80° rhombic (C-shape) with 0° clearance and a central fixing hole, and 2 corners on one side are tipped with CBN (cubic boron nitride). The cutting edges are rounded and protected by a -20°/0.1 mm T-land, giving the edge stability needed when machining hardened workpieces.
The inserts are made in grade TB310, an uncoated cubic boron nitride grade within ISO application range H01–H10, developed for high-speed machining of hardened materials.
Key features
- 2 CBN-tipped cutting corners on one side of a negative 80° rhombic insert
- TB310 uncoated CBN grade with excellent wear resistance when machining hardened steel
- Rounded cutting edges with a -20°/0.1 mm T-land for a stable, chipping-resistant edge
- Indexing accuracy to ISO tolerance class G; plain rake face without chipbreaker
- Suitable for finishing, including slightly interrupted cuts, under stable machining conditions
Typical applications
- Finish turning of hardened and high-strength steels
- High-speed cutting (HSC) of hardened materials
- Also listed by distributors for cast iron (ISO K) and titanium / heat-resistant super alloys (ISO S)
| Product code (ISO) | CNGA 120404S01020B:TB310 |
|---|---|
| Ordering code (ANSI) | CNGA 431S00420:TB310 |
| Material ID | 6755923 |
| Insert shape | C – 80° rhombic |
| Insert geometry / clearance | Negative, N 0° |
| Tolerance class | G |
| Insert type | A (with fixing hole, no chipbreaker) |
| Cutting material | CBN (cubic boron nitride), 2 tipped corners on one side |
| Grade | TB310 (uncoated CBN) |
| ISO application range | H01–H10 |
| Edge preparation | Rounded edge with T-land -20°/0.1 mm |
| Inscribed circle diameter (IC) | 12.7 mm |
| Insert thickness (S) | 4.76 mm |
| Corner radius (RE) | 0.4 mm |
| Cutting edge length (L) | 12.9 mm |
| Fixing hole diameter (D1) | 5.16 mm |
| Depth of cut (ap) | 0.1 – 2.7 mm |
| Machining operation | HSC (high-speed cutting), finishing |
| Product code (ISO) | Ordering code (ANSI) | Material ID | IC (mm) | S (mm) | RE (mm) | L (mm) | D1 (mm) | ap min (mm) | ap max (mm) |
|---|---|---|---|---|---|---|---|---|---|
| CNGA 120404S01020B:TB310 | CNGA 431S00420:TB310 | 6755923 | 12.7 | 4.76 | 0.4 | 12.9 | 5.16 | 0.1 | 2.7 |
| CNGA 120408S01020B:TB310 | CNGA 432S00420:TB310 | 6755688 | 12.7 | 4.76 | 0.8 | 12.9 | 5.16 | 0.1 | 2.7 |
Negative 80° rhombic (C-shape) insert with 0° clearance on all flanks and a central cylindrical fixing hole (ISO type A, plain rake face without chipbreaker). CBN tips are fitted at the 2 acute 80° corners on one face only; their cutting edges are rounded and carry a -20°/0.1 mm T-land.
- Inscribed circle diameter IC: 12.7 mm
- Insert thickness S: 4.76 mm
- Cutting edge length L: 12.9 mm
- Fixing hole diameter D1: 5.16 mm
- Corner radius RE: 0.4 mm (CNGA 120404S01020B:TB310), 0.8 mm (CNGA 120408S01020B:TB310)
Choosing the right CBN insert
- Workpiece material: TB310 is intended for hardened materials in ISO range H01–H10. For soft, non-hardened steel, CBN is usually not the economical choice; carbide or cermet grades are generally preferred.
- Corner radius: RE 0.4 mm (CNGA 120404S01020B:TB310) keeps cutting forces lower and suits light finishing cuts and less rigid parts; RE 0.8 mm (CNGA 120408S01020B:TB310) gives a stronger corner and allows a higher feed for the same surface finish.
- Insert shape: the 80° C-shape gives a strong corner for longitudinal turning and facing; for profiling, 55° (DNGA) or 35° (VNGA) CBN inserts in TB310 offer more access.
- Setup: CBN tips are sensitive to vibration and impact, so keep tool overhang short, use a rigid holder and cut dry.