SCARFING TOOLHOLDER_XLCD(N) EXT

Caution
Product Description
Pramet XLCDN 2525 R 15 is an external scarfing toolholder from Dormer Pramet for removing the weld bead from the outside of welded tubes and pipes. It holds the re-grindable rectangular LDGN 130560 insert with side-lock clamping and a 6° clearance angle, on a 25 x 25 mm shank with a functional length of 200 mm.
Scarfing is the removal of the weld bead created during the production of welded tubes. The Dormer Pramet scarfing range combines tough, coated carbide inserts with high heat resistance and toolholders for external scarfing, while internal weld beads are removed with separate scarfing rings.
- Application: external scarfing of tubes and pipes
- Workpiece materials: ISO P (steel) and ISO M (stainless steel)
- Achievable surface quality: finishing with very good surface quality and medium machining with good surface quality
- Compatible inserts: LDGN 130560 series
- Spare parts: screw HS 0825 (M8) and key HKX 6
- LDGN inserts are single-sided and re-grindable down to a minimum length of 25 mm
- LDGN inserts are suited to weld seams with a small cross-section
- No through-coolant supply
Usage guidance: select the LDGN insert whose profile radius matches the tube outside diameter, check that the insert is fully seated and the screw is tightened before starting production, and replace worn screws and keys with genuine Pramet spare parts.
The XLCDN 2525 R 15 is an external scarfing toolholder from the Pramet indexable tooling range by Dormer Pramet. Scarfing is the process of removing the weld bead that forms when tubes and pipes are produced by welding. This holder is used on welded-tube production lines to shave the weld bead from the outside of the tube, leaving a clean outer surface.
The holder clamps the rectangular LDGN 130560 carbide insert, 60 mm long with a 13.05 mm main cutting edge, using a side-lock system. Stable clamping prevents insert vibration, supporting reliable operation and good tube surface quality.
Key features
- Side-lock clamping system for the rectangular LDGN 130560 insert
- 6° clearance angle (ALP)
- Rigid 25 x 25 mm square shank, 200 mm functional length and 50 mm head length
- Long insert life: the 60 mm long LDGN insert can be reground several times down to a minimum length of 25 mm
- Insert rake angle can be modified by regrinding (more or less positive) to optimise the scarfing process
- Compatible LDGN inserts with profile radii from 25 mm to 45 mm cover tube outside diameters from 34 mm to 81 mm
- Intended for steel (ISO P) and stainless steel (ISO M)
Typical applications: external weld bead removal in the production of welded steel and stainless-steel tubes and pipes, for finishing and medium machining.
| Brand | Dormer Pramet (Pramet) |
|---|---|
| Model | XLCDN 2525 R 15 |
| Article number | 6759658 |
| Type | External scarfing toolholder, XLCD(N) EXT |
| Clamping system | Side lock |
| Compatible insert | LDGN 130560, rectangular, 60 mm long, 13.05 mm main cutting edge |
| Clearance angle (ALP) | 6° |
| Shank height x width (H x B) | 25 x 25 mm |
| Functional height (HF) | 25 mm |
| Functional length (LF) | 200 mm |
| Head length (LH) | 50 mm |
| Workpiece material | ISO P (steel), ISO M (stainless steel) |
| Through coolant | No |
| Weight | 1.10 kg |
Toolholder dimensions
| Model | H (mm) | B (mm) | LF (mm) | LH (mm) | ALP (°) | Weight (kg) | Insert | Spare parts |
|---|---|---|---|---|---|---|---|---|
| XLCDN 2525 R 15 | 25 | 25 | 200 | 50 | 6 | 1.10 | LDGN 130560 | Screw HS 0825 (M8), key HKX 6 |
Compatible LDGN inserts
| Insert | Grade | Profile radius PFRAD (mm) | Tube outside diameter (mm) |
|---|---|---|---|
| LDGN 130560-R25 | 6640 | 25 | 34–45 |
| LDGN 130560-R30 | 6640 | 30 | 41–54 |
| LDGN 130560-R35 | 6640 | 35 | 48–63 |
| LDGN 130560-R40 | 6640 | 40 | 54–72 |
| LDGN 130560-R45 | 6640 | 45 | 61–81 |
LDGN 130560 insert dimensions: main cutting edge length 13.05 mm, length 60.00 mm, thickness 5.00 mm, width 15.00 mm, rake angle (GAN) 30°, clearance angle 15°.
Toolholder with a square shank and an insert clamping head at the front end.
- Shank height H: 25 mm
- Shank width B: 25 mm
- Functional length LF: 200 mm
- Head length LH: 50 mm
- Clearance angle ALP: 6°
The head holds a rectangular LDGN 130560 insert, 60 mm long with a 13.05 mm main cutting edge, secured by a side-lock clamp and screw HS 0825 (M8). The insert cutting edge has a profile radius (PFRAD) chosen to suit the outside diameter of the tube.
How to choose the LDGN insert for your tube
Select the LDGN 130560 insert whose diameter range covers the outside diameter of the tube being produced:
- Tube outside diameter 34–45 mm: LDGN 130560-R25
- Tube outside diameter 41–54 mm: LDGN 130560-R30
- Tube outside diameter 48–63 mm: LDGN 130560-R35
- Tube outside diameter 54–72 mm: LDGN 130560-R40
- Tube outside diameter 61–81 mm: LDGN 130560-R45
All LDGN inserts are supplied in grade 6640, a WC-Co carbide substrate with an MT-CVD coating, for steel and stainless steel. Because the insert is re-grindable, its rake angle can be made more or less positive during regrinding to fine-tune the scarfing result.
Other Pramet external scarfing holders
For square SN.. inserts (sizes 15, 19 and 25), Pramet offers the PXFN(RL) EXT scarfing toolholders with 25 x 25 mm and 32 x 32 mm shanks.