SCARFING TOOLHOLDER_PXFN(RL) EXT

Caution
Product Description
Pramet PXFN(RL) EXT lever-lock scarfing toolholder for removing the external weld bead from welded tubes and pipes. PXFNL 2525 R 15 is a left-hand holder with a 25 × 25 mm shank, 200 mm functional length and 6° clearance. It carries square SNMX 15-R.. scarfing inserts mounted parallel to the shank.
Designation
PXFNL 2525 R 15: P = lever-lock (hole) clamping, L = left hand, 2525 = shank height and width 25 × 25 mm, R = functional length 200 mm, 15 = insert size (main cutting edge length 15.875 mm). Versions with the suffix /15 have a 20° clearance angle instead of 6°.
General information
- Scarfing is a specialised cutting operation in the manufacture of welded steel tubes and closed profiles. The tool works under a high heat load at relatively low cutting speeds, so it uses tough, coated cemented carbide inserts with high thermal shock resistance.
- Pramet scarfing inserts are made from tough cemented carbide substrates with CVD or PVD coatings, giving good tube surface quality and long tool life.
- The holder is mounted in the external scarfing station of the tube mill, after the welding point. Roughing and finishing holders can be used together.
- Select the right-hand (PXFNR) or left-hand (PXFNL) version according to the mounting position on the mill.
- Select the 6° standard version or the 20° version (/15) according to the head inclination the setup requires.
Cautions
- Clean the insert pocket and contact faces before fitting an insert. Chips or scale under the insert cause poor seating and edge chipping.
- Align the insert profile radius with the tube and set the cutting edge correctly against the weld bead, so that no step or groove is left on the tube surface.
- Coolant is recommended with coated scarfing grades to extend tool life.
- Inserts are not included with the holder and must be ordered separately.
The PXFN(RL) EXT series from Dormer Pramet (Pramet brand) are lever-lock toolholders for external scarfing in welded tube and pipe production. Scarfing is the cutting operation that removes the weld deposit formed on the tube surface during welding, leaving a smooth, flush seam.
PXFNL 2525 R 15 is the left-hand version with 6° clearance. It carries a double-sided, square negative scarfing insert of the SNMX 15-R.. type (main cutting edge length 15.875 mm). The insert is mounted parallel to the shank and clamped through its hole by a lever-lock system.
Key features
- Lever-lock clamping through the insert hole holds the insert securely and seats it in the same position every time
- Insert parallel to the shank with 90° tool cutting edge angle, 0° orthogonal rake angle and 0° inclination angle
- 6° axial clearance; versions with 20° clearance (suffix /15) are available in the same series
- Rigid 25 × 25 mm square shank, 200 mm functional length and 40 mm head length
- Accepts the Pramet SNMX 150708-R.. scarfing insert range, offered in many profile radii to suit different tube diameters
- Available in right-hand (PXFNR) and left-hand (PXFNL) versions to fit the layout of the tube mill
Applications
- Removal of the external weld bead (OD scarfing) on longitudinally welded steel and stainless steel tubes and pipes
- External scarfing stations on tube mills and closed-profile production lines
| Brand | Dormer Pramet (Pramet) |
|---|---|
| Series | PXFN(RL) EXT |
| Model | PXFNL 2525 R 15 (article no. 6760224) |
| Tool type | External scarfing toolholder (weld bead removal on tubes and pipes) |
| Hand | Left (L) |
| Clamping system | Lever lock (clamping through the insert hole) |
| Compatible insert | SNMX 15-R.. (SNMX 150708-R..), square, main cutting edge length 15.875 mm |
| Insert position | Parallel to the shank |
| Axial clearance angle (ALP) | 6° |
| Tool cutting edge angle (KAPR) | 90° |
| Orthogonal rake angle (GAMO) | 0° |
| Inclination angle (LAMS) | 0° |
| Shank height × width (H × B) | 25 × 25 mm |
| Functional height (HF) | 25 mm |
| Functional length (LF) | 200 mm |
| Head length (LH) | 40 mm |
| Country of origin | Czech Republic |
| Model | Article no. | Hand | Compatible insert | Clearance angle ALP (°) | Shank H × B (mm) | Functional length LF (mm) | Head length LH (mm) |
|---|---|---|---|---|---|---|---|
| PXFNL 2525 R 15 | 6760224 | Left | SNMX 15-R.. | 6 | 25 × 25 | 200 | 40 |
| PXFNR 2525 R 15 | 6760223 | Right | SNMX 15-R.. | 6 | 25 × 25 | 200 | 40 |
| PXFNL 2525 R 15/15 | 6759652 | Left | SNMX 15-R.. | 20 | 25 × 25 | 200 | 40 |
| PXFNR 2525 R 15/15 | 6759651 | Right | SNMX 15-R.. | 20 | 25 × 25 | 200 | 40 |
This is a straight external scarfing toolholder with a square shank. The shank measures 25 × 25 mm (H × B). The functional length (LF), measured from the rear end of the shank to the cutting edge, is 200 mm. The insert pocket sits in the 40 mm long head (LH) at the front end of the holder, and the PXFNL version is configured for left-hand operation.
The square SNMX 15-R.. insert sits parallel to the shank axis. It has a 90° tool cutting edge angle (KAPR), 0° orthogonal rake angle (GAMO) and 0° inclination angle (LAMS), and its radius-profiled cutting edge faces the weld bead. The cutting edge lies at a functional height (HF) of 25 mm. A lever-lock mechanism clamps the insert through its centre hole, with an axial clearance angle (ALP) of 6°.
Selecting the scarfing insert
SNMX 15-R.. (SNMX 150708-R..) inserts for this holder come in a wide range of profile radii, from R09 up to R105. Choose the profile radius that matches the outside diameter of the tube, for example:
| Insert | Profile radius (mm) | Tube outside diameter (mm) |
|---|---|---|
| SNMX 150708-R25 | 25 | 37 - 45 |
| SNMX 150708-R65 | 65 | 95 - 120 |
Selecting the insert grade
- 6640: MT-CVD coated WC-Co tungsten carbide for ISO P20-P40 and M20-M35, for steel and stainless steel tubes
- T9335: MT-CVD coated tungsten carbide for steel, stainless steel and superalloy tubes