SCARFING INSERT_SNMX 2512-R

Caution
Product Description
Double-sided negative square scarfing insert from Dormer Pramet (SNMX 2512-R series) with 8 cutting edges, a concave top, 25.4 mm cutting edge length and 12 mm thickness. Made in T9335 MT-CVD coated carbide for removing the outside weld bead from welded steel, stainless steel and super-alloy tubes and pipes.
Grade T9335
- Functionally graded WC-Co substrate with medium grain size and relatively high cobalt content
- Medium-thickness MT-CVD coating with a special surface finish
- Very high strength, suited to continuous and heavily interrupted cuts at medium cutting speeds
- ISO application ranges: P20-P45, M15-M40 and S15-S25
Clamping and spare parts
Toolholder: PXFNR/L 3232 S 25 (H 32 mm, B 32 mm, LF 250 mm, inclination angle 6°). Shim for SNMX 251224-R.. inserts: SNU 250524-CX. Other spare parts for this combination: PU 06, US 47, NT 08, MT 08 and HXK 5.
Usage notes
- Use coolant, because it has a positive effect on tool life.
- Select the profile radius (PFRAD) to match the tube outside diameter; see the Specification Table.
- Index the insert to a fresh cutting edge when wear appears; the double-sided design provides 8 edges.
- Carbide inserts and scarfing chips are sharp and hot; wear gloves and eye protection.
The Dormer Pramet SNMX 2512-R is a negative, double-sided square insert for external tube weld scarfing. On tube and pipe mills it removes the weld bead from the outside of longitudinally welded tubes and leaves a clean, flush surface. Each insert offers 8 cutting edges and has a concave top.
The SNMX 251224-R00:T9335 has a profile radius (PFRAD) of 0 mm. Other inserts in the SNMX 2512-R series have working radii from 25 mm to 120 mm, and each radius is matched to a range of tube outside diameters.
Key features
- Negative, double-sided design with 8 cutting edges and a concave top
- Grade T9335: functionally graded WC-Co carbide substrate with medium grain size and relatively high cobalt content, with a medium-thickness MT-CVD coating
- Very high strength for continuous and heavily interrupted cuts at medium cutting speeds, even in very unfavourable conditions
- Accurate cutting edge for a high-quality tube surface finish and long tool life
- Stable clamping eliminates insert vibration for reliable operation
- Fits existing Dormer Pramet PXFN(RL) holders by means of the SNU 250524-CX shim
Applications
External weld scarfing of welded steel (P), stainless steel (M) and super-alloy (S) tubes and pipes.
| Brand | Dormer Pramet |
|---|---|
| Series | SNMX 2512-R |
| Product type | Scarfing insert for external tube weld scarfing |
| Insert shape | S - square, 90° |
| Insert design | Negative (0° clearance), double-sided, concave top |
| Number of cutting edges | 8 |
| Cutting edge length (L) | 25.4 mm |
| Inscribed circle diameter (IC) | 25.4 mm |
| Insert thickness (S) | 12 mm |
| Fixing hole diameter (D1) | 9.17 mm |
| Profile radius (PFRAD) | 0 mm on SNMX 251224-R00; 25 to 120 mm across the series |
| Corner radius (RE) | 0.4 mm on SNMX 251224-R00 |
| Grade | T9335 |
| Substrate | Functionally graded WC-Co carbide, medium grain size |
| Coating | MT-CVD, medium thickness |
| ISO application range | P20-P45 / M15-M40 / S15-S25 |
| Workpiece materials | Steel, stainless steel, super alloys |
| Compatible holder | PXFNR/L 3232 S 25 with SNU 250524-CX shim |
| Coolant | Recommended - positive effect on tool life |
| Product code | Grade | Profile radius PFRAD (mm) | Tube outside diameter ODW (mm) |
|---|---|---|---|
| SNMX 251224-R00 | T9335 | 0 | |
| SNMX 251224-R25 | T9335 | 25 | 34-45 |
| SNMX 251224-R30 | T9335 | 30 | 41-54 |
| SNMX 251224-R35 | T9335 | 35 | 48-63 |
| SNMX 251224-R40 | T9335 | 40 | 54-72 |
| SNMX 251224-R55 | T9335 | 55 | 81-103 |
| SNMX 251224-R80 | T9335 | 80 | 118-150 |
| SNMX 251224-R100 | T9335 | 100 | 148-188 |
| SNMX 251224-R120 | T9335 | 120 | 178-225 |
All sizes: L 25.4 mm, IC 25.4 mm, S 12 mm, D1 9.17 mm. SNMX 251224-R00 has no profile radius, so no tube diameter range is assigned to it. Tube diameter ranges are taken from the Dormer Pramet Scarfing 2020 catalogue; please confirm the current recommendation with the manufacturer before ordering.
Square (90°) negative insert with a central fixing hole. It is double-sided with a concave top, and 4 main cutting edges on each side give 8 cutting edges in total.
- L - cutting edge length: 25.4 mm
- IC - inscribed circle diameter: 25.4 mm
- S - insert thickness: 12 mm
- D1 - fixing hole diameter: 9.17 mm
- PFRAD - profile (working) radius of the main cutting edge: 0 mm on SNMX 251224-R00; 25 to 120 mm on other sizes
- RE - corner radius: 0.4 mm on SNMX 251224-R00
How to choose the right scarfing insert
- Tube diameter: choose the PFRAD whose tube OD range covers your tube, for example R40 for 54-72 mm tubes or R80 for 118-150 mm tubes.
- Larger tubes: for tubes above 225 mm, the SNMX 25-R series offers radii up to R200 (296-376 mm tube OD) and fits the same PXFNR/L 3232 S 25 holder.
- Workpiece material: T9335 covers steel (P), stainless steel (M) and super alloys (S), and withstands unfavourable machining conditions.
- Internal weld bead: use PSR scarfing rings for the inside of the tube, since SNMX inserts are for external scarfing.