SCARFING INSERT_SNMX 19-R

Brand :
DORMER

Caution

    Product Description

    Double-sided, negative square scarfing insert from Dormer Pramet with a 19.05 mm cutting edge and 8.15 mm thickness. SNMX 19-R00:T9335 has straight cutting edges (profile radius R00) for removing the outside weld bead on square and rectangular steel, stainless-steel and super-alloy tubes. Grade T9335 is MT-CVD coated, functionally graded carbide.

    General information

    • Designation: S = square insert shape, N = 0° clearance, M = tolerance class, X = special design, 19 = insert size, R00 = profile radius (straight edge), T9335 = grade.
    • Grade T9335 is intended for the P (steel), M (stainless steel) and S (super alloys) material groups at medium cutting speeds, in continuous and heavily interrupted cuts.
    • Coolant has a positive effect on tool life; cooling is recommended.
    • Compatible holders: PXFNR/L 2525 S 19 and PXFNR/L 2525 S 19/15 (version with 15° inclined head), shank 25 x 25 mm.
    • Spare parts for these holders (Dormer Pramet set PX50): shim SNU 190410-R, PU 05, US 38, NT 06, MT 06 and HXK 5.
    • R00 has no working radius, so no tube diameter range applies. For round tubes, use the SNMX 19-R radius version that matches the tube outside diameter.

    Cautions

    • Clean the insert seat and clamp the insert firmly before use. Stable clamping prevents vibration and edge chipping.
    • Set the cutting edge accurately to the weld seam so the bead is removed flush without cutting into the tube wall.
    • Scarfing chips are hot and sharp. Wear safety glasses and gloves when handling chips and inserts.

     

    The SNMX 19-R series is Dormer Pramet's double-sided, negative square insert for external scarfing, which means removing the outside weld bead that forms when metal strip is welded into tube or pipe on a tube mill. SNMX 19-R00:T9335 is the straight-edge version (profile radius R00). The other versions have a cutting edge curved to follow a round tube. This one has straight cutting edges, which makes it the choice for deburring the outside of square and rectangular steel, stainless-steel and super-alloy tubes.

    Key features

    • Square, negative insert (0° clearance) with a 19.05 mm main cutting edge, 19.05 mm inscribed circle, 8.15 mm thickness and a 7.95 mm fixing hole.
    • Double-sided design: both faces of the insert can be used, giving more cutting edges per insert.
    • Grade T9335: MT-CVD coated, functionally graded WC-Co carbide covering ISO P20-P45, M15-M40 and S15-S25.
    • Tough coated carbide made to withstand the high temperatures of scarfing, with excellent resistance to heat and chipping for long edge life.
    • Precise cutting edges give a high-quality surface on the scarfed seam.
    • Stable clamping in PXFN(RL) holders prevents insert vibration.

    Typical applications

    • External scarfing (outside weld bead removal) on welded square and rectangular tubes.
    • Steel, stainless-steel and super-alloy tubes.
    • Continuous and heavily interrupted cuts, including very unfavourable machining conditions.

     

    BrandDormer Pramet
    SeriesSNMX 19-R
    Product codeSNMX 19-R00:T9335
    EDP number6801237
    Insert shapeS - square (90°)
    Clearance angleN - 0° (negative)
    Insert designDouble-sided, with fixing hole
    Cutting edge formStraight (profile radius R00)
    Main cutting edge length (L)19.05 mm
    Inscribed circle diameter (IC)19.05 mm
    Insert thickness (S)8.15 mm
    Fixing hole diameter (D1)7.95 mm
    GradeT9335
    SubstrateFunctionally graded WC-Co carbide, medium grain size, relatively high cobalt content
    CoatingMT-CVD, medium thickness, black surface
    ISO application rangeP20-P45, M15-M40, S15-S25
    WorkpieceSquare and rectangular tubes (steel, stainless steel, super alloys)
    OperationExternal scarfing (outside weld bead removal)

     

    Product codeEDP numberGradeProfile radius PFRAD (mm)Cutting edge length L (mm)Inscribed circle IC (mm)Fixing hole D1 (mm)Thickness S (mm)ISO applicationWorkpiece
    SNMX 19-R00:T93356801237T93350 (straight edge)19.0519.057.958.15P20-P45, M15-M40, S15-S25Square and rectangular tubes

     

    SNMX 19-R00 is a square (90°) indexable insert with 0° clearance on all sides (negative), so both the top and bottom faces can be used for cutting. A fixing hole runs through the centre of the insert.

    • L, main cutting edge length: 19.05 mm
    • IC, inscribed circle diameter: 19.05 mm
    • S, insert thickness: 8.15 mm
    • D1, fixing hole diameter: 7.95 mm
    • PFRAD, profile radius of the main cutting edge: R00 (straight cutting edge, no working radius)

    On the radius versions of the SNMX 19-R series the main cutting edge is curved to a working radius (PFRAD) that matches the tube diameter. On R00 this edge is straight.

     

    How to choose an SNMX 19-R insert

    Choose the profile radius (PFRAD) by tube shape and outside diameter. R00 has straight cutting edges for square and rectangular tubes, and the radius versions are for round tubes and pipes. The values below come from the Dormer Pramet catalogue for grade T9335:

    InsertProfile radius PFRAD (mm)Tube outside diameter (mm)
    SNMX 19-R000Square and rectangular tubes
    SNMX 19-R101014-18
    SNMX 19-R121216-21
    SNMX 19-R151520-27
    SNMX 19-R181824-32
    SNMX 19-R202027-36
    SNMX 19-R222230-39
    SNMX 19-R252534-45
    SNMX 19-R303041-54
    SNMX 19-R353548-63
    SNMX 19-R404054-72
    SNMX 19-R454561-81
    SNMX 19-R505068-90
    SNMX 19-R555581-103
    SNMX 19-R606089-112
    SNMX 19-R656596-122
    SNMX 19-R7575111-141
    SNMX 19-R8080118-150
    SNMX 19-R8585126-159
    SNMX 19-R9090133-169
    • Many radius versions are also available in grade 6640 for steel and stainless-steel tubes. R00 is supplied in T9335.
    • Straight-edge R00 inserts also exist in other sizes: SNMX 15-R00 and SNMX 25-R00.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    SCARFING INSERT_SNMX 19-R | DORMER | MISUMI Thailand