SCARFING INSERT_SNMX 15-R

Brand :
DORMER

Caution

    Product Description

    Double-sided negative scarfing insert from Dormer Pramet with a flat (R00) cutting edge and a 15.875 mm square body, made in T9335 MT-CVD coated carbide. Designed for removing the external weld bead from square and rectangular steel, stainless-steel and super-alloy tubes in tube mills.

    About scarfing

    Scarfing is the removal of the weld bead that forms along the seam when steel strip is shaped and welded into a tube. The insert is mounted in a scarfing holder on the tube mill and cuts the bead flush with the tube surface while the tube moves continuously through the line.

    T9335 grade characteristics

    • Functionally graded substrate with medium grain size and relatively high cobalt content
    • MT-CVD coating of medium thickness with a special surface finish
    • Very high strength; suited to medium cutting speeds
    • Handles continuous and heavily interrupted cuts, and very unfavourable machining conditions
    • For material groups P (steel), M (stainless steel) and S (super-alloys)

    Usage notes

    • The R00 profile is for flat tube faces. For round tubes, select an SNMX 15-R insert whose profile radius matches the tube outside diameter.
    • Use coolant where possible; it has a positive effect on tool life.
    • Clamp the insert in a holder designed for SNMX 15-R inserts and make sure the insert seat is clean before indexing to the next cutting edge.
    • Normally supplied in packs of 10 pieces.

     

    The SNMX 15-R series from Dormer Pramet is a range of negative, double-sided scarfing inserts used on tube and pipe mills to cut away the external weld bead that forms when steel strip is shaped and welded into a tube. The SNMX 15-R00:T9335 is the flat-profile version of the series (profile radius R00), intended for the flat sides of square and rectangular tubes rather than round tubes.

    Key features

    • Square 90° negative insert with 0° clearance, usable on both faces for 8 cutting edges per insert
    • Main cutting edge length 15.875 mm (0.625 inch) and thickness 8.15 mm (0.321 inch)
    • Flat R00 cutting edge profile for square and rectangular tube sections
    • T9335 grade: functionally graded WC-Co carbide substrate with an MT-CVD coating of medium thickness
    • Very high edge strength for continuous and heavily interrupted cuts, and for unfavourable machining conditions
    • Covers ISO application ranges P20-P45, M15-M40 and S15-S25

    Applications

    • External weld bead removal (OD scarfing) on welded square and rectangular tubes
    • Steel, stainless-steel and super-alloy tube production
    • Use in lever-lock scarfing holders for SNMX 15-R inserts, such as PXFNR 2525 R 15

     

    ItemSpecification
    Product typeNegative double-sided scarfing insert
    BrandDormer Pramet
    Insert designationSNMX 15-R
    Insert shapeS - square, 90°
    Clearance angleN - 0°
    Cutting edge length (L)15.875 mm (0.625 inch)
    Inscribed circle (IC)15.875 mm (0.625 inch)
    Insert thickness (S)8.15 mm (0.321 inch)
    Fixing hole diameter (D1)5.16 mm
    Profile radiusR00 (flat cutting edge)
    ChipbreakerWith chipbreaker (no designation)
    GradeT9335
    Substrate / coatingFunctionally graded WC-Co carbide / MT-CVD
    ISO application rangeP20-P45, M15-M40, S15-S25
    WorkpieceSquare and rectangular tubes
    CoolantRecommended (positive effect on tool life)

     

    Product codeEDP No.GradeL (mm)IC (mm)S (mm)D1 (mm)Profile radiusTube type
    SNMX 15-R00:T93356801215T933515.87515.8758.155.16R00 (flat)Square / rectangular

     

    Square (S) insert with 90° corners and a 0° clearance (N) on all sides, so both the top and bottom faces can be used.

    • Main cutting edge length L: 15.875 mm, equal to the inscribed circle IC 15.875 mm
    • Insert thickness S: 8.15 mm
    • Central through hole for clamping, diameter D1: 5.16 mm
    • Cutting edge profile: straight, with no concave radius (R00), to follow the flat faces of square and rectangular tubes
    • Chipbreaker geometry on both faces

     

    Choosing the right scarfing insert

    • By tube shape: R00 (flat cutting edge) for square and rectangular tubes; radius versions (for example R11, R18, R25, R35, R40) for round tubes, chosen to match the tube outside diameter.
    • By insert size: SNMX 15 (15.875 mm edge), SNMX 19 (19.05 mm edge) and SNMX 25 (25.4 mm edge) are available; larger inserts cover larger tube diameters.
    • By workpiece material: T9335 (P20-P45, M15-M40, S15-S25) covers steel, stainless steel and super-alloys; grade 6640 (P20-P40, M20-M35) is offered for steel and stainless steel.
    • By clearance: negative SNMX inserts are double-sided, giving more cutting edges; Pramet also offers positive SPUB inserts with 11° clearance.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    SNMX 15-R07:6640 | SCARFING INSERT_SNMX 15-R | DORMER | MISUMI Thailand