SCARFING INSERT_SNMA 1506-R

Caution
Product Description
Double-sided negative scarfing insert SNMA 150608-R09:6640 from DORMER PRAMET with a flat top face and 8 cutting edges. Its 9 mm working radius removes the external weld bead from welded steel and stainless-steel tubes and pipes with an outside diameter of 13-16 mm.
Grade 6640
- WC-Co carbide substrate without cubic carbides
- Thin MT-CVD coating with a TiCN supporting layer
- ISO application range P20-P40 (steel) and M20-M35 (stainless steel)
- Intended for semi-roughing and roughing at lower to medium cutting speeds
- Suitable for interrupted cuts and unfavourable machining conditions
Usage guidance
- Choose the insert by tube outside diameter: SNMA 150608-R09 is intended for tubes of 13-16 mm.
- Use a scarfing tool holder that accepts SNMA 1506 inserts and clamp the insert securely. Stable clamping prevents insert vibration and helps achieve a clean scarfed surface.
- Index to a new cutting edge when wear or chipping appears. The double-sided design provides 8 cutting edges.
- Carbide edges are sharp and scarfing chips are hot. Wear gloves and eye protection when handling inserts and chips.
The DORMER PRAMET SNMA 1506-R series consists of double-sided, negative scarfing inserts for external scarfing, the removal of the weld bead (weld deposit) from the outside of welded tubes and pipes during tube production. The square insert has a flat top face and 8 cutting edges, and each cutting edge is ground to a working radius that follows the tube contour.
SNMA 150608-R09:6640 has a working radius of 9 mm and covers tubes with an outside diameter of 13-16 mm. It is made in grade 6640, an MT-CVD coated WC-Co carbide within ISO ranges P20-P40 and M20-M35, for scarfing steel and stainless-steel tubes.
Key features
- Double-sided negative design with 8 cutting edges per insert
- Flat top face (SNMA 1506-R insert design)
- 9 mm working radius matched to tube outside diameters of 13-16 mm
- Precise cutting edge for a high-quality surface on the scarfed weld area
- Tough coated carbide grade with excellent resistance to heat and chipping for long edge life
Applications
External weld scarfing on tube and pipe mills producing welded steel and stainless-steel tubes.
| Brand | DORMER PRAMET |
|---|---|
| Product type | Scarfing insert for external weld scarfing |
| Ordering code | SNMA 150608-R09:6640 |
| Insert design | SNMA 1506-R |
| Insert shape | S - square (90°) |
| Clearance angle | N - 0° (negative) |
| Tolerance class | M |
| Insert type | A - with fixing hole, no chipbreaker |
| Cutting edges | 8 (double-sided) |
| Cutting edge length (L) | 15.875 mm |
| Inscribed circle diameter (IC) | 15.875 mm |
| Thickness (S) | 6.35 mm |
| Fixing hole diameter (D1) | 5.16 mm |
| Working radius (PFRAD) | 9 mm |
| Tube outside diameter | 13-16 mm |
| Grade | 6640 |
| Material and coating | WC-Co carbide, MT-CVD coating |
| ISO application range | P20-P40, M20-M35 |
| Workpiece material | Steel, stainless steel |
| Ordering code | Grade | L (mm) | IC (mm) | S (mm) | D1 (mm) | PFRAD (mm) | Tube outside diameter (mm) |
|---|---|---|---|---|---|---|---|
| SNMA 150608-R09:6640 | 6640 | 15.875 | 15.875 | 6.35 | 5.16 | 9 | 13-16 |
Square (S-shape) negative insert with 0° clearance, flat top and bottom faces and a central fixing hole. The insert is double-sided with 4 cutting edges on each face, 8 in total. Each main cutting edge is ground to the working radius PFRAD so that it follows the outside contour of the tube.
- L - cutting edge length: 15.875 mm
- IC - inscribed circle diameter: 15.875 mm
- S - insert thickness: 6.35 mm
- D1 - fixing hole diameter: 5.16 mm
- PFRAD - working radius: 9 mm
How to choose a scarfing insert
- Tube outside diameter: pick the working radius (PFRAD) whose tube diameter range covers the tube being produced. SNMA 150608-R09 covers 13-16 mm.
- Insert top form: SNMA 1506-R has a flat top face, while the SNMX 1507-R series has a concave top face. Both are double-sided negative inserts with 8 cutting edges.
- Workpiece material: grade 6640 is intended for steel and stainless-steel tubes.
SNMA 1506-R range: working radius and tube outside diameter
| Ordering code | PFRAD (mm) | Tube outside diameter (mm) |
|---|---|---|
| SNMA 150608-R09:6640 | 9 | 13-16 |
| SNMA 150608-R11:6640 | 11 | 16-20 |
| SNMA 150608-R13:6640 | 13 | 19-24 |
| SNMA 150608-R15:6640 | 15 | 22-28 |
| SNMA 150608-R18:6640 | 18 | 27-33 |
| SNMA 150608-R20:6640 | 20 | 30-37 |
| SNMA 150608-R22:6640 | 22 | 33-41 |
| SNMA 150608-R25:6640 | 25 | 37-47 |
| SNMA 150608-R27:6640 | 27 | 40-50 |
| SNMA 150608-R30:6640 | 30 | 44-56 |
| SNMA 150608-R35:6640 | 35 | 52-65 |
| SNMA 150608-R40:6640 | 40 | 59-75 |
| SNMA 150608-R42:6640 | 42 | 62-78 |
| SNMA 150608-R45:6640 | 45 | 67-84 |
| SNMA 150608-R50:6640 | 50 | 74-94 |
| SNMA 150608-R60:6640 | 60 | 89-112 |
| SNMA 150608-R65:6640 | 65 | 96-122 |
| SNMA 150608-R70:6640 | 70 | 104-131 |
| SNMA 150608-R75:6640 | 75 | 111-141 |
| SNMA 150608-R80:6640 | 80 | 118-150 |
| SNMA 150608-R90:6640 | 90 | 133-169 |
| SNMA 150608-R105:6640 | 105 | 155-197 |
| SNMA 150608-R120:6640 | 120 | 178-225 |
Values are taken from the manufacturer's scarfing catalogue. Availability of individual radii may vary.