SCARFING INSERT_LDGN

Caution
Product Description
Pramet LDGN single-sided, regrindable scarfing insert in grade 6640 for removing the external weld bead from welded steel and stainless steel tubes and pipes. The 60 mm long rectangular MT-CVD coated carbide blade has a 13.05 mm main cutting edge and a 30° rake angle, and is available in working radii R25 to R45.
Grade 6640
WC-Co based cemented carbide substrate with an MT-CVD (medium-temperature chemical vapour deposition) coating. ISO application area: P20–P45 for steel and M15–M40 for stainless steel. Pramet scarfing grades offer very good thermal and chipping resistance and are designed for the extreme heat of the scarfing process.
Compatible toolholder and spare parts
| Holder | XLCDN 2525 R 15 (external scarfing) |
|---|---|
| Shank height × width | 25 × 25 mm |
| Overall length | 200 mm |
| Head length | 50 mm |
| Angle ALP | 6° |
| Weight | 1.10 kg |
| Screw | HS 0825 (M8, length 25 mm) |
| Key | HXK 6 |
Usage guidance
- Select the working radius so that the outside diameter of the tube lies within the range given for that model.
- Clamp the insert firmly in the holder; stable clamping eliminates insert vibration and supports a good surface finish.
- When the cutting edge is worn, regrind the insert; it can be reground several times until the minimum length of 25 mm is reached.
- The rake angle can be adjusted during regrinding (more or less positive) to optimize the scarfing process for the specific tube mill.
- The LDGN is intended for weld beads with a small cross-section.
- Use suitable dust extraction and personal protective equipment when regrinding carbide.
The Pramet LDGN from Dormer Pramet is a single-sided, regrindable scarfing insert for external scarfing, the removal of the weld bead from the outside diameter of welded tubes and pipes on the tube mill. It is a long rectangular carbide blade, 60 mm long, 15 mm wide and 5 mm thick, with a 13.05 mm main cutting edge profiled to a working radius (PFRAD) that matches the outside diameter of the tube being produced.
Key features
- Long tool life: the 60 mm total length can be reground several times down to a minimum length of 25 mm.
- Adjustable geometry: the 30° rake angle (GAN) can be made more or less positive by regrinding to optimize the scarfing process.
- Suitable for weld beads with a small cross-section.
- Grade 6640 combines a WC-Co based carbide substrate with an MT-CVD coating for very good thermal and chipping resistance.
- Accurate cutting edge for a high quality tube surface finish; stable clamping in the holder eliminates insert vibration.
- Five working radii from 25 mm to 45 mm cover tube outside diameters from 34 mm to 81 mm.
Applications
- External weld bead removal on welded steel tubes and pipes (ISO P)
- External weld bead removal on welded stainless steel tubes and pipes (ISO M)
- Use in the Pramet XLCDN 2525 R 15 external scarfing holder
| Brand | Dormer Pramet (Pramet) |
|---|---|
| Product type | Scarfing insert for external weld bead removal |
| Insert designation | LDGN 130560 |
| Shape | Rectangular (ISO shape code L), single-sided, without hole and without chipbreaker |
| Clearance angle | 15° (ISO code D) |
| Rake angle (GAN) | 30° |
| Main cutting edge length | 13.05 mm |
| Insert length | 60 mm |
| Insert width | 15 mm |
| Insert thickness | 5 mm |
| Working radius (PFRAD) | 25 / 30 / 35 / 40 / 45 mm |
| Tube outside diameter range | 34–81 mm (depending on model) |
| Grade | 6640 |
| Substrate | WC-Co based cemented carbide |
| Coating | MT-CVD |
| ISO application area | P20–P45 / M15–M40 |
| Workpiece materials | Steel (ISO P), stainless steel (ISO M) |
| Compatible holder | XLCDN 2525 R 15 |
| Model | EDP No. | Grade | Working radius PFRAD (mm) | Tube outside diameter (mm) |
|---|---|---|---|---|
| LDGN 130560-R25:6640 | 6753291 | 6640 | 25 | 34–45 |
| LDGN 130560-R30:6640 | 6753292 | 6640 | 30 | 41–54 |
| LDGN 130560-R35:6640 | 6753293 | 6640 | 35 | 48–63 |
| LDGN 130560-R40:6640 | 6753294 | 6640 | 40 | 54–72 |
| LDGN 130560-R45:6640 | 6753295 | 6640 | 45 | 61–81 |
Common to all sizes: main cutting edge length 13.05 mm, insert length 60 mm, width 15 mm, thickness 5 mm, rake angle 30°, clearance angle 15°.
The LDGN is a flat, long rectangular carbide blade without a fixing hole. The main cutting edge is at the end of the blade and is profiled to the working radius PFRAD so that it follows the curvature of the tube.
- Overall length: 60 mm (can be reground down to a minimum of 25 mm)
- Width: 15 mm
- Thickness: 5 mm
- Main cutting edge length: 13.05 mm
- Working radius PFRAD: 25, 30, 35, 40 or 45 mm depending on model
- Rake angle GAN: 30°
- Clearance angle: 15°
How to choose the right LDGN insert
- Measure the outside diameter of the tube to be produced.
- Choose the model whose tube diameter range covers that size: R25 for 34–45 mm, R30 for 41–54 mm, R35 for 48–63 mm, R40 for 54–72 mm, R45 for 61–81 mm.
- Check the workpiece material: grade 6640 is recommended for steel (ISO P) and stainless steel (ISO M) tubes.
- Mount the insert in the XLCDN 2525 R 15 holder.
LDGN or indexable scarfing inserts?
- LDGN: regrindable single-sided blade, rake angle adjustable by grinding, suited for small weld bead cross-sections.
- Indexable scarfing inserts (SNMX, SNMA, SPUB): several cutting edges per insert, used in PXFN holders and available over a wider range of radii.