TURNING CARTRIDGE - RAILWAY WHEEL REPROFILING_KTP-SFN(RL)

Caution
Product Description
Dormer Pramet KTP-SFN(RL) is a lever lock modular turning cartridge for railway wheel reprofiling. It holds a square negative SNMX 1911.. insert with a 19.05 mm inscribed circle and 11 mm thickness, and is assembled into a DKTR or DKTL 5055 X A2 holder for face turning without shoulder on wheelsets.
General information
- Manufacturer: Dormer Pramet; indexable tools are sold under the Pramet brand
- Insert ISO designation: SNMX 1911.. (square, negative, 19.05 mm inscribed circle, 11 mm thick)
- Machining type: external turning in wheelset machining (railway wheel re-turning)
- Machining range: finishing, medium machining and roughing
Assembly and usage notes
- Hand pairing: the left-hand cartridge KTP-SFNL 19 is assembled into the right-hand holder DKTR 5055 X A2, and the right-hand cartridge KTP-SFNR 19 into the left-hand holder DKTL 5055 X A2. Check the pairing before ordering.
- The cartridge is fixed in the DKT holder with clamping screw USS 0617 and key HXK 3.
- Insert clamping parts (set SN19): shim SNX 19X340, clamping lever PU 16, clamping screw US 95 and shim sleeve NT 06; service tools: sleeve punch MT 06 and key HXK 4.
- Tighten clamping screws to the torque recommended in the Dormer Pramet catalogue, and replace worn screws and levers to keep the clamping reliable.
- Clean the insert pocket and shim of chips and dirt before indexing or changing the insert.
The KTP-SFN(RL) cartridge belongs to the Pramet tooling system for re-turning railway wheelsets. The system is built from toolholders with interchangeable cartridges, so the insert seat can be exchanged without replacing the complete holder. KTP-SFN(RL) holds a square negative insert with a 19.05 mm inscribed circle and 11 mm thickness (ISO designation SNMX 1911..), clamped by a lever through the insert hole.
The cartridge is assembled into a DKTR 5055 X A2 or DKTL 5055 X A2 holder and is intended for face turning without shoulder in wheelset machining. It is available as a right-hand version (KTP-SFNR 19) and a left-hand version (KTP-SFNL 19).
Key features
- Lever lock (P-type hole clamping) holds the insert securely in the pocket
- Modular design: the cartridge can be replaced independently of the DKT holder
- Accepts SNMX 1911.. inserts for railway wheel machining
- Suitable for finishing (very good surface quality), medium machining (good surface quality) and roughing
- Right-hand and left-hand versions available
Typical applications
- Railway wheel reprofiling (re-turning of wheelsets)
- Face turning without shoulder
- Railway wheel machining and heavy roughing
| Brand | Dormer Pramet |
|---|---|
| Series | KTP-SFN(RL) |
| Product type | Modular turning cartridge with lever lock, external turning |
| Application | Railway wheel reprofiling, wheelset machining |
| Operation | Face turning without shoulder |
| Approach angle | 90° |
| Clamping system | Hole clamping with clamping lever (P-type) |
| Insert shape | Square, negative |
| Insert ISO designation | SNMX 1911.. |
| Insert inscribed circle | 19.05 mm |
| Insert thickness | 11 mm |
| Hand | Right (KTP-SFNR 19) / Left (KTP-SFNL 19) |
| Compatible holder | DKTL 5055 X A2 for KTP-SFNR 19 / DKTR 5055 X A2 for KTP-SFNL 19 |
| Functional height h1 | 32 mm |
| Weight | 0.13 kg |
Dimensions
| Model | Hand | Insert | Holder | h1 (mm) | f (mm) | l1 (mm) | l2 (mm) | λs | γo | Weight (kg) |
|---|---|---|---|---|---|---|---|---|---|---|
| KTP-SFNR 19 | Right | SNMX 1911.. | DKTL 5055 X A2 | 32 | 19 | 43 | 35 | 0° | 0° | 0.13 |
| KTP-SFNL 19 | Left | SNMX 1911.. | DKTR 5055 X A2 | 32 | 19 | 43 | 35 | 0° | 0° | 0.13 |
Spare parts (set SN19)
| Shim | Clamping lever | Clamping screw | Shim sleeve | Sleeve punch | Key |
|---|---|---|---|---|---|
| SNX 19X340 | PU 16 | US 95 | NT 06 | MT 06 | HXK 4 |
KTP-SFN(RL) is a modular cartridge with an insert pocket at the front end for a square negative SNMX 1911.. insert seated on a shim. The insert is positioned for face turning with a 90° approach angle and is held by a clamping lever that engages the insert hole and is tightened by a clamping screw. The cartridge body is mounted in a DKTR 5055 X A2 or DKTL 5055 X A2 holder.
Main dimensions
- h1 (functional height): 32 mm
- f (functional width): 19 mm
- l1 (functional length): 43 mm
- l2 (head length): 35 mm
- λs (inclination angle): 0°
- γo (rake angle): 0°
Choosing a cartridge in the KTP railway range
| Cartridge series | Insert | Main operation |
|---|---|---|
| KTP-SFN(RL) 19 | SNMX 1911.. | Face turning without shoulder |
| KTP-SAN(RL) 19 | SNMX 1911.. | Taper turning and longitudinal turning without shoulder |
| KTP-LFN(RL) 19 | LN.X 1919.. | Face turning without shoulder |
| KTP-LAN(RL) 19 / 30 | LN.X 1919.. / LN.X 3019.. | Taper turning and longitudinal turning without shoulder |
| KTP-CAN(RL) / KTP-CFN(RL) | CNMX 1907.. / CNMX 1911.. | Taper turning, face turning and longitudinal turning without shoulder |
The DKTL 5055 X A2 and DKTR 5055 X A2 holders are listed for both the face turning cartridges (KTP-SFN, KTP-LFN) and the taper and longitudinal turning cartridges (KTP-SAN, KTP-LAN), so the cartridge type can be matched to the operation on the same holder size.
Insert selection tips
- Use SNMX 1911.. inserts developed for railway wheel re-turning. Example: SNMX 191140SN-RF:T9315 with 4 mm nose radius, chipbreaker RF and grade T9315 (MT-CVD coated, ISO P05-P25) for heavy to medium machining of steels, maximum depth of cut 7.0 mm.
- Dormer Pramet also offers re-turning inserts with RR and RM chipbreakers; select the chipbreaker and grade according to the depth of cut needed to remove the worn or damaged profile and the required surface quality.