TURNING CARTRIDGE - RAILWAY WHEEL REPROFILING_KTP-SAN(RL)

Caution
Product Description
Pramet KTP-SAN(RL) lever lock modular turning cartridges hold a square negative SNMX 1911.. insert (19.05 mm inscribed circle, 11 mm thick) for railway wheelset machining and wheel reprofiling. Mounted in a DKT 5055 X holder, they are used for external taper turning and longitudinal turning without shoulder, from roughing to finishing.
General information
- Manufacturer: Dormer Pramet (indexable tooling brand: Pramet)
- Product group: Turning – heavy industry – railway wheels turning
- Insert standard: ISO designation SNMX 1911.. (square, negative)
- Clamping: P – lever lock through the insert hole
- Spare parts reference: SN19 – shim, clamping lever, clamp screw and related accessories
- Net weight: 185.6 g (KTP-SANL 19)
Mating holder DKT(RL) 5055 X
- Modular holder for KTP-(CLS)AN(RL) cartridges
- Shank size 50 mm × 55 mm, overall length 210 mm
- Orthogonal rake angle of the holder: -6°
Usage notes
- Use the left-hand cartridge (KTP-SANL 19) only with left-hand DKTL holders and the right-hand cartridge (KTP-SANR 19) only with right-hand DKTR holders.
- Clean the cartridge seat, shim and insert pocket before mounting; chips or dirt under the insert reduce accuracy and can cause insert breakage.
- Tighten the clamp screw to the torque recommended by Pramet and replace a worn shim, lever or screw promptly.
- Select the insert grade and chipbreaker according to the wheel material, depth of cut and the condition of the worn wheel tread.
- Always follow the machine builder’s safety instructions when re-turning wheelsets.
The KTP-SAN(RL) series from Dormer Pramet is a lever lock modular turning cartridge designed for railway wheelset machining and the reprofiling (re-turning) of worn railway wheels. Each cartridge holds a square negative insert with an inscribed circle diameter of 19.05 mm and a thickness of 11 mm (ISO designation SNMX 1911..) and is assembled into a DKT 5055 X (A1/A2) modular holder on the wheel lathe.
The series is available in a left-hand version (KTP-SANL 19, for DKTL 5055 X holders) and a right-hand version (KTP-SANR 19, for DKTR 5055 X holders), so both sides of the wheel profile can be machined with matching tools.
Key features
- P-type lever lock clamping through the insert hole for a secure, repeatable insert seat
- Square negative SNMX 1911.. insert with multiple indexable cutting edges
- Rated for finishing, medium machining and roughing
- Suitable for heavy working conditions and for both stable and unstable setups
- Compact cartridge design: a worn or damaged cartridge can be exchanged without replacing the whole holder
Applications
- External taper (cone) turning – primary use
- External longitudinal turning without shoulder – primary use
- Chamfering (bevelling) – possible use
- External one-directional copy turning – possible use
| Product type | Lever lock modular turning cartridge for railway wheelset machining |
|---|---|
| Brand | Dormer Pramet (Pramet) |
| Models | KTP-SANL 19 (left hand) / KTP-SANR 19 (right hand) |
| Clamping system | P – lever lock (hole clamping) |
| Insert | Square negative insert SNMX 1911.. (insert size 19) |
| Insert inscribed circle / thickness | 19.05 mm / 11 mm |
| Inclination angle (λs) | 0° |
| Orthogonal rake angle (γo) | 0° |
| Functional height (HF) | 32 mm |
| Functional length (LF) | 43 mm |
| Functional width (WF) | 23 mm |
| Head length (LH) | 35 mm |
| Shank width (B) | 22 mm |
| Mating holder | DKTL 5055 X (A1/A2) for KTP-SANL 19 / DKTR 5055 X (A1/A2) for KTP-SANR 19 |
| Machining range | Finishing, medium machining, roughing |
Dimensions according to Dormer Pramet product data. KTP-SANL 19 and KTP-SANR 19 share the same dimensions.
| Model | EDP No. | Hand | Insert | HF (mm) | LF (mm) | WF (mm) | LH (mm) | B (mm) | λs (°) | γo (°) | Mating holder |
|---|---|---|---|---|---|---|---|---|---|---|---|
| KTP-SANL 19 | 6760267 | Left | SNMX 1911.. | 32 | 43 | 23 | 35 | 22 | 0 | 0 | DKTL 5055 X (A1/A2) |
| KTP-SANR 19 | 6760268 | Right | SNMX 1911.. | 32 | 43 | 23 | 35 | 22 | 0 | 0 | DKTR 5055 X (A1/A2) |
The KTP-SAN(RL) cartridge is a compact block-shaped body with the insert pocket at the front cutting corner. The square SNMX 1911.. insert sits on a shim and is clamped through its central hole by a lever (P-type lever lock) actuated by a clamp screw. The rear part of the body forms the shank that locates in the DKT 5055 X modular holder.
- HF – functional height: 32 mm
- LF – functional length: 43 mm
- WF – functional width: 23 mm
- LH – head length: 35 mm
- B – shank width: 22 mm
- λs – inclination angle: 0°
- γo – orthogonal rake angle: 0°
KTP-SANL 19 and KTP-SANR 19 are mirror-image versions with identical dimensions.
Choosing the right KTP cartridge for railway wheel re-turning
| Cartridge series | Insert | Main operations |
|---|---|---|
| KTP-SAN(RL) 19 (this series) | SNMX 1911.. | Taper turning, longitudinal turning without shoulder |
| KTP-SFN(RL) 19 | SNMX 1911.. | Face turning without shoulder |
| KTP-LAN(RL) 19 / 30 | LN.X 1919.. / LN.X 3019.. | Taper turning, longitudinal turning without shoulder |
| KTP-CAN(RL) 1907 / 1911 | CNMX 1907.. / CNMX 1911.. (80° rhombic) | Taper turning, face turning and longitudinal turning without shoulder |
- Choose the hand (L or R) to suit the side of the wheel profile being machined, and pair it with the matching DKTL or DKTR holder.
- If the same station must also face the wheel, consider KTP-SFN (face turning) or KTP-CAN (taper, face and longitudinal turning).
- Pramet offers SNMX 19 inserts with RR and RM chipbreakers for wheelset machining; select the chipbreaker according to depth of cut and feed.