TURNING CARTRIDGE - RAILWAY WHEEL REPROFILING_KTP-LFN(RL)

Caution
Product Description
Pramet KTP-LFN(RL) lever-lock modular turning cartridges hold a rectangular negative LN.X 1919.. insert with a 19.05 mm main cutting edge for railway wheelset reprofiling. Mounted on a DKT.. 5055 X A2 holder, they are used mainly for external face turning without shoulder, from roughing to finishing.
Product features (manufacturer classification)
- Roughing – unlimited surface roughness: primary use
- Medium machining – good surface quality: primary use
- Finishing – very good surface quality: primary use
- Heavy working conditions
- Suitable for stable and unstable working conditions: primary use
Operations
- Face turning without shoulder – external: primary use
- Chamfering (bevelling): possible use
- One-directional copy turning – external: possible use
Spare parts
- Clamp screw: US 4007-T07P
- Shim screw: UP 1515-T15P
Usage notes
- Use only with LN.X 1919.. inserts and the matching holder: KTP-LFNL 19 with DKTR 5055 X A2, KTP-LFNR 19 with DKTL 5055 X A2.
- Clean the holder pocket, cartridge seat and insert seat before assembly; chips or burrs under the cartridge or shim change the cutting edge height and position.
- Replace a damaged shim or worn screws promptly to protect the cartridge body during heavy railway wheel machining.
- Select insert grade, chipbreaker and cutting data according to the wheel material and the wheel lathe used, referring to the Dormer Pramet catalogue.
The Pramet KTP-LFN(RL) series from Dormer Pramet is a lever-lock (P-type) modular turning cartridge developed for wheelset machining in the railway industry, in particular the reprofiling and re-turning of railway wheels.
Each cartridge clamps a rectangular negative insert with a main cutting edge length of 19.05 mm (ISO designation LN.X 1919..). The cartridge is assembled into a DKT.. 5055 X A2 modular holder: KTP-LFNL 19 fits DKTR 5055 X A2 and KTP-LFNR 19 fits DKTL 5055 X A2. Its primary operation is external face turning without shoulder, while chamfering and one-directional external copy turning are possible secondary operations.
Key features
- Lever-lock (P) clamping through the insert centre hole for secure insert seating under heavy cutting loads
- Modular cartridge concept: the cartridge mounts on a DKT.. 5055 X A2 holder body, so the cartridge can be exchanged without replacing the whole holder
- Roughing, medium machining and finishing are all primary applications
- Suitable for heavy working conditions and for both stable and unstable set-ups
- Available in right-hand (KTP-LFNR 19) and left-hand (KTP-LFNL 19) versions
Applications
- Railway wheel reprofiling and re-turning of wheelsets
- External face turning without shoulder
- Chamfering and one-directional copy turning (possible use)
| Brand | Dormer Pramet (Pramet) |
|---|---|
| Product type | Modular turning cartridge for railway wheel reprofiling |
| Clamping system | P – lever lock (hole clamping) |
| Insert type | Rectangular negative insert LN.X 1919.. |
| Insert main cutting edge length | 19.05 mm |
| Hand | Right (KTP-LFNR 19) / Left (KTP-LFNL 19) |
| Compatible holder | DKTL 5055 X A2 (for KTP-LFNR 19) DKTR 5055 X A2 (for KTP-LFNL 19) |
| Functional height HF | 32 mm |
| Primary operation | External face turning without shoulder |
| Machining range | Roughing, medium machining, finishing |
| Model | EDP No. | Hand | Compatible holder | Insert | HF (mm) | LF (mm) | WF (mm) | LH (mm) | B (mm) | LAMS | GAMO | Net weight (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KTP-LFNR 19 | 6760262 | Right | DKTL 5055 X A2 | LN.X 1919.. | 32 | 43 | 19 | 35 | 18.25 | 0° | 0° | 195 |
| KTP-LFNL 19 | 6760261 | Left | DKTR 5055 X A2 | LN.X 1919.. | 32 | 43 | 19 | 35 | 18.25 | 0° | 0° | 210.3 |
The KTP-LFN(RL) cartridge carries the insert pocket at its cutting end and is fastened into the mating cartridge pocket of a DKT.. 5055 X A2 holder. Its main dimensions are defined as follows:
- HF – functional height, from the cartridge base to the cutting edge: 32 mm
- LF – functional length, from the rear end of the cartridge to the cutting corner: 43 mm
- WF – functional width, from the cartridge reference side to the cutting corner: 19 mm
- LH – head length: 35 mm
- B – cartridge shank width: 18.25 mm
- LAMS (inclination angle) and GAMO (orthogonal rake angle): 0°
The insert sits on a shim and is clamped by a lever acting through the insert centre hole. The right-hand (KTP-LFNR 19) and left-hand (KTP-LFNL 19) versions are mirror images of each other.
Choosing the right KTP cartridge for railway wheel reprofiling
- KTP-LFN(RL): rectangular LN.X 1919.. insert, for face turning without shoulder
- KTP-LAN(RL): the same LN.X 1919.. insert, for taper turning and longitudinal turning without shoulder (fits DKT.. 5055 X A1/A2)
- KTP-SAN(RL) / KTP-SFN(RL): square SNMX 1911.. insert (19.05 mm inscribed circle, 11 mm thick), for taper and longitudinal turning or for face turning respectively
- KTP-CAN(RL) / KTP-CFN(RL): 80° rhombic CNMX 19.. insert, for taper turning, face turning and longitudinal turning without shoulder
Selecting the hand
The cartridge hand is opposite to the holder designation: KTP-LFNL 19 assembles with the holder DKTR 5055 X A2, and KTP-LFNR 19 with the holder DKTL 5055 X A2. Choose the version according to the side of the wheel and the side of the lathe being used.
Insert selection
For steel railway wheels, LNMX 191940SN-TF2 inserts in the MT-CVD coated grades T9315 or T9415 are listed as compatible with the KTP-LFN(RL) cartridge for heavy to medium machining.