TURNING CARTRIDGE - RAILWAY WHEEL REPROFILING_KTP-LAN(RL)

Caution
Product Description
Dormer Pramet KTP-LAN(RL) lever lock modular turning cartridge for railway wheelset machining and wheel reprofiling. It holds a rectangular negative LN.X insert (size 19 or 30) and mounts on DKTR / DKTL 5055 X (A1/A2) holders for taper turning and longitudinal turning without shoulder.
Application
- Railway wheelset machining, especially reprofiling of wheels on wheel lathes.
- Manufacturer classification: finishing (very good surface quality), medium machining (good surface quality) and roughing – primary use.
- Suitable for heavy roughing and heavy working conditions.
Assembly and usage notes
- Use a right hand cartridge (KTP-LANR) only with a DKTR 5055 X (A1/A2) holder, and a left hand cartridge (KTP-LANL) only with a DKTL 5055 X (A1/A2) holder.
- Use only inserts of ISO designation LN.X 1919.. in size 19 cartridges and LN.X 3019.. in size 30 cartridges.
- Clean the cartridge seat, shim and insert pocket before assembly; chips or dirt under the insert or shim reduce clamping stability.
- Check the shim, clamp screw and shim screw regularly and replace worn or damaged parts with genuine spare parts (US 4007-T07P, UP 1515-T15P).
- Select the insert, grade and cutting data according to the wheel material and its condition, and follow the cutting data recommended by Dormer Pramet for the selected insert.
The KTP-LAN(RL) turning cartridge is part of the Pramet modular tooling system for railway wheelset machining. It is designed for reprofiling of railway wheels on wheel lathes, where the worn tread and flange profile is restored by turning. The cartridge holds a rectangular negative insert of ISO designation LN.X 1919.. (main edge length 19.05 mm) or LN.X 3019.. (main edge length 30 mm) and is assembled into a DKTR 5055 X (A1/A2) holder (right hand) or a DKTL 5055 X (A1/A2) holder (left hand).
- Modular design – the cartridge mounts on a DKTR / DKTL 5055 X holder and can be replaced separately from the holder.
- Hole clamping (P) of the insert with clamp screw US 4007-T07P; the shim is fixed with shim screw UP 1515-T15P.
- Primary operations: external taper (cone) turning and longitudinal turning without shoulder.
- Suitable for finishing, medium machining and roughing of railway wheels, including heavy working conditions.
- Available in right hand (KTP-LANR) and left hand (KTP-LANL) versions, in insert sizes 19 and 30.
| Brand | Dormer Pramet (Pramet) |
|---|---|
| Product type | Lever lock modular turning cartridge for railway wheel reprofiling (wheelset machining) |
| Series | KTP-LAN(RL) |
| Insert | Rectangular negative insert, ISO LN.X 1919.. (size 19, main edge length 19.05 mm) / LN.X 3019.. (size 30, main edge length 30 mm) |
| Insert clamping | P – hole clamping |
| Spare parts | Clamp screw US 4007-T07P, shim screw UP 1515-T15P |
| Hand | R (right hand) / L (left hand) |
| Compatible holder | R: DKTR 5055 X A1 / A2 L: DKTL 5055 X A1 / A2 |
| Operations | External taper turning, longitudinal turning without shoulder |
| Functional height HF | 32 mm |
| Functional length LF | 43 mm |
| Head length LH | 35 mm |
| Shank width B | 22.6 mm |
| Inclination angle LAMS | 0° |
| Product code | EDP No. | Hand | Insert (ISO) | Holder | HF (mm) | LF (mm) | LH (mm) | WF (mm) | B (mm) |
|---|---|---|---|---|---|---|---|---|---|
| KTP-LANR 19 | 6760263 | R | LN.X 1919.. | DKTR 5055 X A1 / A2 | 32 | 43 | 35 | 23 | 22.6 |
| KTP-LANL 19 | 6760264 | L | LN.X 1919.. | DKTL 5055 X A1 / A2 | 32 | 43 | 35 | 23 | 22.6 |
| KTP-LANR 30 | 6760231 | R | LN.X 3019.. | DKTR 5055 X A1 / A2 | 32 | 43 | 35 | 22.6 | |
| KTP-LANL 30 | 6760232 | L | LN.X 3019.. | DKTL 5055 X A1 / A2 | 32 | 43 | 35 | 22.6 |
The KTP-LAN(RL) cartridge consists of a rectangular shank that seats in the pocket of a DKTR / DKTL 5055 X (A1/A2) holder and a cutting head with a pocket for a rectangular LN.X insert supported on a shim.
- Functional height HF: 32 mm (height from the shank base to the cutting edge)
- Functional length LF: 43 mm
- Head length LH: 35 mm
- Functional width WF: 23 mm (size 19)
- Shank width B: 22.6 mm
- Inclination angle LAMS: 0°
- The insert is clamped through its central hole (P clamping) by clamp screw US 4007-T07P, and the shim is fixed by shim screw UP 1515-T15P.
Right hand (R) and left hand (L) versions are mirror images of each other.
How to choose the right KTP cartridge for railway wheel reprofiling
- Hand: choose R (KTP-LANR) for DKTR holders and L (KTP-LANL) for DKTL holders, according to the side of the wheel lathe where the tool works.
- Insert size: size 19 holds LN.X 1919.. inserts (main edge length 19.05 mm); size 30 holds LN.X 3019.. inserts (main edge length 30 mm).
- Operation: KTP-LAN cartridges are intended for taper turning and longitudinal turning without shoulder. For face turning without shoulder, the KTP-LFN cartridge (LN.X 1919..) is offered; for square SNMX 1911.. inserts, the KTP-SAN cartridge; for 80° rhombic CNMX 1907.. inserts, the KTP-CAN cartridge.
- Holder: all these cartridges belong to the same modular system mounted on DKT.. 5055 X holders; check the holder version (A1 or A2) that matches each cartridge.