TURNING CARTRIDGE - RAILWAY WHEEL REPROFILING_KTP-CFN(RL)

Caution
Product Description
Dormer Pramet KTP-CFN(RL) is a lever lock modular turning cartridge for railway wheelset reprofiling. It holds an 80° rhombic negative CNMX 1907 or CNMX 1911 insert and mounts on a DKTR/DKTL 5055 X A2 holder for taper turning, face turning without shoulder and longitudinal turning without shoulder.
General information
- Manufacturer: Dormer Pramet
- Country of origin: Poland
- Insert designation according to ISO: CNMX 1907.. / CNMX 1911..
- Primary use: finishing (very good surface quality), medium machining (good surface quality) and roughing (unlimited surface roughness)
- The DKTR/DKTL 5055 X A2 holder has a 50 mm x 55 mm shank and is 210 mm long
Usage notes
- KTP-CFNL cartridges are assembled with DKTR 5055 X A2 holders; KTP-CFNR cartridges are assembled with DKTL 5055 X A2 holders. Check the holder designation before ordering.
- Match the cartridge size to the insert thickness: 1907 for 7.94 mm thick inserts and 1911 for 11 mm thick inserts.
- Clean the cartridge pocket and insert seat before assembly, and tighten the clamping screw securely before machining.
Overview
The KTP-CFN(RL) series from Dormer Pramet is a replaceable turning cartridge designed for re-turning (reprofiling) railway wheelsets. It uses the P-type lever lock system (clamping through the insert hole) to hold an 80° rhombic negative insert with a 19.05 mm inscribed circle, ISO designation CNMX 1907.. (7.94 mm thick) or CNMX 1911.. (11 mm thick).
The cartridge is a modular component assembled into a DKTR 5055 X A2 or DKTL 5055 X A2 holder, so a worn or damaged cartridge can be replaced without changing the complete tool.
Key features
- Lever lock clamping through the insert hole for a stable, repeatable insert seat
- Accepts 80° rhombic negative CNMX inserts with a 19.05 mm inscribed circle
- Available in left-hand (KTP-CFNL) and right-hand (KTP-CFNR) versions
- Compact body: functional length 43 mm, functional height 32 mm (KTP-CFNL 1907)
- Suitable for roughing, medium machining and finishing
Applications
- Railway wheelset machining and wheel profile re-turning
- External taper turning
- Face turning without shoulder
- Longitudinal turning without shoulder
| Brand | Dormer Pramet |
|---|---|
| Product type | Modular turning cartridge for railway wheel reprofiling |
| Series | KTP-CFN(RL) |
| Clamping system | Lever lock, clamping through the insert hole (system P) |
| Insert clamping screw | NT 06 |
| Compatible inserts | CNMX 1907.. (7.94 mm thick), CNMX 1911.. (11 mm thick) |
| Insert shape | 80° rhombic, negative |
| Insert inscribed circle | 19.05 mm |
| Hand | Left (L) / Right (R) |
| Compatible holder | KTP-CFNL: DKTR 5055 X A2 KTP-CFNR: DKTL 5055 X A2 |
| Operations | Taper turning, face turning without shoulder, longitudinal turning without shoulder |
| Dimensions (KTP-CFNL 1907) | LF 43 mm, HF 32 mm, WF 19.05 mm, LH 35 mm, B 18.25 mm |
| Model | Hand | Insert | Insert thickness (mm) | Compatible holder | LF (mm) | HF (mm) | WF (mm) | LH (mm) | B (mm) |
|---|---|---|---|---|---|---|---|---|---|
| KTP-CFNL 1907 | Left | CNMX 1907.. | 7.94 | DKTR 5055 X A2 | 43 | 32 | 19.05 | 35 | 18.25 |
| KTP-CFNR 1907 | Right | CNMX 1907.. | 7.94 | DKTL 5055 X A2 | |||||
| KTP-CFNL 1911 | Left | CNMX 1911.. | 11 | DKTR 5055 X A2 | 43 | 19.05 | |||
| KTP-CFNR 1911 | Right | CNMX 1911.. | 11 | DKTL 5055 X A2 |
The KTP-CFN(RL) cartridge is a compact modular component that mounts on a DKTR/DKTL 5055 X A2 holder, with the insert pocket at the cutting corner.
- Insert pocket for an 80° rhombic negative CNMX insert, clamped by a lever through the insert hole
- LF (functional length): 43 mm
- HF (functional height): 32 mm
- WF (functional width): 19.05 mm
- LH (head length): 35 mm
- B (shank width): 18.25 mm
Dimensions shown are for KTP-CFNL 1907.
How to choose the right cartridge
- Check the holder hand. Use KTP-CFNL with a DKTR 5055 X A2 holder and KTP-CFNR with a DKTL 5055 X A2 holder.
- Check the insert thickness. Choose size 1907 for CNMX 1907.. inserts (7.94 mm) and size 1911 for CNMX 1911.. inserts (11 mm).
- Compare with KTP-CAN(RL). The KTP-CAN(RL) cartridge holds the same CNMX inserts but is assembled with a holder of the same hand (KTP-CANL with DKTL 5055 X, KTP-CANR with DKTR 5055 X) and fits both A1 and A2 holders. KTP-CFN(RL) is narrower (WF 19.05 mm versus 23 mm for KTP-CAN 1907) and fits A2 holders only.
- Consider the workpiece material. The main application groups listed for this cartridge are steel and cast steel, stainless steel and cast iron. Select the insert grade and chipbreaker to suit the wheel material and the machining stage.