TURNING CARTRIDGE - RAILWAY WHEEL REPROFILING_KTP-CAN(RL)

Caution
Product Description
Dormer Pramet KTP-CAN(RL) lever-lock modular turning cartridges hold an 80° rhombic negative insert (CNMX 1907.. / CNMX 1911.., IC 19.05 mm) for railway wheelset reprofiling. Mounted in DKTL or DKTR 5055 X (A1/A2) holders, they perform taper turning, face turning without shoulder and longitudinal turning without shoulder.
General information
- Brand: Dormer Pramet (Pramet product line for railway wheelset machining).
- The insert code follows the ISO designation system: C = 80° rhombic shape, N = 0° clearance (negative insert).
- L or R in the cartridge code shows the hand: L cartridges mount on DKTL 5055 X (A1/A2) holders, R cartridges on DKTR 5055 X (A1/A2) holders.
- The number 1907 or 1911 in the code shows the matching insert: CNMX 1907.. (7.94 mm thick) or CNMX 1911.. (11 mm thick).
- Inserts and the holder are ordered separately.
Usage notes
- Fit only the insert size that matches the cartridge: CNMX 1907.. in 1907 cartridges and CNMX 1911.. in 1911 cartridges.
- Clean the insert pocket and seating faces before fitting a new insert; chips or dirt under the insert reduce seating accuracy and edge life.
- Tighten the NT 06 clamping screw firmly and check that the insert sits flat against its support faces.
- Mount the cartridge only in a holder of the same hand and check its position on the reprofiling machine before cutting.
- Railway wheel steel can be hard and the cut is often interrupted by wear damage; select the insert grade and chip breaker to suit the wheel condition.
- Follow the operating instructions of the machine maker and wear suitable eye protection.
The Dormer Pramet KTP-CAN(RL) series are lever-lock modular turning tool cartridges designed for railway wheelset machining, in particular the re-turning (reprofiling) of worn wheel profiles. Each cartridge holds an 80° rhombic negative insert with an inscribed circle diameter of 19.05 mm (ISO designation CNMX 1907.. or CNMX 1911..). Left-hand cartridges are assembled in a DKTL 5055 X (A1/A2) holder and right-hand cartridges in a DKTR 5055 X (A1/A2) holder.
Key features
- Lever lock (P) system clamps the insert through its centre hole for secure seating.
- Modular, replaceable cartridge that mounts on a dedicated wheelset holder.
- One cartridge covers taper turning, face turning without shoulder and longitudinal turning without shoulder.
- Primary use in roughing, medium machining and finishing of wheel profiles.
- Available for 7.94 mm thick inserts (CNMX 1907..) and 11 mm thick inserts (CNMX 1911..), each in left-hand (L) and right-hand (R) execution.
- 0° inclination angle and 0° orthogonal rake angle.
Applications
- Re-turning of rolling-stock wheelsets on wheel-reprofiling machines.
- Reprofiling of the wheel tread and flange.
- Workpiece material groups: P (steel and cast steel), M (stainless steel) and K (cast iron).
| Product type | Modular turning cartridge for railway wheel reprofiling |
|---|---|
| Series | KTP-CAN(RL) |
| Clamping system | Lever lock (P), hole clamping |
| Insert clamping screw | NT 06 |
| Insert shape | 80° rhombic (C), negative |
| Compatible inserts | CNMX 1907.. / CNMX 1911.. |
| Insert inscribed circle (IC) | 19.05 mm |
| Insert thickness | 7.94 mm (1907) / 11 mm (1911) |
| Hand | L (left-hand) / R (right-hand) |
| Mating holder | DKTL 5055 X (A1/A2) for L; DKTR 5055 X (A1/A2) for R |
| Inclination angle | 0° |
| Orthogonal rake angle | 0° |
| Main dimensions | HF 32 mm, LF 43 mm, WF 23 mm, LH 35 mm, B 20.5 mm |
| Operations | Taper turning, face turning without shoulder, longitudinal turning without shoulder |
| Machining range | Roughing, medium machining, finishing |
| Workpiece material groups | P, M, K |
| Model | EDP No. | Hand | Insert | Insert thickness (mm) | Mating holder | HF (mm) | LF (mm) | WF (mm) | LH (mm) | B (mm) |
|---|---|---|---|---|---|---|---|---|---|---|
| KTP-CANL 1907 | 6803656 | Left (L) | CNMX 1907.. | 7.94 | DKTL 5055 X (A1/A2) | 32 | 43 | 23 | 35 | 20.5 |
| KTP-CANR 1907 | 6798542 | Right (R) | CNMX 1907.. | 7.94 | DKTR 5055 X (A1/A2) | 32 | 43 | 23 | 35 | 20.5 |
| KTP-CANL 1911 | 6803657 | Left (L) | CNMX 1911.. | 11 | DKTL 5055 X (A1/A2) | 35 | 20.5 | |||
| KTP-CANR 1911 | 6803658 | Right (R) | CNMX 1911.. | 11 | DKTR 5055 X (A1/A2) | 32 | 43 | 23 | 35 | 20.5 |
HF = functional height, LF = functional length, WF = functional width, LH = head length, B = shank width. All versions take an insert with IC 19.05 mm.
The KTP-CAN(RL) turning cartridge is a compact modular block. The front end carries an insert pocket for an 80° rhombic negative insert (CNMX 1907.. or CNMX 1911..), clamped by a lever lock acting through the centre hole of the insert. The rear part forms the shank that seats in the DKTL or DKTR 5055 X (A1/A2) holder.
Main dimensions
- HF (functional height): 32 mm
- LF (functional length): 43 mm
- WF (functional width): 23 mm
- LH (head length): 35 mm
- B (shank width): 20.5 mm
- Inclination angle: 0°
- Orthogonal rake angle: 0°
Left-hand (L) and right-hand (R) versions are made in opposite hand to suit the matching holder.
Choosing a Dormer Pramet wheel-reprofiling cartridge
Dormer Pramet offers several lever-lock cartridge families for wheelset machining. Choose the family by insert shape and operation:
| Cartridge family | Insert | Main operations |
|---|---|---|
| KTP-CAN(RL) | CNMX 1907.. / CNMX 1911.. (80° rhombic) | Taper turning, face turning without shoulder, longitudinal turning without shoulder |
| KTP-CFN | CNMX 1911.. (80° rhombic) | Taper turning, face turning without shoulder, longitudinal turning without shoulder (for 5055 X A2 holders) |
| KTP-SAN | SNMX 1911.. (square) | Taper turning, longitudinal turning without shoulder |
| KTP-SFN | SNMX 1911.. (square) | Face turning without shoulder |
| KTP-LAN | LN.X 1919.. / LN.X 3019.. (rectangular) | Taper turning, longitudinal turning without shoulder |
Selection tips
- Hand: choose L or R to match your DKTL or DKTR 5055 X holder and the side of the wheel being machined.
- Insert thickness: the 1911 version takes an 11 mm thick insert and the 1907 version a 7.94 mm thick insert; a thicker insert generally gives more edge support for heavy roughing cuts.
- Workpiece: wheel steels (ISO P) are the main application, and the cartridge is also listed for M and K materials. Match the insert grade to the wheel hardness; Dormer Pramet reports reprofiling wheels with hardness of 450-615 HB.
- Machine: the Dormer Pramet railway holder range is suitable for widely used wheelset reprofiling machines, including Hegenscheidt-MFD and Rafamet.