TURNING TOOLHOLDER - RAILWAY WHEEL REPROFILING CARTRIDGES_DKT(RL)-A

Caution
Product Description
Dormer Pramet DKT(RL)-A modular turning toolholder with a 50 mm x 55 mm shank and 210 mm length, designed to carry KTP lever-lock cartridges for railway wheelset reprofiling. Available in left-hand (DKTL) and right-hand (DKTR) versions, in A1 and A2 types.
General information
- Manufacturer: Dormer Pramet (Pramet brand). Country of origin: Czech Republic.
- The holder is one part of a modular system. KTP cartridges and inserts are separate items and are ordered separately.
- Left-hand KTP cartridges for DKTL holders include KTP-SANL 19 (SNMX 1911.. insert) and KTP-CANL 1911 / KTP-CANL 1907 (CNMX 1911.. / CNMX 1907.. inserts), all with a 19.05 mm inscribed circle.
- Rectangular LN.X inserts (LN.X 1919.., LN.X 3019..) are used in KTP-LAN. and KTP-LFN. cartridges.
- Application range: finishing (very good surface quality), medium machining (good surface quality) and roughing.
Usage guidance
- Match the hand of the cartridge to the holder: KTP-(CLS)ANL cartridges for DKTL, KTP-(CLS)ANR cartridges for DKTR.
- On A2 holders, the additional face-turning cartridge is of the opposite hand: KTP-(CLS)FNR on DKTL 5055 X A2, KTP-(CLS)FNL on DKTR 5055 X A2.
- Clean the cartridge seat and contact faces before assembly so the cartridge sits firmly and accurately.
- Clamp the shank securely in the tool post with the shortest practical overhang.
- Inspect inserts, cartridges and clamping parts regularly and replace worn or damaged parts.
The DKT(RL)-A series from Dormer Pramet is a heavy-duty modular turning toolholder for the railway industry. Instead of clamping an insert directly, the holder carries an interchangeable KTP lever-lock cartridge, and the cartridge holds a negative square (SNMX), 80° rhombic (CNMX) or rectangular (LN.X) insert. One holder body can therefore be used with several insert shapes and operations on wheelset machining and wheel reprofiling machines.
DKTL 5055 X A1 is the left-hand version for KTP-(CLS)ANL cartridges. All holders in the series share a 50 mm x 55 mm shank and a 210 mm length.
Key features
- Modular cartridge system: change the cartridge to change the insert shape and operation while keeping the same holder.
- Large 50 mm x 55 mm shank for high rigidity in heavy cuts on worn wheel profiles.
- Negative cutting geometry with an orthogonal rake angle of -6°.
- Left-hand (DKTL) and right-hand (DKTR) versions; A2 versions also accept an opposite-hand KTP-(CLS)FN. cartridge for face turning.
- Covers finishing, medium machining and roughing.
Applications
- Reprofiling (re-turning) of worn railway wheel profiles
- Wheelset machining
- External taper turning, longitudinal turning without shoulder and face turning without shoulder, depending on the cartridge fitted
| Brand | Dormer Pramet |
|---|---|
| Series | DKT(RL)-A |
| Tool type | Modular turning toolholder for railway wheel reprofiling cartridges |
| Machining | External turning |
| Hand | Left (DKTL) / Right (DKTR) |
| Shank size (H x B) | 50 mm x 55 mm |
| Functional length (LF) | 210 mm |
| Orthogonal rake angle (GAMO) | -6° |
| Compatible cartridges | KTP-(CLS)AN. (A1 and A2); KTP-(CLS)FN. (A2 only) |
| Insert clamping (on cartridge) | Lever lock (hole clamping) |
| Compatible insert shapes (via cartridge) | SNMX, CNMX, LN.X |
| Application range | Finishing, medium machining, roughing |
| Country of origin | Czech Republic |
Dimensions in mm; angles in °. HF, WF and LAMS values are listed where published.
| Product code | Material ID | Hand | Compatible cartridges | H (mm) | B (mm) | LF (mm) | HF (mm) | WF (mm) | GAMO (°) | LAMS (°) |
|---|---|---|---|---|---|---|---|---|---|---|
| DKTL 5055 X A1 | 6759705 | Left | KTP-(CLS)ANL | 50 | 55 | 210 | 44 | 55 | -6 | -6 |
| DKTR 5055 X A1 | 6759706 | Right | KTP-(CLS)ANR | 50 | 55 | 210 | -6 | |||
| DKTL 5055 X A2 | 6759659 | Left | KTP-(CLS)ANL, KTP-(CLS)FNR | 50 | 55 | 210 | -6 | |||
| DKTR 5055 X A2 | 6759660 | Right | KTP-(CLS)ANR, KTP-(CLS)FNL | 50 | 55 | 210 | -6 |
The DKT(RL)-A holder has a straight, rectangular shank with a cartridge seat at the cutting end. DKTL versions are left-hand and DKTR versions are right-hand.
- Shank height H: 50 mm
- Shank width B: 55 mm
- Functional length LF: 210 mm
- Functional height HF: 44 mm (DKTL 5055 X A1)
- Functional width WF: 55 mm (DKTL 5055 X A1)
- Orthogonal rake angle GAMO: -6°; inclination angle LAMS: -6° (DKTL 5055 X A1)
The KTP cartridge is mounted on the seat at the head of the holder and holds the insert by lever lock. A2 versions accept both KTP-(CLS)AN. cartridges and opposite-hand KTP-(CLS)FN. cartridges.
How to choose the holder
| Requirement | Choice |
|---|---|
| Left-hand cutting | DKTL 5055 X A1 or DKTL 5055 X A2 |
| Right-hand cutting | DKTR 5055 X A1 or DKTR 5055 X A2 |
| Taper turning and longitudinal turning without shoulder | A1 version with a KTP-(CLS)AN. cartridge |
| Face turning without shoulder as well | A2 version, which also accepts an opposite-hand KTP-(CLS)FN. cartridge |
Choosing the cartridge and insert (examples for DKTL 5055 X A1)
- KTP-SANL 19 with square SNMX 1911.. insert: taper turning and longitudinal turning without shoulder.
- KTP-CANL 1911 or KTP-CANL 1907 with 80° rhombic CNMX insert: taper turning, face turning without shoulder and longitudinal turning without shoulder.
- KTP-LAN. cartridges with rectangular LN.X insert: suited to heavy roughing of wheel profiles; select the cartridge hand to match the holder.
Tips for railway wheel reprofiling
- Railway wheel steel can be very hard; Dormer Pramet has supported reprofiling of wheels with a hardness of 450-615 HB. Choose a tough insert grade for such work.
- Chip control is critical: long, continuous chips can build up around the wheel, so select an insert with a chipbreaker suited to the depth of cut and feed.
- For special profiles or difficult materials, ask Dormer Pramet for an application recommendation.