TURNING INSERT - HEAVY DUTY AND RAILWAY_SNMX 19

Caution
Product Description
Special design negative square turning insert SNMX 190640SN-RF:T5315 from DORMER PRAMET for heavy duty and railway turning. It has a 19.05 mm inscribed circle, 6.35 mm thickness, 4.0 mm corner radius and an RF chip-breaker with rounded, faceted cutting edges, in MT-CVD coated carbide grade T5315.
Designation key
- S: square insert shape
- N: 0° clearance angle (negative insert)
- M: ISO tolerance class M
- X: special design
- 19: 19.05 mm insert size (cutting edge length)
- 06: 6.35 mm thickness
- 40: 4.0 mm corner radius
- SN: rounded cutting edge with facet, neutral insert hand
- RF: chip-breaker
- T5315: grade, MT-CVD coated WC-Co carbide
Standards
- The insert designation follows the ISO 1832 system.
- The workpiece material groups (P, K, H) follow ISO 513.
Usage notes
- Use a holder or cartridge designed for SNMX 19 negative inserts. Check the seat and clamping system before mounting.
- Clean the insert seat and make sure the insert sits fully on its seat before clamping.
- Choose cutting data to suit the workpiece material and the power and rigidity of the machine. Refer to the Dormer Pramet catalogue for recommended values.
- Wear safety glasses and keep machine guards closed. Hot chips and broken carbide fragments can cause injury.
SNMX 190640SN-RF:T5315 is a special design negative turning insert from the DORMER PRAMET heavy duty and railway range. It is square, with an inscribed circle diameter of 19.05 mm, a thickness of 6.35 mm and a large 4.0 mm corner radius. This gives a very strong cutting corner for demanding turning operations such as railway wheel turning.
Key features
- Negative geometry with 0° clearance gives high stability and transfers high cutting forces reliably.
- The RF chip-breaker has rounded, faceted cutting edges, which support smooth chip formation and protect the edge from damage under heavy load.
- Indexing accuracy to ISO tolerance class M seats the insert accurately in the holder and makes insert changes repeatable.
- Grade T5315 is an MT-CVD coated WC-Co carbide with high wear resistance, good thermal stability and long edge life.
Applications
- Heavy duty turning and railway wheel turning.
- Cast iron, within the ISO K10-K25 range of grade T5315. Distributor listings also show this insert for steels and hardened materials.
| Brand | DORMER PRAMET |
|---|---|
| Product type | Turning insert, special design, negative |
| Insert shape | S - square (90°) |
| Clearance angle | N - 0° |
| Tolerance class | M (ISO) |
| Inscribed circle diameter (IC) | 19.05 mm |
| Cutting edge length (L) | 19.05 mm |
| Insert thickness (S) | 6.35 mm |
| Corner radius (RE) | 4.0 mm |
| Chip-breaker | RF, rounded cutting edge with facet |
| Grade | T5315 |
| Material / coating | WC-Co carbide / MT-CVD |
| Workpiece materials | Cast iron (K), steel (P), hardened materials (H) |
| Application | Heavy duty turning, railway wheel turning |
| Order code | Inscribed circle IC (mm) | Edge length L (mm) | Thickness S (mm) | Corner radius RE (mm) | Chip-breaker | Grade | Net weight (g) |
|---|---|---|---|---|---|---|---|
| SNMX 190640SN-RF:T5315 | 19.05 | 19.05 | 6.35 | 4.0 | RF | T5315 | 27.0 |
Top view: a square (S) insert with four 90° corners. The inscribed circle diameter (IC) is 19.05 mm and the cutting edge length (L) is 19.05 mm. Each corner is rounded to a corner radius (RE) of 4.0 mm.
Side view: a flat plate with a thickness (S) of 6.35 mm and 0° clearance (N). The flank faces are perpendicular to the top and bottom faces.
Cutting edges: rounded edges with a small protective facet. The RF chip-breaker sits on the rake face along the cutting edges.
Choosing a grade in the SNMX 19 heavy duty and railway range
- Cast iron: T5315, the grade on this insert, is an MT-CVD coated WC-Co carbide within ISO K10-K25.
- Steel: Dormer Pramet also offers SNMX 19 railway inserts in grade T9315 (ISO P05-P25, e.g. SNMX 191140SN-RF:T9315) and grade T9415 (ISO P05-P30, e.g. SNMX 191140SN-TF:T9415). Both are MT-CVD coated functionally graded carbides for heavy to medium machining of steels. These versions are 11 mm thick.
- Chip-breaker: RF has rounded cutting edges with facet. TF is another faceted chip-breaker option in the same range.
A large 4.0 mm corner radius gives a stronger cutting corner for heavy cuts. It also raises radial cutting forces and the tendency to vibrate, so make sure the machine, holder and workpiece clamping are rigid.