TURNING INSERT - HEAVY DUTY AND RAILWAY_LNMT

Caution
Product Description
Dormer Pramet LNMT 311240:T9315 is a single-sided negative rectangular turning insert from the Pramet heavy duty and railway range, with a 31.75 mm main cutting edge and a 4.76 mm nose radius. It is made in grade T9315, an MT-CVD coated functionally graded WC-Co carbide for ISO P05–P25, and is designed for fine machining of steels in heavy duty applications such as railway wheel turning.
Designation
LNMT 311240:T9315 – L: rectangular shape · N: 0° clearance angle (negative) · M: ISO tolerance class M · T: single-sided insert with fixing hole · T9315: grade.
Grade T9315
- MT-CVD coated, functionally graded WC-Co carbide for ISO P05–P25 (steel and cast steel)
- Functionally gradient substrate with fine structure and relatively low cobalt content
- Thick MT-CVD coating with a dominant Al2O3 layer and a special surface finish
- Recommended for high cutting speeds in continuous to slightly interrupted cuts
Usage Guidance
- Depth of cut: 4 – 15 mm (0.157 – 0.591 inch); maximum feed: 1.5 mm/rev.
- Coolant has a very positive effect on tool life, so cooling is recommended.
- This version has no chipbreaker. Where chip breaking is required, consider the chipbreaker version LNMT 311240SN-M:T9315.
- Use a rigid machine setup and a holder designed for LNMT 311240 inserts.
- Country of origin: Czech Republic.
Overview
The Dormer Pramet LNMT 311240:T9315 (Material ID 7074720) is a single-sided negative turning insert from the Pramet turning insert range for heavy duty and railway applications. The rectangular insert has a main edge length of 31.75 mm, a 4.76 mm nose radius and indexing accuracy according to ISO tolerance class M. It has no chipbreaker. It is made in grade T9315, an MT-CVD coated functionally graded WC-Co carbide within ISO range P05–P25, for fine machining of steels.
Key Features
- Large rectangular single-sided negative insert for heavy industry and railway wheel turning
- Grade T9315 with a functionally gradient substrate of fine structure and relatively low cobalt content
- Thick MT-CVD coating with a dominant Al2O3 layer and a special surface finish
- Versatile grade with a balanced ratio of abrasion resistance and operating reliability
- Suited to high cutting speeds in continuous to slightly interrupted cuts
- Flat rake face without chipbreaker
Applications
- Railway wheel turning and wheel re-turning
- Heavy duty turning of steel and cast steel (ISO P)
| Brand | Dormer Pramet |
|---|---|
| Product code | LNMT 311240:T9315 |
| Material ID | 7074720 |
| Insert type | Single-sided negative turning insert |
| Shape | Rectangular, 90° included angle |
| Relief angle | 0° |
| Tolerance class | ISO M |
| Chipbreaker | None |
| Grade | T9315 |
| Substrate | Functionally graded WC-Co carbide |
| Coating | MT-CVD |
| ISO application range | P05–P25 |
| Main cutting edge length | 31.75 mm |
| Insert thickness | 12.7 mm |
| Nose radius | 4.76 mm |
| Depth of cut | 4 – 15 mm |
| Maximum feed | 1.5 mm/rev |
| Pack quantity | 5 pcs |
| Product Code | Material ID | Grade | Chipbreaker | L (mm) | W (mm) | S (mm) | RE (mm) | D1 (mm) | ap (mm) | f max (mm/rev) |
|---|---|---|---|---|---|---|---|---|---|---|
| LNMT 311240:T9315 | 7074720 | T9315 | None | 31.75 | 19.00 | 12.7 | 4.76 | 7.93 | 4 – 15 | 1.5 |
L = main cutting edge length · W = insert width · S = insert thickness · RE = nose radius · D1 = fixing hole diameter · ap = depth of cut · f max = maximum feed
Shape and main dimensions of LNMT 311240:T9315:
- Outline: rectangular insert with 90° corners, single-sided, with 0° clearance angle (negative insert)
- Main cutting edge length (L): 31.75 mm along the long side
- Insert width (W): 19.00 mm
- Insert thickness (S): 12.7 mm
- Nose radius (RE): 4.76 mm
- Fixing hole (D1): 7.93 mm diameter at the centre of the insert, for clamping in the holder
- Rake face: flat, without chipbreaker
How to Choose an LNMT 311240 Insert
| Product Code | Chipbreaker | Grade | ISO Range | Typical Use |
|---|---|---|---|---|
| LNMT 311240:T9315 | None | T9315 | P05–P25 | Fine machining of steels; continuous to slightly interrupted cuts |
| LNMT 311240SN-M:T9315 | M (rounded cutting edges with facet) | T9315 | P05–P25 | Fine to heavy machining of steels where chip breaking is needed |
| LNMT 311240SN-M:T9415 | M | T9415 | P05–P30 | Machining of steels |
Selection by Workpiece Material
- Steel and cast steel (ISO P): the primary application of grade T9315.
- Cast iron (ISO K) and hardened materials (ISO H): listed by distributors as possible secondary applications. Confirm cutting data with Dormer Pramet before use.
- Railway wheel re-turning: choose the chipbreaker and grade according to wheel hardness, chip control requirements and machine type.