MILLING INSERT - FACE_LN.X 19,LN.X 30

Caution
Product Description
Dormer Pramet LNMX 301940SN-RR:T9315 is a special design negative rectangular carbide insert from the Pramet LN.X 19, LN.X 30 range, with a 30 mm main cutting edge, 4 mm corner radius and RR chipbreaker. Grade T9315 (MT-CVD coated, ISO P05-P25) is intended for heavy to medium machining of steels, including railway wheel turning.
Grade T9315
- MT-CVD coated, functionally graded WC-Co carbide within ISO range P05-P25
- Functionally gradient substrate with fine structure and relatively low cobalt content
- Thick MT-CVD coating with a dominant Al2O3 layer and a special coating surface finish
- Suited to high cutting speeds
Application range
- Workpiece material: steel and cast steel (ISO P)
- Operation: heavy to medium machining, railway wheels turning
Usage notes
- Coolant is recommended, as it has a positive effect on tool life.
- Use with tool holders made for LN.X 30 inserts and clamp the insert according to the holder manufacturer's instructions.
- Stay within the published depth of cut range of 2 to 12 mm for the RR chipbreaker.
- Index or replace the insert before excessive flank wear or edge chipping occurs to protect the insert seat.
Dormer Pramet LNMX 301940SN-RR:T9315 is a special design negative insert from the Pramet LN.X 19, LN.X 30 range, which Dormer Pramet catalogues as a turning insert for heavy duty and railway machining. It has a rectangular (L) shape with a 30 mm main cutting edge, a 4 mm nose radius, indexing accuracy to ISO tolerance class M, and the RR chipbreaker with rounded cutting edges with facet.
The insert is made in grade T9315, an MT-CVD coated, functionally graded WC-Co carbide within ISO application range P05-P25, for heavy to medium machining of steels. Dormer Pramet lists railway wheel turning as its machining operation.
Key features
- Rectangular negative insert with 0° clearance and 19.05 mm thickness
- 4 mm corner radius and 30 mm cutting edge length
- RR chipbreaker with rounded cutting edges with facet
- T9315 substrate: functionally gradient structure with fine structure and relatively low cobalt content
- Thick MT-CVD coating with a dominant Al2O3 layer and a special coating surface finish, suited to high cutting speeds
Typical applications
- Railway wheel turning
- Heavy to medium machining of steel and cast steel
| Brand | Dormer Pramet (Pramet) |
|---|---|
| Order code | LNMX 301940SN-RR:T9315 |
| Insert design | LN.X 19, LN.X 30 |
| Insert size | 30 |
| Insert shape | L - rectangular |
| Insert type | X - special design |
| Clearance code and angle | N 0° |
| Tolerance class | M |
| Chipbreaker | RR, rounded cutting edges with facet |
| Grade | T9315 |
| Material | Functionally graded WC-Co carbide |
| Coating | MT-CVD, dominant Al2O3 layer |
| ISO application range | P05-P25 |
| Cutting edge length (L) | 30 mm (1.181 inch) |
| Corner radius (RE) | 4 mm (0.157 inch) |
| Insert thickness (S) | 19.05 mm (0.75 inch) |
| Machining operation | Railway wheels turning |
LNMX 301940SN-RR:T9315
| Unit | Cutting edge length (L) | Corner radius (RE) | Insert thickness (S) | Insert width (W1) | Fixing hole diameter (D1) | Min. depth of cut (APMN) | Max. depth of cut (APMX) |
|---|---|---|---|---|---|---|---|
| mm | 30 | 4 | 19.05 | 12 | 6.35 | 2 | 12 |
| inch | 1.181 | 0.157 | 0.75 | 0.472 | 0.25 | 0.079 | 0.472 |
Dimensions and depth of cut range as published by Dormer Pramet for the LNMX 301940SN-RR insert.
Rectangular (ISO shape L) negative insert with 0° clearance (clearance code N). The main cutting edge is 30 mm long with a 4 mm corner radius. The insert is 19.05 mm thick (S) and 12 mm wide (W1), with a fixing hole of 6.35 mm diameter (D1). The cutting edges are rounded with a facet and formed with the RR chipbreaker.
ISO code breakdown: LNMX 301940SN-RR:T9315
- L – rectangular insert shape
- N – clearance angle 0°
- M – tolerance class M
- X – special design insert type
- 30 – cutting edge length 30 mm
- 19 – insert thickness 19.05 mm
- 40 – corner radius 4 mm
- S – rounded cutting edges with facet
- RR – chipbreaker
- T9315 – grade
Choosing a grade for LNMX 301940SN inserts
| Grade | ISO range | Selection guide |
|---|---|---|
| T9310 | P01-P15 | Higher wear resistance, for stable cutting conditions |
| T9315 | P05-P25 | Balance of wear resistance and toughness for heavy to medium machining of steels |
| T9325 | P15-P35 | Higher toughness, for less stable conditions or interrupted cuts |
As a general rule, a lower number in the ISO P range means higher wear resistance, while a higher number means greater toughness.
Choosing a chipbreaker
Dormer Pramet offers the LNMX 301940SN size with RF, RM, RR and TF chipbreakers. Compare the published depth of cut ranges, for example RF 2 to 8 mm and RR 2 to 12 mm, and select the geometry that matches the stock to be removed.
Application example
Dormer Pramet reports that an LNMX 30 insert with RF chipbreaker in grade T9315 was used for reprofiling railway wheels made of steel with a hardness of 450-615 HB.