TURNING INSERT - HEAVY DUTY AND RAILWAY_LN.X 19,LN.X 30

Caution
Product Description
Dormer Pramet LNMX 191940SN-RF:T9315 is a special-design negative rectangular turning insert from the LN.X 19, LN.X 30 heavy duty and railway range. It has a 19.05 mm main cutting edge, a 4 mm corner radius and an RF chipbreaker. It is made of grade T9315, an MT-CVD coated functionally graded WC-Co carbide (ISO P05–P25), and is intended for heavy to medium machining of steels, including railway wheel turning.
Reading the ISO code LNMX 191940SN-RF:T9315
- L – rectangular insert shape
- N – 0° clearance angle (negative insert)
- M – ISO tolerance class M (indexing accuracy)
- X – special design
- 19 – cutting edge length 19.05 mm
- 19 – insert thickness 19.05 mm
- 40 – corner radius 4 mm
- S – rounded cutting edge with facet; N – neutral cutting direction
- RF – chipbreaker; T9315 – grade
Usage guidance
- Main application: heavy to medium machining of steels within ISO P05–P25, such as railway wheel turning.
- Grade T9315 suits continuous to slightly interrupted cuts and high cutting speeds.
- Keep the depth of cut within 2–5 mm for the RF chipbreaker.
- Use with tool holders that accept LN.X 19 inserts, and confirm the seat size and clamping before ordering.
- Start from the cutting data in the Dormer Pramet catalogue, then adjust for machine rigidity and workpiece condition.
- Supplied in packs of 10 pcs.
The Dormer Pramet LNMX 191940SN-RF:T9315 belongs to the LN.X 19, LN.X 30 family of turning inserts for heavy duty and railway machining. It is a special-design negative rectangular insert with a 19.05 mm main cutting edge, a 4 mm nose radius, ISO tolerance class M, and an RF chipbreaker with rounded cutting edges with facet. The insert is made of grade T9315, an MT-CVD coated, functionally graded WC-Co carbide within ISO range P05–P25, and is designed for heavy to medium machining of steels.
Key features
- Negative rectangular insert with 0° clearance for a strong, stable cutting edge under heavy loads
- RF chipbreaker with rounded cutting edges with facet for reliable edge strength
- 4 mm corner radius and 19.05 mm cutting edge length, depth of cut 2–5 mm
- Grade T9315 functionally gradient substrate with fine structure and relatively low cobalt content
- Thick MT-CVD coating with a dominant Al2O3 layer and a special surface finish of the coating
- Balanced ratio of abrasion resistance and operating reliability, suitable for high cutting speeds
Applications
- Heavy to medium turning of steels (ISO P)
- Railway wheel turning
- Continuous to slightly interrupted cuts, finishing and roughing
- Distributor data also lists cast iron (ISO K) and hardened steel (ISO H) as applicable materials
| Brand | Dormer Pramet |
|---|---|
| Insert design | LN.X 19, LN.X 30 |
| Ordering code (ISO/ANSI) | LNMX 191940SN-RF:T9315 |
| Ordering number (EDP) | 6753325 |
| Insert shape | L – rectangular, negative |
| Clearance angle | N, 0° |
| Tolerance class | M |
| Insert type | X (special design) |
| Chipbreaker | RF, rounded cutting edges with facet |
| Grade | T9315 |
| Substrate | Functionally graded WC-Co carbide |
| Coating | MT-CVD, dominant Al2O3 layer |
| ISO application range | P05–P25 |
| Cutting edge length (L) | 19.05 mm |
| Corner radius (RE) | 4 mm |
| Depth of cut (ap) | 2–5 mm |
| Pack quantity | 10 pcs |
Dimensions of LNMX 191940SN-RF:T9315 (EDP 6753325)
| Dimension | Symbol | mm | inch |
|---|---|---|---|
| Cutting edge length | L | 19.05 | 0.75 |
| Insert thickness | S | 19.05 | 0.75 |
| Insert width | W1 | 10 | 0.394 |
| Fixing hole diameter | D1 | 6.35 | 0.25 |
| Corner radius | RE | 4 | 0.157 |
| Depth of cut minimum | APMN | 2 | 0.079 |
| Depth of cut maximum | APMX | 5 | 0.197 |
A special-design rectangular (L-shape) negative insert with a 0° clearance angle, a fixing hole, and radii at the cutting corners. Main dimensions:
- Main cutting edge length L: 19.05 mm
- Insert thickness S: 19.05 mm
- Insert width W1: 10 mm
- Fixing hole diameter D1: 6.35 mm
- Corner radius RE: 4 mm
- RF chipbreaker with rounded cutting edges with facet
Choosing a grade in the LN.X 19, LN.X 30 range
| Grade | Coating | ISO range | Typical use |
|---|---|---|---|
| T9310 | MT-CVD | P01–P15 | Steels – harder grade, higher wear resistance |
| T9315 | MT-CVD | P05–P25 | Steels – balanced abrasion resistance and reliability |
| T9325 | MT-CVD | P15–P35 | Steels – tougher grade for less stable conditions |
| T9415 | MT-CVD | P05–P30 | Steels |
| T5315 | MT-CVD | K10–K25 | Gray and ductile cast iron |
Choosing a chipbreaker and size
- RF (this insert): depth of cut 2–5 mm, heavy to medium machining of steels
- RM: depth of cut 2–5 mm, medium to heavy machining of steels
- TF: depth of cut 2–8 mm, heavy to medium machining of steels
- LN.X 30 size (LNMX 301940SN-RF:T9315): 30 mm cutting edge length, 12 mm width and depth of cut 2–8 mm, for applications needing a longer cutting edge