TURNING INSERT - HEAVY DUTY AND RAILWAY_CNMX 19

Caution
Product Description
CNMX 190740SN-RF:T5315 is a special-design negative 80° rhombic turning insert from the Dormer Pramet Heavy Duty and Railway range, with a 19.05 mm inscribed circle, 7.94 mm thickness and a 4 mm corner radius. Its RF chipbreaker and MT-CVD coated T5315 carbide grade (ISO K10–K25) are designed for heavy to medium machining, primarily of grey and ductile cast iron.
Standards and designation
- Insert designation according to ISO 1832; ANSI equivalent: CNMX 6510SN-RF:T5315
- Indexing accuracy according to ISO tolerance class M
- Grade T5315 application range according to ISO 513: K10–K25
Recommended cutting data
- Depth of cut ap: 4.0–6.0 mm
- Feed f: 0.50–1.20 mm/rev
These ranges come from the Dormer Pramet catalogue. Select the cutting speed from the manufacturer's cutting data for the actual workpiece material, and adjust all values to machine power, rigidity and clamping stability.
Usage notes
- Use a toolholder and shim matching CN.. 19 inserts with 7.94 mm thickness.
- Clean the insert seat and contact faces before indexing, and replace damaged shims or clamping parts.
- Index to a new cutting edge before wear becomes excessive to avoid edge breakage and seat damage in heavy cuts.
- Wear eye protection and use chip guards; chips from heavy turning are hot and sharp.
- Supplied in packs of 10 inserts.
The CNMX 190740SN-RF:T5315 is part of the Dormer Pramet Turning Insert – Heavy Duty and Railway range (CNMX 19). It is a special-design negative insert with an 80° rhombic shape, a 19.05 mm inscribed circle, 7.94 mm thickness and a large 4 mm corner radius, clamped through a 7.75 mm central fixing hole. The RF chipbreaker has rounded cutting edges with a facet, giving a robust edge for heavy cuts at high feeds.
The insert is produced in grade T5315, an MT-CVD coated WC-Co carbide within ISO range K10–K25. The fine-grained substrate has a modified cobalt content to increase strength, while the thick MT-CVD coating combines the advantages of TiCN and Al2O3 layers. T5315 is a versatile grade designed primarily for turning grey and ductile cast iron.
Key features
- 80° rhombic negative insert with 0° clearance and 4 cutting edges
- 4 mm corner radius and 19.3 mm cutting edge length for heavy-duty turning
- RF chipbreaker with rounded, faceted cutting edges
- T5315 grade with thick MT-CVD coating (TiCN + Al2O3) for cast iron
- Indexing accuracy according to ISO tolerance class M
Typical applications
- Heavy to medium turning in heavy industry and railway applications, such as railway wheel turning
- Primary workpiece group: cast iron (ISO K); distributor data also lists steel (ISO P) and hardened materials (ISO H)
| Brand | Dormer Pramet |
|---|---|
| Series | Turning Insert – Heavy Duty and Railway, CNMX 19 |
| ISO designation | CNMX 190740SN-RF:T5315 |
| ANSI designation | CNMX 6510SN-RF:T5315 |
| Manufacturer article no. | 6755943 |
| Insert shape | C – 80° rhombic |
| Insert geometry | Negative, clearance N (0°) |
| Tolerance class | M |
| Insert type | X – special design with central fixing hole |
| Chipbreaker | RF – rounded cutting edges with facet |
| Grade | T5315 |
| Substrate | WC-Co cemented carbide, fine-grained |
| Coating | MT-CVD (TiCN + Al2O3) |
| ISO application range | K10–K25 |
| Inscribed circle (IC) | 19.05 mm |
| Thickness (S) | 7.94 mm |
| Corner radius (RE) | 4 mm |
| Number of cutting edges | 4 |
| Pack quantity | 10 |
| Parameter | Symbol | Metric | Inch |
|---|---|---|---|
| Inscribed circle diameter | IC | 19.05 mm | 0.75 inch |
| Cutting edge length | L | 19.3 mm | 0.76 inch |
| Insert thickness | S | 7.94 mm | 0.313 inch |
| Corner radius | RE | 4 mm | 0.157 inch |
| Fixing hole diameter | D1 | 7.75 mm | 0.305 inch |
| Clearance angle | AN | 0° | 0° |
| Depth of cut (min–max) | ap | 4.0–6.0 mm | 0.157–0.236 inch |
| Feed (min–max) | f | 0.50–1.20 mm/rev | |
| Gross weight | 38.35 g | ||
| Net weight | 35.775 g |
The insert is a flat, 80° rhombic (diamond-shaped) plate with a central fixing hole of 7.75 mm diameter. The circle inscribed in the rhombus measures 19.05 mm, and each side forms a cutting edge 19.3 mm long. The insert is 7.94 mm thick, and because the clearance angle is 0° the side faces are perpendicular to the top and bottom faces. Each 80° corner is rounded with a 4 mm radius. The RF chipbreaker runs along the cutting edges on the rake face, and the edges are rounded with a facet.
Reading the designation CNMX 190740SN-RF:T5315
- C – 80° rhombic shape
- N – 0° clearance angle (negative insert)
- M – tolerance class M
- X – special design
- 19 – insert size (cutting edge length 19.3 mm)
- 07 – thickness 7.94 mm
- 40 – corner radius 4.0 mm
- S – cutting edge condition: rounded with facet
- N – neutral cutting direction
- RF – chipbreaker
- T5315 – grade
Choosing the right CNMX 19 insert for your workpiece
The same CNMX 190740SN-RF geometry is offered in several Dormer Pramet grades. Choose the grade by the main workpiece material:
| Workpiece material | Recommended item | Grade characteristics |
|---|---|---|
| Grey and ductile cast iron (ISO K) | CNMX 190740SN-RF:T5315 | MT-CVD coated WC-Co carbide, ISO K10–K25; fine-grained substrate with modified cobalt content; TiCN + Al2O3 coating |
| Steel and cast steel (ISO P) | CNMX 190740SN-RF:T9315 | MT-CVD coated functionally graded WC-Co carbide, ISO P05–P25; relatively low cobalt content; thick coating with a dominant Al2O3 layer |
| Steel and cast steel (ISO P) | CNMX 190740SN-RF:T9415 | Advanced MT-CVD coated turning grade; thicker coating for higher cutting speeds and longer tool life |
For deeper cuts, the 11 mm thick CNMX 191140SN-TF:T9315 allows a maximum depth of cut of 7.0 mm, compared with 6.0 mm for the 7.94 mm thick CNMX 190740SN-RF.