TURNING HEAD - HEAVY DUTY_KHP-SSN(RL)

Caution
Product Description
Dormer Pramet KHP-SSN(RL) is a heavy-duty lever lock modular turning head for square negative SN.. inserts with a 45° side-cutting approach. It mounts on a DKH(RL) modular toolholder and is used for chamfering, taper turning, copy turning, and face or longitudinal turning without shoulder in heavy turning.
Applications
- External turning: chamfering (bevelling), cone (taper) turning, one-directional and multi-directional copy turning, face turning without shoulder, longitudinal turning without shoulder
- Machining range: finishing, medium machining and roughing
- Field of use: heavy turning in heavy industry with large SN.. inserts
Usage notes
- Match the hand: use KHP-SSNL with a DKHL holder and KHP-SSNR with a DKHR holder.
- Use SN.. inserts of the matching size only: 1906.. for size 19 and 2507.. for size 25.
- Clean the insert pocket and the contact faces between head and holder before assembly, and check that the insert is fully seated before cutting.
- The 45° approach angle cannot produce a 90° shoulder; for shoulder turning choose a 95° head such as KHP-CLN(RL).
- Choose insert grade, chipbreaker and cutting data according to the insert recommendations for the workpiece material.
The KHP-SSN(RL) turning head is part of the Pramet heavy turning program. It is a lever lock modular turning tool cartridge that holds a square negative insert (ISO designation SN..) and is assembled with a DKH(RL) modular toolholder to build a rigid external turning tool for heavy-duty machining.
Its 45° side-cutting geometry with an off-set head lets one tool cover several external operations: chamfering, taper turning, single- and multi-directional copy turning, face turning without shoulder and longitudinal turning without shoulder.
Key features
- Lever lock clamping of SN.. negative inserts
- Modular design: the turning head is mounted on a DKH(RL) holder for KHP/KHS cartridges
- Left-hand (KHP-SSNL) and right-hand (KHP-SSNR) versions
- Size 19 takes SN.. 1906.. inserts (19.05 mm inscribed circle, 6.35 mm thick); size 25 takes SN.. 2507.. inserts (25.4 mm inscribed circle, 7.94 mm thick)
- Covers external turning from finishing and medium machining to roughing
| Item | Specification |
|---|---|
| Product type | Turning head - heavy duty (lever lock modular turning cartridge) |
| Brand | Dormer Pramet |
| Application | External turning |
| Insert clamping | Lever lock |
| Insert | Square negative insert, ISO SN.. (SNM.. type) |
| Cutting edge angle | 45° side cutting |
| Head style | Off-set |
| Hand | L (left hand) / R (right hand) |
| Size 19 | SN.. 1906.. insert, IC 19.05 mm, thickness 6.35 mm |
| Size 25 | SN.. 2507.. insert, IC 25.4 mm, thickness 7.94 mm |
| Mating toolholder | DKH(RL) modular toolholder: DKHL for left-hand heads, DKHR for right-hand heads |
| Model | Hand | Insert (ISO) | IC (mm) | Insert thickness (mm) | Mating holder |
|---|---|---|---|---|---|
| KHP-SSNL 19 | Left | SN.. 1906.. | 19.05 | 6.35 | DKHL |
| KHP-SSNR 19 | Right | SN.. 1906.. | 19.05 | 6.35 | DKHR |
| KHP-SSNL 25 | Left | SN.. 2507.. | 25.4 | 7.94 | DKHL |
| KHP-SSNR 25 | Right | SN.. 2507.. | 25.4 | 7.94 | DKHR |
Compact modular turning head (cartridge) that is clamped into the seat of a DKH(RL) modular toolholder. The square SN.. insert sits in a pocket at the front corner of the head and is held by a lever lock through the insert hole. The main cutting edge is set at a 45° side-cutting angle in an off-set position.
Insert size data: size 19 uses inserts with 19.05 mm IC and 6.35 mm thickness; size 25 uses inserts with 25.4 mm IC and 7.94 mm thickness. Detailed head dimensions are listed in the Dormer Pramet catalogue for the KHP-SSN(RL) family.
Choosing a Pramet heavy-duty turning head
| Head family | Insert | Cutting edge angle | Suitable operations |
|---|---|---|---|
| KHP-SSN(RL) | SN.. square negative | 45° side cutting | Chamfering, taper turning, copy turning, face and longitudinal turning without shoulder |
| KHP-SBN(RL) | SN.. square negative | 75° side cutting | Taper turning, face and longitudinal turning without shoulder |
| KHP-CLN(RL) | CN.. 80° rhombus negative | 95° side and end cutting | Taper turning, face and longitudinal turning with and without shoulder |
Insert selection tips
- Steel and cast steel: use an ISO P grade insert. Cast iron: use an ISO K grade. Stainless steel: use an ISO M grade.
- For heavy roughing with large depths of cut, choose a roughing chipbreaker and a larger corner radius for edge strength.
- The 45° approach angle spreads the cut over a longer part of the cutting edge and thins the chip, which reduces edge load at high feed rates.