TURNING HEAD - HEAVY DUTY_KHP-CLN(RL)

Caution
Product Description
Dormer Pramet KHP-CLN(RL) heavy-duty turning heads are lever lock modular heads for 80° rhombus negative CN.. inserts, cutting at a 95° lead angle for external longitudinal turning, facing and taper turning. Available in right-hand (R) and left-hand (L) versions for CN.. 1906.. and CN.. 2509.. inserts, they mount on DKH basic holders of matching hand.
- Product category: Turning, heavy industry, heavy turning (Dormer Pramet range KHP-CLN(RL)).
- For external turning applications only.
- Match the hand of the head to the basic holder: KHP-CLNR heads are used with DKHR basic holders, KHP-CLNL heads with DKHL basic holders.
- Match the insert to the head size: size 19 heads take CN.. 1906.. inserts and size 25 heads take CN.. 2509.. inserts.
- The DKH basic holder and the CN.. inserts are separate products.
- Before assembly, clean the insert pocket and the contact faces between head and basic holder, and check that the insert sits flat on its seat before tightening the clamp.
- Select the insert grade and chipbreaker according to the workpiece material and the operation (finishing, medium machining or roughing).
The KHP-CLN(RL) series from Dormer Pramet is a heavy-duty turning head for external turning in heavy industry. The head holds an 80° rhombus negative insert (ISO designation CN.. 1906.. or CN.. 2509..) with a lever lock clamp and is assembled onto a DKH basic holder. Thanks to the modular design, different turning heads can be mounted on the same basic holder.
Key features
- Lever lock clamping (clamping type P) holds the insert firmly through its centre hole.
- 95° side and end cutting: one head handles both longitudinal turning and facing, with or without a shoulder.
- Negative geometry with -6° inclination angle and -6° orthogonal rake angle.
- Primary use covers finishing (very good surface quality), medium machining (good surface quality) and roughing (unlimited surface roughness).
- Designed for heavy working conditions and suitable for both stable and unstable working conditions.
- Right-hand (R) and left-hand (L) versions in two insert sizes: 19 and 25.
Typical applications
- Longitudinal turning with and without shoulder
- Face turning with and without shoulder
- Taper turning
| Item | Specification |
|---|---|
| Brand | Dormer Pramet |
| Series | KHP-CLN(RL) |
| Tool type | Heavy-duty turning head, modular, for external turning |
| Clamping system | Lever lock (clamping type P, hole clamping) |
| Insert shape | 80° rhombus, negative (CN..) |
| Compatible inserts | CN.. 1906.. (IC 19.05 mm, thickness 6.35 mm); CN.. 2509.. (IC 25.4 mm, thickness 9.52 mm) |
| Lead angle | 95° (side and end cutting) |
| Inclination angle | -6° |
| Orthogonal rake angle | -6° |
| Functional width A / functional length B | 35 mm / 45 mm |
| Hand | Right-hand (R), left-hand (L) |
| Basic holder | DKHR (for R heads), DKHL (for L heads) |
| Country of origin | Czech Republic (CZ) |
| Product code | Material ID | Hand | Insert (ISO) | IC (mm) | Insert thickness (mm) | Inclination angle (°) | Orthogonal rake angle (°) | A (mm) | B (mm) | Basic holder |
|---|---|---|---|---|---|---|---|---|---|---|
| KHP-CLNR 19 | 6757127 | Right (R) | CN.. 1906.. | 19.05 | 6.35 | -6 | -6 | 35 | 45 | DKHR |
| KHP-CLNL 19 | 6757221 | Left (L) | CN.. 1906.. | 19.05 | 6.35 | -6 | -6 | 35 | 45 | DKHL |
| KHP-CLNR 25 | 6758295 | Right (R) | CN.. 2509.. | 25.4 | 9.52 | -6 | -6 | 35 | 45 | DKHR |
| KHP-CLNL 25 | 6758294 | Left (L) | CN.. 2509.. | 25.4 | 9.52 | -6 | -6 | 35 | 45 | DKHL |
The insert pocket is located at the front corner of the turning head and positions an 80° rhombus negative insert so that the main cutting edge works at a 95° lead angle, allowing cutting both along the axis and across the face. The insert is clamped by a lever that locks into its centre hole. The rear section of the head is the mounting interface that is assembled onto a DKH basic holder.
- A = 35 mm (functional width)
- B = 45 mm (functional length)
- Inclination angle -6° and orthogonal rake angle -6°
- The R and L versions are mirror images of each other.
How to choose the right head
- Hand (R or L): choose according to the feed direction and tool position on your lathe, then use a DKH basic holder of the same hand.
- Insert size: size 19 uses CN.. 1906.. inserts (IC 19.05 mm, 6.35 mm thick); size 25 uses CN.. 2509.. inserts (IC 25.4 mm, 9.52 mm thick), which are larger and thicker for heavier roughing and larger depths of cut.
- Operation: the 95° lead angle of KHP-CLN(RL) allows longitudinal turning and facing up to a shoulder. For side cutting without a shoulder, KHP-SBN heads with square SN.. inserts and a 75° lead angle fit the same DKH system.
- Workpiece material: pair the head with a Dormer Pramet CN.. insert whose grade and chipbreaker suit the material group: steel (ISO P), stainless steel (ISO M) or cast iron (ISO K).